Quick Coupling with ISO 6150 C Profile, Series 84 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling with ISO 6150 C Profile, Series 84 Quick Coupling with ISO 6150 C Profile, Series 84

Quick Coupling with ISO 6150 C Profile, Series 84

Quick coupling system with nominal diameter 8 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 C profile. Available made of brass/steel.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 8 mm
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus
  • Interchange Type: ISO 6150 C
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Media: Pneumatic Media
  • Seal Material: NBR
  • Specifications Met: ISO C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Valve Included: Yes or No acc. to the version
  • Version: Single Shut-Off
  • Length: 53 to 97 mm
  • Hex Size: 17 to 27 mm
  • Outside Diameter: 16 to 29 mm
  • Materials of Construction: Steel
  • Flow Rate: 1960 L/min
Safety Warning

Full Product Description

Parker's Series 84 is a coupling system according to ISO 6150 C. The coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. The high insertion depth is guaranteed by an optimized plug guide. Series 84 has an optimized locking of the plug due to 6-way ball valve.

Markets:
- Machinery Construction
- Trade
- Automotive

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- 6-way ball valve assure optimized locking of the plug
- Single-hand operation for easy and fast connection

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Related Documents

×
Products Type Connection Type Connection Thread Size (inch) Hose I.D.
84KAAW13SPN Coupling Male Thread - parallel 1/4 na
84KAAW17SPN Coupling Male Thread - parallel 3/8 na
84KAAW21SPN Coupling Male Thread - parallel 1/2 na
84KAIW17SPN Coupling Female Thread - parallel 3/8 na
84KATF08SPN Coupling Hose Barb na 8
84KATF09SPN Coupling Hose Barb na 9
84KATF10SPN Coupling Hose Barb na 10
84KATF13SPN Coupling Hose Barb na 13
84KATF16SPN Coupling Hose Barb na 16
84SFAW13SXN Plug Male Thread - parallel 1/4 na
84SFAW17SXN Plug Male Thread - parallel 3/8 na
84SFAW21SXN Plug Male Thread - parallel 1/2 na
84SFIW13SXN Plug Female Thread - parallel 1/4 na
84SFIW17SXN Plug Female Thread - parallel 3/8 na
84SFTF08SXN Plug Hose Barb na 8
84SFTF09SXN Plug Hose Barb na 9
84SFTF10SXN Plug Hose Barb na 10
84SFTF13SXN Plug Hose Barb na 13
84SFTF16SXN Plug Hose Barb na 16

687PDC
A43098