Silicone High Temperature Coolant Suction Hose, Series 6623 | Parker NA

Silicone High Temperature Coolant Suction Hose, Series 6623

Silicone High Temperature Wire Reinforced Coolant Hose is designed for use in heater and radiator systems in heavy duty/high capacity vehicles and industrial equipment in applications to 392°F and 300 psi, Series 6623

Silicone High Temperature Wire Reinforced Coolant Hose is designed for use in heater and radiator systems in heavy duty/high capacity vehicles and industrial equipment in applications to 392°F and 300 psi, Series 6623

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series 6623 Silicone High Temperature Wire Reinforced Coolant Hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The silicone construction resists chemicals, aging, cold leaks, cracking, delamination, heat, ozone and peeling to maximize performance. The hose is flexible for easy routing and installation, resists the elevated temperatures common to engine compartments and is available in long continuous lengths for maximum versatility.

    Markets:
    • General Industrial
    • Transportation

    Features/Benefits:
    • Tube: Black silicone for superior heat resistance to 392°F.
    • Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
    • Cover: Red silicone for superior flexibility, temperature resistance and easy identification.

    Applications:
    - media
    • Coolant
    • Hot water
    - usage
    • Coolant transfer in heater and coolant circuits
    • Agricultural equipment
    • Buses
    • Construction equipment
    • Off-road equipment
    • Trucks

    Industry Standards:
    • SAE J20R2 Class A
    • TMC RP303B

    Safety/Technical:
    • Design Factor: 3:1
Description

Performance Characteristics

Application

Silicone Coolant/Engine

Media

Coolant, Water

Hose Inner Tube Material

Black Silicone

Material - Hose Reinforcement

Multiple high temperature textile plies with wire helix

Material - Cover

Red Silicone

Finish - Cover

Glossy

Minimum Working Temperature (F)

-76

Maximum Working Temperature (F)

392

Minimum Working Temperature (C)

-60

Maximum Working Temperature (C)

200

Industry Standards

SAE J20R1 Class A, ISO 1307-1997, TMC RP303

Vacuum Rating (inch of Hg)

17.7

Hose I.D. (inch)

3/8 to 4

Hose I.D. (mm)

10.0 to 102.0

Hose O.D. (inch)

0.73 to 4.57

Hose O.D. (mm)

18.5 to 116.0

Weight (lbs)

0.19 to 2.52

Weight (kg)

0.09 to 1.14

Minimum Bend Radius (inch)

2.6 to 15.7

Minimum Bend Radius (mm)

65 to 400

Minimum Burst Pressure (psi)

150 to 900

Minimum Burst Pressure (bar)

10.3 to 62.1

Packaging

Coils

Standard Pack Qty (ft)

130

  • Compliance, Certifications, & Safety

  • Safety & Technical Guide
  • Literature and Reference Materials

  • Crimpsource
  • Chemical/Media Guide
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230