Silicone Heavy Duty High Temperature Coolant Hose, Series 6751 | Parker NA

Silicone Heavy Duty High Temperature Coolant Hose, Series 6751

Silicone Heavy Duty High Temperature Coolant Hose is designed for use in heater and radiator systems in heavy duty/high capacity vehicles and industrial equipment in applications to 350°F and 159 psi, Series 6751

Silicone Heavy Duty High Temperature Coolant Hose is designed for use in heater and radiator systems in heavy duty/high capacity vehicles and industrial equipment in applications to 350°F and 159 psi, Series 6751

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series 6751 Silicone Heavy Duty High Temperature Coolant Hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The silicone construction resists chemicals, aging, cold leaks, cracking, delamination, heat, ozone and peeling to maximize performance. The thick hose wall provides robust service, is flexible for easy routing and installation and resists the elevated temperatures common to engine compartments and is available in convenient 3-ft standard lengths.

    Markets:
    • General Industrial
    • Transportation

    Features/Benefits:
    • Tube: Red silicone for superior heat resistance to 350°F.
    • Reinforcement: Multiple textile plies for strength and kink resistance.
    • Cover: Blue silicone for superior temperature resistance and easy identification.

    Applications:
    - media
    • Coolant
    • Hot water
    - usage
    • Coolant transfer in heater and coolant circuits
    • Agricultural equipment
    • Buses
    • Construction equipment
    • Off-road equipment
    • Trucks

    Industry Standards:
    • SAE J20R1 Class A

    Safety/Technical:
    • Design Factor: 3:1
    • Nonconductive
Description

Performance Characteristics

Application

Silicone Coolant/Engine

Media

Coolant, Water

Hose Inner Tube Material

Brick Red Silicone

Material - Hose Reinforcement

Multiple high temperature textile plies

Material - Cover

Blue Silicone

Finish - Cover

Glossy

Minimum Working Temperature (F)

-65

Maximum Working Temperature (F)

350

Minimum Working Temperature (C)

-54

Maximum Working Temperature (C)

176

Industry Standards

SAE J20R1 Class A

Hose I.D. (inch)

1/4 to 5

Hose I.D. (mm)

6.4 to 127.0

Hose O.D. (inch)

0.63 to 5.38

Hose O.D. (mm)

16.0 to 136.7

Weight (lbs)

0.50 to 5.20

Weight (kg)

0.23 to 2.36

Minimum Burst Pressure (psi)

49 to 477

Minimum Burst Pressure (bar)

3.8 to 32.9

Packaging

Cartons

Standard Package Quantity

1 x 3-ft lgs

  • Compliance, Certifications, & Safety

  • Safety & Technical Guide
  • Literature and Reference Materials

  • Crimpsource
  • Chemical/Media Guide
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230