Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Available in NEMA 16 and 23 frame sizes, SM motors incorporate a slotless stator and 4-pole design allowing it to operate smoothly with zero detent torque and be driven at very high speeds. Parker can provide custom modifications to all SM motors.
Parker’s SM series servo motor incorporates a slotless design to eliminate all detent (cogging) torque in the motor. This motor provides superior performance in applications requiring smooth, low speed operation and is also capable of high speed operation with rated speeds of over 7,000 rpm.
Markets
• Semiconductor and electronics
• Industrial automation
• Medical and life science
• Aerospace
• Robotics
Features and Benefits
• Slotless design for zero cogging
• Imbedded thermostat to protect against overheating
• High inertia rotor for improved system stiffness
• Option for IP65 seal for harsh environments
• Options shown below to meet a wide range of application needs
o IP65 seal
o Brake option
o Feedback device – incremental encoders, resolver
Applications
• Flight control actuation
• Medical pumps
• Laser and waterjet cutting
• Inspection equipment
| Compliance, Certifications & Safety |
|---|
| CE Conformity |
| SM Servo Motors - CE Certification |
| Selector Guides |
|---|
| Industrial Motor Assistant - Selector Guide |
| Motor Sizing Software |
| Servo Motor Selection Guide |