Regulators Stainless Steel - PR354/PR364 Series (Miniature) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Regulators Stainless Steel -  PR354/PR364 Series (Miniature)

Regulators Stainless Steel - PR354/PR364 Series (Miniature)

PR354/PR364 non-modular stainless steel mini regulators provide a convenient and low cost method to reduce supplied air pressure to desired outlet pressure. They provide quick and accurate pressure regulation for the majority of industrial applications.

Technical Specifications

  • Product Type: Stainless Steel Miniature Regulator
  • Port Size: 1/4 inch
  • Gauge Port Size: 1/8 inch
  • Port Type: NPT, BSPP
  • Maximum Inlet Pressure Rating: 300 psig, 20 bar
  • Operating Temperature: 0 to 180 °F, -40 to 180 °F (low temp), -18 to 82 °C, -40 to 82 °C (low temp)
  • Pressure Control Range: 1 to 25 psig, 1 to 60 psig, 2 to 125 psig, 0 to 1.7 bar, 0 to 4 bar, 0 to 8 bar
  • Flow Rate: 12 SCFM, 6 dm3/sec
  • Body Material: Stainless Steel AISI 316
  • Seal Material: Fluorocarbon
  • Weight: 0.5 lb, 0.23 kg
Safety Warning

Full Product Description

PR354/PR364 non-modular stainless steel mini regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. They provide quick response and accurate pressure regulation for the most demanding industrial applications. They are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation.



For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself.



Markets:

• Heavy Industries

• Oil & Gas

• Food & Beverage



Features/Benefits:

• Stainless steel construction



Applications:

• Off Shore Drilling

• Food & Beverage

• Energy Production - Power Plants

Related Documents

×

687PDC
687577