404 Error Page
 

    There were errors on this page.

    The error code returned was - 404

    For Additional Assistance....

    If you represent a Parker distributor, supplier, or customer, please contact your PHconnect Administrator or partnered Parker division. Parker employees should utilize the appropriate helpdesk specified below.

    Worldwide User Help

    Contact your PHconnect Administrator
    or partnered Parker division

    Employee Helpdesk - North America

    1-888-795-HELP
    data.center.support@parker.com

    Employee Helpdesk - International

    +44 (0) 1442 458 208
    idchelpdesk@parker.com

    Back

Standard Mist Lubricators - L606 Series (Heavy Duty High-Flow) | Parker NA
No image available
No image available
Your request is being processed.
687577
Standard Mist Lubricators

Standard Mist Lubricators - L606 Series (Heavy Duty High-Flow)

The L606 industrial mist lubricator injects an oil mist into the air stream to provide the right amount of internal lubrication for  pneumatic devices and can be precisely adjusted to a low oil flow rate.

Roll On To Zoom


The L606 industrial mist lubricator injects an oil mist into the air stream to provide the right amount of internal lubrication for pneumatic devices and can be precisely adjusted to a low oil flow rate.

Use our configurator to build the right part for your application.

Description

The L606 is an industrial mist lubricator that injects a mist of oil into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices. This type of lubricator can be precisely adjusted to a very low oil flow rate because only a portion of the oil drops seen in the sight dome travels downstream. Proportional oil is delivered over a wide range of air flows and a precision needle valve assures repeatable oil delivery. A slight adjustment can provide a desired mist rate.

This unit is ideal for low and high flow applications that demand uniform lubrication in a robust package.  F442 oil is suggested for lubrication and will allow the product to perform at peak performance. With the various options available, the L606 is easily configurable to your application.

  • Hi-Flow Lubricator
  • Mounting: In-Line or Mounting Bracket
  • Port Size: 3/4", 1"
  • Port Type: NPT, BSPP
  • Flow (SCFM): 325 (3/4"), 350 (1")
  • Temperature Rating (ºF): 40° to 125° (G Bowl Option), 40° to 150° (E and W Bowl Options)
  • Temperature Rating (ºC): 4.4° to 52° (G Bowl Option), 4.4° to 65.6° (E and W Bowl Options)
  • Pressure Rating (psig): 0 to 300 (E Bowl Option), 0 to 150 (G Bowl Option), 0 to 250 (W Bowl Option)
  • Pressure Rating (bar): 0 to 20.4 (E Bowl Option), 0 to 10.2 (G Bowl Option), 0 to 17.2 (W Bowl Option)
  • Body Material: Zinc
  • Weight (lb): 4.2 (W Bowl Option), 5.5 (E Bowl Option), 7.2 (G Bowl Option)
  • Drains: Twist Drain
  • Seals: Nitrile

Description

Performance Characteristics
Product Type High-Flow Lubricator
Port Type NPT | BSPP | 400
Port Size 3/4" | 1" | 1-1/4" | 1-1/2"
Body Material Zinc
Bowl Material Aluminum
Seal Material Nitrile
Operating Pressure (psig) 0 to 300 (E Bowl Option) | 0 to 150 (G Bowl Option) | 0 to 250 (W bwol option)
Operating Pressure (bar) 4.4 to 65.4 (E Bowl Option) |4.4 to 52 (G Bowl Option) | 4.4 to 65.4 (W Bowl Option)
Operating Temperature (F) +40° to +125° (G Bowl Option) | +40° to +150° (E and W Bowl Options)
Operating Temperature (C) 0° to +10.5° (G Bowl Option) | 0° to +17.2° (E and W Bowl Options)
Minimum Operating Flow Rate (SCFM) 1.5
Maximum Operating Flow Rate (SCFM) 325 | 350
Drain Option Twist Drain

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385