TRANSLITE® PETROLEUM TRANSPORT SUCTION HOSE | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
TRANSLITE® PETROLEUM TRANSPORT SUCTION HOSE

TRANSLITE® PETROLEUM TRANSPORT SUCTION HOSE

Translite Petroleum Transport Suction Hose is designed for delivery, transfer and transport of oil and refined fuels in applications to 200°F and 150 psi.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Black, Red
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: n/a
  • Inside Diameter: 1 to 8 inch, 25.4 to 203.2 mm
  • Maximum Operating Pressure: 5.2 to 10.3 bar, 75 to 150 psi, 0.5 to 1.0 MPa
  • Hose Reinforcement Material: Multiple Plies of Textile with Wire Helix
  • Outside Diameter: 1.36 to 8.98 inch, 34.6 to 228.0 mm
  • Size: -16 to -108
  • Application: Fuel Transfer
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Material: Chloroprene Rubber (CR), Nitrile
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Nominal Hose Inside Diameter: 25 to 200 mm
  • Weight: 0.42 to 6.95 lb/ft, 0.63 to 10.36 kg/m
  • Minimum Bend Radius: 2 to 72 inch, 51 to 1829 mm
  • Vacuum Pressure Rating: 29 inch-Hg, 737 mm-Hg
  • Design Factor: 4:1
Safety Warning

Full Product Description

Parker's Translite Petroleum Transport Suction Hose provides excellent service across a wide variety of medium pressure, standard duty tank truck applications. The lightweight construction provides crush resistance and kink resistance for unimpeded flow, flexibility for easy handling and resistance to abrasion and weathering for maximum performance. Translite is the tried-and-true workhorse of petroleum transport suction hoses.

Markets:
• General Industrial
• Oil & Gas
• Transportation

Features/Benefits:
• Tube: Black nitrile for fuel and oil resistance to 200°F.
• Reinforcement: Multiple textile plies for strength and durability, and dual wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile or red chloroprene for abrasion, heat, oil resistance and durability.

Applications:
• Biodiesel (to B20 in dedicated service)
• Brine
• Crude oil
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Petroleum waste
• Sediments
• Sludge
• Slurries
• Water
• Bulk depots and storage facilities
• Service trucks
• Transport tank trucks

Safety/Technical:
• Design Factor: 4:1
• Refer to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use for oil or fuel transfer service in or on open water.

Related Documents

×
Products Hose I.D. (inch) Color
7216-1002 1 Black
7216-1252 1-1/4 Black
7216-1502 1-1/2 Black
7216-2002 2 Black
7216-2502 2-1/2 Black
7216-3002 3 Black
7216-4002 4 Black
7216-5004 5 Black
7216-6002 6 Black
7216-8002 8 Black
7217-1002 1 Red
7217-1252 1-1/4 Red
7217-1502 1-1/2 Red
7217-2002 2 Red
7217-2502 2-1/2 Red
7217-3002 3 Red
7217-4002 4 Red

687PDC
687583