Thread Identification Kit | Parker NA

Thread Identification Kit

Parker's thread identification kit is an effective tool to identify SAE, NPT, metric and BSP threads.

Parker's thread identification kit is an effective tool to identify SAE, NPT, metric and BSP threads.

MIK-1
 part(s)
Usually Ships within 3 business days
$43.08 /part

Shipped from and sold by a Parker Distributor

Description
    Parker's Thread Identification Kit, MIK-1, contains thread gauges, calipers, thread profiles, and an instruction booklet that details most thread forms and connection styles found in fluid power systems worldwide.

    Markets:
    • Construction
    • Military Ground Systems
    • Aerial Lift
    • Agriculture
    • Material Handling
    • Military Marine
    • Machine Tool
    • Transportation
    • Alternative Energy
    • Off-Shore/Oil & Gas

    Features/Benefits:
    • Used to identify metric, BSP, SAE and NPT threads, as well as SAE flanges.
    • Study, convenient pocket-sized kit, perfect for any worksite.

    Applications:
    • Identifying thread forms and connection styles in industrial and mobile hydraulic applications.
Description

Performance Characteristics

Type

Thread ID Tool

Kit Includes

Thread gauges, calipers, thread profiles and an instruction booklet

Contact Us

Parker Hannifin Corporation
Tube Fittings Division
3885 Gateway Boulevard
Columbus, OH 43228 USA
Phone +1 (614) 279-7070
Fax  +1 (614) 279-7685