Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Note: This product is no longer available - please contact us for further assistance.
TPD-M is a space-saving multi-axis servo drive system where each drive module can control up to three servo motors. The system configuration consists of a common DC bus power supply and multiple TPD-M drive modules, connected through DC bus bars. The drive modules are available as one, two or three axis versions, with output power ratings of up to 20kVA, making the system very flexible.
TPD-M has been developed for all applications where multiple drives are normally used and gives both OEMs and end users the opportunity to reduce build, configuration and operating costs, while boosting productivity and profitability. Motion control functionality is performed by means of EtherCAT Real Time CoE (CAN over Ethernet) communication, CAN / CANopen DS402 communication. TPD-M drives can also control induction motors with feedback or sensorless in V/f mode.
Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
Features/Benefits:
• Common DC bus connection for energy exchange between drives
• Hiperface DSL feedback® with reduced cabling - only one cable connection between drive & motor
• Removable SD card
• Safety Technology (STO)
• CE + UL/cUL Listed
Applications:
• Material forming machines
• Textile machines
• Paper and converting lines
• Plastics machines
Technical Specifications:
• Power Output Rating : 3* 1.3kVA
• Continuous Output Current : 2A + 2A + 2A
• PSU Input Supply : 3*230-480VAC
• Drive Input Supply : 325...680 VDC
• Supported Feedback Types : Resolver, Hiperface + EnDat Interface, Hall Sensors, Rotary and Linear Encoders
• Programming : PicoPLC
• 4 Digital Inputs / 2 Digital Outputs / 1 Analog Input / 1 Analog Output (per axis)
• 1 Auxiliary Encoder Input / 1 Auxiliary Encoder Output (per axis)
Compliance, Certifications & Safety |
---|
EU Declaration of Conformity for PSC |
Products | Feedback Technology | Fieldbus Protocol | Mounting Option | Option Board |
---|---|---|---|---|
TPDM020202D | Resolver | CANopen (DS402) | Panel Mounted | None |
TPDM020202DG | Resolver | CANopen (DS402) | Panel Mounted with Fixing Shield | None |
TPDM020202DE5 | Resolver | CANopen (DS402) | Panel Mounted | EtherCAT Expansion Board |
TPDM020202DE5G | Resolver | CANopen (DS402) | Panel Mounted with Fixing Shield | EtherCAT Expansion Board |
TPDM020202DE7 | Resolver | CANopen (DS402) | Panel Mounted | Analog Expansion Board |
TPDM020202DE7G | Resolver | CANopen (DS402) | Panel Mounted with Fixing Shield | Analog Expansion Board |
TPDM020202DH | Incremental Encoder | CANopen (DS402) | Panel Mounted | None |
TPDM020202DHG | Incremental Encoder | CANopen (DS402) | Panel Mounted with Fixing Shield | None |
TPDM020202DHE5 | Incremental Encoder | CANopen (DS402) | Panel Mounted | EtherCAT Expansion Board |
TPDM020202DHE5G | Incremental Encoder | CANopen (DS402) | Panel Mounted with Fixing Shield | EtherCAT Expansion Board |
TPDM020202DHE7 | Incremental Encoder | CANopen (DS402) | Panel Mounted | Analog Expansion Board |
TPDM020202DHE7G | Incremental Encoder | CANopen (DS402) | Panel Mounted with Fixing Shield | Analog Expansion Board |
TPDM020202DE | EnDat Absolute Encoder | CANopen (DS402) | Panel Mounted | None |
TPDM020202DEG | EnDat Absolute Encoder | CANopen (DS402) | Panel Mounted with Fixing Shield | None |
TPDM020202DEE5 | EnDat Absolute Encoder | CANopen (DS402) | Panel Mounted | EtherCAT Expansion Board |
TPDM020202DEE5G | EnDat Absolute Encoder | CANopen (DS402) | Panel Mounted with Fixing Shield | EtherCAT Expansion Board |
TPDM020202DEE7 | EnDat Absolute Encoder | CANopen (DS402) | Panel Mounted | Analog Expansion Board |
TPDM020202DEE7G | EnDat Absolute Encoder | CANopen (DS402) | Panel Mounted with Fixing Shield | Analog Expansion Board |
TPDM020202DL | Hiperface DSL Encoder | CANopen (DS402) | Panel Mounted | None |
TPDM020202DLG | Hiperface DSL Encoder | CANopen (DS402) | Panel Mounted with Fixing Shield | None |
TPDM020202DLE5 | Hiperface DSL Encoder | CANopen (DS402) | Panel Mounted | EtherCAT Expansion Board |
TPDM020202DLE5G | Hiperface DSL Encoder | CANopen (DS402) | Panel Mounted with Fixing Shield | EtherCAT Expansion Board |
TPDM020202DLE7 | Hiperface DSL Encoder | CANopen (DS402) | Panel Mounted | Analog Expansion Board |
TPDM020202DLE7G | Hiperface DSL Encoder | CANopen (DS402) | Panel Mounted with Fixing Shield | Analog Expansion Board |
TPDM020202P1P1 | Resolver | ProfiNet | Panel Mounted | ProfiNet Expansion Board |
TPDM020202P1P1G | Resolver | ProfiNet | Panel Mounted with Fixing Shield | ProfiNet Expansion Board |
TPDM020202P1HP1 | Incremental Encoder | ProfiNet | Panel Mounted | ProfiNet Expansion Board |
TPDM020202P1HP1G | Incremental Encoder | ProfiNet | Panel Mounted with Fixing Shield | ProfiNet Expansion Board |
TPDM020202P1EP1 | EnDat Absolute Encoder | ProfiNet | Panel Mounted | ProfiNet Expansion Board |
TPDM020202P1EP1G | EnDat Absolute Encoder | ProfiNet | Panel Mounted with Fixing Shield | ProfiNet Expansion Board |
TPDM020202P1LP1 | Hiperface DSL Encoder | ProfiNet | Panel Mounted | ProfiNet Expansion Board |
TPDM020202P1LP1G | Hiperface DSL Encoder | ProfiNet | Panel Mounted with Fixing Shield | ProfiNet Expansion Board |
TPDM020202DEE5K041 | EnDat Absolute Encoder | CANopen (DS402) | Custom Version (K041) | EtherCAT Expansion Board |
TPDM020202DLE5K013 | Hiperface DSL Encoder | CANopen (DS402) | Custom Version (K013) | EtherCAT Expansion Board |
TPDM020202DLE5K041 | Hiperface DSL Encoder | CANopen (DS402) | Custom Version (K041) | EtherCAT Expansion Board |
TPDM020202DEE5K013 | EnDat Absolute Encoder | CANopen (DS402) | Custom Version (K013) | EtherCAT Expansion Board |