No image available
No image available
Your request is being processed.
687620
Flared Industrial and General Purpose Tube Fittings

Triple-Lok® 37° Flare JIC Tube Fittings and Adapters

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Use our configurator to build the right part for your application.

Description

Parker’s 37° Flare JIC tube fittings and adapters, Triple-Lok®, meet the requirements of both SAE J514 and ISO 8434-2 and offer the industry’s broadest offering of port ends. The design has a small metal to metal seal area which results in a compact design, low assembly torque, high temperature and high pressure capability.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Engine Transmission

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Parker’s Robust Port Stud on adjustable ports is manufactured with a longer locknut virtually eliminating washer damage and potential leaks, as well as making assembly mistake-proof.
• Steel fittings substantially exceeded the SAE corrosion requirements of 72 hours without red rust, lasting up to 1,000 as found by an independent test facility.
• Stainless Steel nuts have a coating to prevent galling.
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Applications:
• Hydraulic fluid and gas handling connections

Description

Performance Characteristics
Connection Type 37° Flare
Industry Standards SAE J514 and ISO 8434-2
Maximum Dynamic Pressure (psi) Up to 9000
Shape Various Shapes Available
Connection Style Various Connection Styles Available
Connection 1 Style 37° Flare - Male, Swivel and Bulkhead
Connection 1 Tube O.D. (inch) 1/8 to 2 1/2
Connection 1 Tube O.D. (mm) 6 to 38
Connection 2 Style Both tube and a wide variety of inch and metric port end options are available.
Connection 2 Tube O.D. (inch) 1/8 to 2
Connection 2 Tube O.D. (mm) 6 to 38
Connection 2 Thread Size (inch) SAE-ORB sizes: 5/16-24 to 1 7/8-12 NPT/NPTF sizes: 1/8-27 to 2-11 1/2 BSPP and BSPT sizes: 1/8-28 to 1 1/4-11
Connection 2 Thread Size (mm) ISO 6149 and Metric sizes: M8x1 to M48x2
Connection 3 Style Both tube and a wide variety of inch and metric port end options are available.
Connection 3 Tube O.D. (inch) 1/4 to 2
Connection 3 Tube O.D. (mm) 6 to 38
Connection 3 Thread Size (inch) SAE-ORB sizes: 7/16-20 to 1 7/8-12 NPT/NPTF sizes: 1/8-27 to 1 1/2-11 1/2 BSPP and BSPT sizes: 1/8-28 to 1-11
Connection 3 Thread Size (mm) M14x1.5
Connection 4 Style Male 37° Flare
Connection 4 Tube O.D. (inch) 1/4 to 1 1/2
Connection 4 Tube O.D. (mm) 6 to 38
O-ring Material 90 Durometer Nitrile, 90 Durometer Fluorocarbon, 70 Durometer Silicone, and 70 Durometer Nitrile
Body Material Brass; Steel, Chromium-6 Free; Stainless Steel; and Steel, Zinc Nickel

???ATTACHMENTS???

Contact Us


TFD-US

TUBE FITTINGS DIV


3885 Gateway Blvd

Columbus

OH

UNITED STATES

43228


Ph:614.279.7070


Fax:614.279.7685