Tube Fitting, Inverted Two ferrule Compression - MPI Series | Parker NA

Tube Fitting, Inverted Two ferrule Compression - MPI Series

Parker's MPI™ Series is an inverted two ferrule design engineered and manufactured to provide secure, tight, and leak resistant connections for small bore instrumentation applications up to 15,000 PSI.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker MPI™ Fittings are an inverted two ferrule, compression design. They are engineered and manufactured to provide secure, tight, and leak-resistant connections throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures in the range of 6,000 to 15,000 psi.

    MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including cold drawn – 1/8 hard (unannealed) stainless steel tubing, annealed 2507 seamless tubing or instrument grade thick-walled annealed stainless steel. Every Parker MPI™ Fitting is supplied complete and ready to install.

    Markets:
    • Offshore
    • Oil and Gas
    • Chemical
    • Petrochemical
    • Power
    • Research

    Features/Benefits:
    • Front ferrule with corrosion-resistant Parker Suparcase® forms a seal between the tube, body and ferrule. It also provides a mechanical hold on the tube.
    • Back ferrule with corrosion-resistant Parker Suparcase® provides a strong mechanical hold on the tube.
    • Longer thread area for improved resistance to pressure and load on the ferrules.
    • Molybdenum disulfide-coated inverted nut helps prevent galling, provides easier assembly, and permits multiple remakes.
    • Long tube-support area improves resistance to vibration and line loads.

    Applications:
    • Offshore Process Panels
    • Chemical Injection
    • Well Head Control Panels
    • High Pressure Tanks
Description

Performance Characteristics

Fitting Type

Compression

Material

Stainless Steel

Connection 1 Size

1/4" to 3/4"

Connection 2 Size

1/4" to 3/4"

Connection 3 Thread Size (inch)

1/4" to 3/4"

Connection 4 Thread Size (inch)

1/4" to 3/4"

Connection 2 Style

NPT M, NPT F, MPI Compression

Connection 3 Thread Style

MPI Compression

Connection 4 Thread Style

MPI Compression

Body Style

Male Connector, Female Connector, Union, Elbow, Tee, Cross

Maximum Working Pressure (psi)

15,000, 10,000

Contact Us

Parker Hannifin Corporation
Instrumentation Products Division
1005 A Cleaner Way
Huntsville, AL 35805 USA
Phone +1 (256) 881-2040
Fax  +1 (256) 881-5072