Twin Sensing Hose, Series 7140 | Parker NA

Twin Sensing Hose, Series 7140

Twin Sensing Hose is designed for transfer of air to operate aircraft fueling control system applications to 200°F and 250 psi, Series 7140

Twin Sensing Hose is designed for transfer of air to operate aircraft fueling control system applications to 200°F and 250 psi, Series 7140

Hose I.D. (inch):
3/8
Hose I.D. (inch):
3/8
7140-381
Description
    Parker's Series 7140 Twin Sensing Hose provides excellent service in industrial and commercial applications to safely and quickly shut down unattended equipment in emergency situations. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The color coding allows easy identification for quick and accurate installation, the cover resists abrasion, oil and weathering, and the hose is qualified with permanent crimp couplings for a safe and secure connection.

    Markets:
    • Aviation

    Features/Benefits:
    • Tube: Black nitrile for air/oil mist compatibility to 200°F.
    • Reinforcement: Multiple textile plies for strength and durability.
    • Cover: Green/yellow chloroprene for resistance to abrasion, oil and weathering.

    Applications:
    - media
    • Air
    - usage
    • Component of aircraft fueling control systems
    • Ground service equipment
    • Commercial, general, metropolitan, municipal and private airports

    Safety/Technical:
    • Design Factor: 4:1
    • Click here to access CrimpSource® for current crimp specifications.

    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
    • Do not use for welding service.

Description

Performance Characteristics

Application

Petroleum Aircraft Fueling

Media

Air

Tube

Black nitrile

Material - Hose Reinforcement

Two textile plies

Material - Cover

Green and Yellow chloroprene

Finish - Cover

Smooth

Color

Green/Yellow

Minimum Working Temperature (F)

-30

Maximum Working Temperature (F)

200

Minimum Working Temperature (C)

-34

Maximum Working Temperature (C)

93

Hose I.D. (inch)

3/8

Hose I.D (mm)

9.5

Hose O.D. (inch)

0.66

Hose O.D. (mm)

16.7

Weight (lbs)

0.29

Weight (kg)

0.13

Minimum Bend Radius (inch)

3

Minimum Bend Radius (mm)

76.2

Maximum Working Pressure (psi)

250

Maximum Working Pressure (bar)

76.2

Packaging

Reels

Standard Pack Qty (ft)

700

Compatible Fittings

HY

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230