Two-Axis Servo Drive - TWIN-N Series [TWIN5N] : 2x 5A / 1*200 - 3*480VAC (2x 3.5kVA) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Two-Axis Servo Drive - TWIN-N Series [TWIN5N] : 2x 5A / 1*200 - 3*480VAC (2x 3.5kVA)

Two-Axis Servo Drive - TWIN-N Series [TWIN5N] : 2x 5A / 1*200 - 3*480VAC (2x 3.5kVA) OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Multi-Axis Technology
  • Product Series: TWIN-N
  • Input Voltage: 1/3*230 VAC, 3*400/480 VAC
  • Continuous Output Current Rating: 2x 5 A
  • Compatible Motor Type: Brushless Servo
  • Compatible Feedback Device: Resolver, Incremental Encoder, Hiperface Absolute Encoder
  • Modes of Control: Programmable Control - Proprietary Language, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Communication Interface: RS232/RS485, CANopen, EtherCAT
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Full Product Description

TWIN-N is a series of fully-digital, compact and high performance servo drives for the simultaneous and
independent control of two brushless servo motors. The TWIN-N series is suitable for multi-axis applications where compact size and reduced costs are priority factors. The TWIN-N is complemented by the SPD-N series, which adds a single axis option. The TWIN5N drives are designed for single/three phase 230VAC or 380-480VAC three-phase input supplies and have an output rating of 2x 5A (3.5kVA/axis). TWIN-N drives are designed for market sectors such as packaging, pick & place, tobacco machines, automatic stores, and automatic machinery in general, where rapid acceleration and deceleration are critical application factors.

Markets:
 • Miscellaneous Industrial
 • Miscellaneous Manufacturing

Features/Benefits:
 • Power Output Rating : 2* 3.5kVA
 • Continuous Output Current : 5A + 5A
 • CANopen (CANOpen DS301 or DSP402)
 • CE certification, UL cUL (optional) certification

Applications:
 • Packaging Machines
 • Pick and Place Systems
 • General Purpose Machines

Related Documents

×

687PDC
A87859