WVM Series Large Flow Low Energy Vacuum Regenerated Compressed Air Dryer | Parker NA

WVM Series Large Flow Low Energy Vacuum Regenerated Compressed Air Dryer

For large flow industrial compressed air applications providing volume flows of up to 14500m³/h and pressure dew points down to -70°C, with energy savings of up to 25%.

For large flow industrial compressed air applications providing volume flows of up to 14500m³/h and pressure dew points down to -70°C, with energy savings of up to 25%.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker Zander WVM compressed air dryers provide an energy efficient heat regenerated compressed air drying solution for large scale compressed air applications. Ideal for electronics and automotive production plants but suitable for all general manufacturing industries where typically high volume flows and low pressure dew points are required.

    Providing energy savings of up to 25% compared to conventional systems, WVM series compressed air dryers can be equipped with heat exchangers that allow steam or other available process heat sources to be used for heat regeneration. This alternative regeneration process can be employed in addition to or instead of the standard electrical heaters, resulting in even higher energy savings.

    Features
    • Two layered desiccant bed

    • Active heating under vacuum

    • Intensive cooling

    • Pressure build-up on the wet side

    • Dew point control as standard

    • Changeover without dewpoint peak

    • Reliable dewpoint down to -70°C

    • Function alarm

    • Various options for optimal adaptability to customer needs

    Benefits
    • Low energy costs

    • No air loss

    • Regeneration without purge air

    • Low regeneration temperature

    WVM series compressed air dryers combine highest quality and reliability with the added peace of mind of being covered by an extended warranty scheme*, as well as being backed by a variety of global approvals.

    Sizing and Selection
    To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

    For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor. *For details on extended warranty, please see www.polewr.com.
Description

Performance Characteristics

Maximum Flow Rate (cfm)

247 (@ 101 psig / PDP -13°F) to 8534 (@ 101 psig / PDP -13°F)

Maximum Operating Pressure (barg)

10

Maximum Operating Pressure (psig)

145

Maximum Ambient Temperature (C)

40 °C for intake air for regeneration; otherwise 50 °C

Minimum Ambient Temperature (C)

1.5 (insulation required if temperature is below 15°C)

IP Rating

54

Maximum Operating Temperature (C)

40

Maximum Operating Temperature (F)

104

Minimum Operating Temperature (C)

20

Minimum Operating Temperature (F)

68

Port Size

DN40 to DN250, depending on model

Connection Type

Flange acc. to EN 1092-1

Weight (kg)

570 to 13500, depending on model

Width (mm)

1140 to 3500, depending on model

Depth (mm)

990 to 2380, depending on model

Height (mm)

2230 to 4200, depending on model

Electrical Requirements

400V, 50Hz

Controller Type

ZDMC2 with Touch Panel

Minimum Operating Pressure (barg)

4

Power Consumption

3 kW to 98 kW, depending on model

Dryer Technology

Vacuum Heat Regeneration with Zero Purge

Pressure Dew Point (C)

-25°C to -70°C

Pressure Dew Point (F)

-13°F to -94°F

Brand

Parker Zander

Communication Interface

Modbus RS485, Ethernet RJ45, Profibus Slave (Option)

Certificates

PED, other certificates or approvals on request

Contact Us

Parker Manufacturing Ltd
Gas Separation & Filtration Division EMEA
Dukesway, Team Valley Trading Estate
Gateshead, Tyne & Wear, NE11 0PZ
United Kingdom
Phone +44 (0)191 402 9000