| 590P-23215010-P00-U4V0
|
Four Quadrant / Regenerative |
3*110-220VAC |
15A |
1 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__15A __3 |
4__1 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-23235010-P00-U4V0
|
Four Quadrant / Regenerative |
3*110-220VAC |
35A |
1 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__35A __3 |
4__1 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-23240020-P00-U4V0
|
Four Quadrant / Regenerative |
3*110-220VAC |
40A |
2 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__40A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-23270020-P00-U4V0
|
Four Quadrant / Regenerative |
3*110-220VAC |
70A |
2 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__70A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-23311020-P00-U4V0
|
Four Quadrant / Regenerative |
3*110-220VAC |
110A |
2 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__110A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-23316520-P00-U4V0
|
Four Quadrant / Regenerative |
3*110-220VAC |
165A |
2 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__165A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-23318032-P00-U4V0
|
Four Quadrant / Regenerative |
3*110-220VAC |
180A |
3 |
None |
1*230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__180A __3 |
4__3 __4 |
5__None __5 |
6__1*230VAC __6 |
| 590P-23327032-P00-U4V0
|
Four Quadrant / Regenerative |
3*110-220VAC |
270A |
3 |
None |
1*230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*110-220VAC __2 |
3__270A __3 |
4__3 __4 |
5__None __5 |
6__1*230VAC __6 |
| 590P-53215010-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
15A |
1 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__15A __3 |
4__1 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-53235010-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
35A |
1 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__35A __3 |
4__1 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-53235010-P83-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
35A |
1 |
Code 83 |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__35A __3 |
4__1 __4 |
5__Code 83 __5 |
6__1*115/230VAC __6 |
| 590P-53240020-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
40A |
2 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__40A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-53270020-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
70A |
2 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__70A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-53270020-P83-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
70A |
2 |
Code 83 |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__70A __3 |
4__2 __4 |
5__Code 83 __5 |
6__1*115/230VAC __6 |
| 590P-53311020-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
110A |
2 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__110A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-53311020-P83-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
110A |
2 |
Code 83 |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__110A __3 |
4__2 __4 |
5__Code 83 __5 |
6__1*115/230VAC __6 |
| 590P-53316520-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
165A |
2 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__165A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-53316520-P83-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
165A |
2 |
Code 83 |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__165A __3 |
4__2 __4 |
5__Code 83 __5 |
6__1*115/230VAC __6 |
| 590P-53318031-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
180A |
3 |
None |
1*115VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__3 __4 |
5__None __5 |
6__1*115VAC __6 |
| 590P-53327031-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
270A |
3 |
None |
1*115VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__3 __4 |
5__None __5 |
6__1*115VAC __6 |
| 590P-53327031-P41-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
270A |
3 |
Code 41 |
1*115VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__3 __4 |
5__Code 41 __5 |
6__1*115VAC __6 |
| 590P-53327031-P83-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
270A |
3 |
Code 83 |
1*115VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__3 __4 |
5__Code 83 __5 |
6__1*115VAC __6 |
| 590P-53338041-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
380A |
4 |
None |
1*115VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__4 __4 |
5__None __5 |
6__1*115VAC __6 |
| 590P-53338042-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
380A |
4 |
None |
1*230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__4 __4 |
5__None __5 |
6__1*230VAC __6 |
| 590P-53350041-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
500A |
4 |
None |
1*115VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__500A __3 |
4__4 __4 |
5__None __5 |
6__1*115VAC __6 |
| 590P-53350042-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
500A |
4 |
None |
1*230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__500A __3 |
4__4 __4 |
5__None __5 |
6__1*230VAC __6 |
| 590P-53372541-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
725A |
4 |
None |
1*115VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__4 __4 |
5__None __5 |
6__1*115VAC __6 |
| 590P-53372542-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
725A |
4 |
None |
1*230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__4 __4 |
5__None __5 |
6__1*230VAC __6 |
| 590P-53383041-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
830A |
4 |
None |
1*115VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__830A __3 |
4__4 __4 |
5__None __5 |
6__1*115VAC __6 |
| 590P-53383042-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
830A |
4 |
None |
1*230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__830A __3 |
4__4 __4 |
5__None __5 |
6__1*230VAC __6 |
| 590P-53412560-P00-U4V0
|
Four Quadrant / Regenerative |
3*220-500VAC |
4125 |
6 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*220-500VAC __2 |
3__4125 __3 |
4__6 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 590P-63372542-P00-U4V0
|
Four Quadrant / Regenerative |
3*380-600VAC |
3725 |
4 |
None |
1*230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*380-600VAC __2 |
3__3725 __3 |
4__4 __4 |
5__None __5 |
6__1*230VAC __6 |
| 590P-73419560-P00-U4V0
|
Four Quadrant / Regenerative |
3*380-690VAC |
1850A |
6 |
None |
1*115/230VAC |
1__Four Quadrant / Regenerative __1 |
2__3*380-690VAC __2 |
3__1850A __3 |
4__6 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 591P-23270020-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*110-220VAC |
2700 |
2 |
None |
1*115/230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*110-220VAC __2 |
3__2700 __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 591P-23350041-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*110-220VAC |
3500 |
4 |
None |
1*115VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*110-220VAC __2 |
3__3500 __3 |
4__4 __4 |
5__None __5 |
6__1*115VAC __6 |
| 591P-53215010-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
15A |
1 |
None |
1*115/230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__15A __3 |
4__1 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 591P-53235010-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
35A |
1 |
None |
1*115/230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__35A __3 |
4__1 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 591P-53240020-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
40A |
2 |
None |
1*115/230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__40A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 591P-53270020-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
70A |
2 |
None |
1*115/230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__70A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 591P-53270020-P83-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
70A |
2 |
Code 83 |
1*115/230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__70A __3 |
4__2 __4 |
5__Code 83 __5 |
6__1*115/230VAC __6 |
| 591P-53311020-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
110A |
2 |
None |
1*115/230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__110A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 591P-53316520-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
165A |
2 |
None |
1*115/230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__165A __3 |
4__2 __4 |
5__None __5 |
6__1*115/230VAC __6 |
| 591P-53318031-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
180A |
3 |
None |
1*115VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__180A __3 |
4__3 __4 |
5__None __5 |
6__1*115VAC __6 |
| 591P-53327031-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
270A |
3 |
None |
1*115VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__3 __4 |
5__None __5 |
6__1*115VAC __6 |
| 591P-53327032-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
270A |
3 |
None |
1*230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__3 __4 |
5__None __5 |
6__1*230VAC __6 |
| 591P-53327032-PT0-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
270A |
3 |
Code T0 |
1*230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__270A __3 |
4__3 __4 |
5__Code T0 __5 |
6__1*230VAC __6 |
| 591P-53338041-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
380A |
4 |
None |
1*115VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__4 __4 |
5__None __5 |
6__1*115VAC __6 |
| 591P-53338042-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
380A |
4 |
None |
1*230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__380A __3 |
4__4 __4 |
5__None __5 |
6__1*230VAC __6 |
| 591P-53350041-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
500A |
4 |
None |
1*115VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__500A __3 |
4__4 __4 |
5__None __5 |
6__1*115VAC __6 |
| 591P-53350042-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
500A |
4 |
None |
1*230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__500A __3 |
4__4 __4 |
5__None __5 |
6__1*230VAC __6 |
| 591P-53372541-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
725A |
4 |
None |
1*115VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__4 __4 |
5__None __5 |
6__1*115VAC __6 |
| 591P-53372542-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
725A |
4 |
None |
1*230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__725A __3 |
4__4 __4 |
5__None __5 |
6__1*230VAC __6 |
| 591P-53383041-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
830A |
4 |
None |
1*115VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__830A __3 |
4__4 __4 |
5__None __5 |
6__1*115VAC __6 |
| 591P-53383042-P00-U4V0
|
Two Quadrant / Non-Regenerative |
3*220-500VAC |
830A |
4 |
None |
1*230VAC |
1__Two Quadrant / Non-Regenerative __1 |
2__3*220-500VAC __2 |
3__830A __3 |
4__4 __4 |
5__None __5 |
6__1*230VAC __6 |