Bilde ikke tilgjengelig
Bilde ikke tilgjengelig
Henvendelsen din blir behandlet.
687539
Quick Coupling

Quick Couplings (hydraulic) up to 5000 psi - FF Series

Parker's Non-Spill quick couplers and nipples are versatile for use across a spectrum of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage.

Parker's Non-Spill quick couplers and nipples are versatile for use across a spectrum of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage.

Velg attributter for å se delenummer:

Tilbakestill attributter
Beskrivelse

FF Series Couplers (hydraulic) up to 5000 psi, meet the requirements of Hydraulic Tool Manufacturer's Association (HTMA) standards in the 3/8" size, and connect with FF/FC Series Nipples.
Parker's FF Series are double shut-off non-spill quick couplings designed to minimize spillage and air inclusion when connecting or disconnecting. Couplers have a sleeve locking mechanism to prevent accidental disconnection. Couplers and nipples are available in a wide range of sizes to be versatile for pressure ranges up to 5000 psi.
• Sizes: 1/4” – 1”
• Materials: Steel
• Port Ends: Female NPSF, Female NPTF, Female UNF, Female BSPP
• Seal Options: Nitrile/Polyurethane, EPR, Fluorocarbon

Typical Applications:
• Hydraulic tools
• Mobile equipment
• Industrial hydraulics

Beskrivelse

Karakteristikker for ytelse
Body Size (inch)
Flow Rate (GPM)
Material - Seals
Media
MINIMUM WORKING TEMPERATURE (°F)
MAXIMUM WORKING TEMPERATURE (°F)
Sleeve Type
Locking Mechanism
Body Material
CONNECTION TYPE
Plating
Application

???ATTACHMENTS???

Kontakt oss


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Telefon:7635447781


Faks:7635443418