No image available
No image available
Your request is being processed.

Product Quick View

???ATTR_UOM_HUR???
???ATTR_UOM_DAY???
???ATTR_UOM_WEE???
???ATTR_UOM_MON???
???ATTR_UOM_ANN???

Add to cart

Click on more info to Add to cart and more

Quick Specifications

Industriële hydraulische standaardslangen

Parker biedt een brede reeks hydraulische standaardslangen die dienen voor diverse toepassingen en diverse markten. De slangen van Parker, van eenaderige en tweeaderige gevlochten slangen tot vieraderige spiraalvormige slangen, en met diverse optionele omhulsels om ze te beschermen tegen wrijving, zijn geschikt voor alle drukwaarden en media om de klus te klaren.

Displaying products 1 - 12 of 33 Go to previous page 1 - 3 Go to next page

2380N HOSE

2390H HOSE

560N - General Hydraulic Hose

General hydraulic hose offers fast response and longer lengths than SAE 100R1 hose. Twin line hose available.

53DM/538DM - DuraMax™ Low Temperature

Natural and conductive hose with matte jacket for low coefficient of friction. 3000 psi hose has a smaller O.D. than 100R7 and 100R18 and a better bend radius than SAE J517 and 100R7 hoses.

Low Temperature Hose - 55LT

Superior flexibility in cold temperatures. Twin and multi-line hoses available.

General Hydraulic Hose - 510C

Flexible reinforced hose for general hydraulic applications with medium pressure requirements.

Hybrid Hose for Medium Pressure Hydraulics - D6/D6R

Covers all SAE 100R1 pressure and many SAE 100R2 pressure requirements. Exceeds SAE 100R17 and is MSHA accepted. D6R offers a tighter bend radius and longer lengths than D6.

Abrasion King® Hose - R6

Features excellent abrasion resistance for medium pressure hydraulic applications and a blue plait braid for hose identification.

E-Z Flex Hydraulic Hose - M8

Hose features (4) spiral wire performance in a high tensile (2) wire braid construction, making it very light weight and flexible. Offered in consistent, long lengths and designed for high-pressure hydraulic applications.

General Hydraulic Hose - 593

Features two wire strength with one braid flexibility and works with synthetic hydraulic fluids, water and a range of chemicals. Size 12 - Limited to +135°F (+57°C) for synthetic hydraulic fluids and water-based fluids.

Chemical Resistant PTFE Smoothbore Hose - 919/919B

PTFE Smoothbore braided hose meets or exceeds SAE 100R14 and the core tube is FDA compliant. Offered in natural or with an inner conductive static dissipating liner.

General Hydraulic Hose - 590

Hydraulic hose features two wire strength in a one wire construction creating an tighter bend radius hose. Twinline hose available.



Displaying products 1 - 12 of 33 Go to previous page 1 - 3 Go to next page




Contact Us


Parker Hannifin Corporation


6035 Parkland Blvd.

Cleveland

OH

USA

44124


Ph:1-800-272-7537


Fax:1-216-896-4410