No image available
No image available
Your request is being processed.
687563
Plastic en fluoropolymeren leidingen

PTFE Rod - Small Diameter - TFB Series

PTFE Beading is made from virgin Polytetrafluoroethylene in sizes from .015' O.D. up to .188' O.D.

Roll On To Zoom


PTFE Beading is made from virgin Polytetrafluoroethylene in sizes from .015" O.D. up to .188" O.D.

Choose attributes to view part number:

Reset Attributes
Description

PTFE miniature rod is used in high temperature applications or applications where chemicals are present. Typical applications include pull cords, o-ring seals, spacers or even as a woven filter.

Certifications
-ASTM D1710, Type 1, Grade 1, Class B
-FDA Compliant
-USP Class VI Compliant
- RoHS
-VW1, UL-83

Colors
Colors available as custom run

N Natural
0 Black
1 Brown
2 Red
3 Orange
4 Yellow
5 Green
6 Blue
7 Violet
8 Gray
9 White

Notes
Package quantities are not continuous
All dimensions are nominal

Description

Performance Characteristics
Application
Media
Standard Pack Qty (ft)
Outside Diameter (mm)
MINIMUM WORKING TEMPERATURE (°C)
MAXIMUM WORKING TEMPERATURE (°C)
Color

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433