No image available
No image available
Your request is being processed.
687539
Snelkoppelingen

Valves (Check) up to 250 psi - 2600 Series

Parker's check valves are designed to protect hydraulic systems from fluid back pressure

Parker's check valves are designed to protect hydraulic systems from fluid back pressure

Choose attributes to view part number:

Reset Attributes
Description

2600 Series Valves (Check) are swing check valves that have a spring-loaded, trapdoor style valve. The valve opens when system pressure approaches 1/2 psi to permit full flow with low pressure drop. As system pressure is relieved, the valve closes, retaining fluids upstream. The 2600 Series are in-line check valves designed especially for diesel and gasoline engine fuel lines with a spring crack pressure of 1/2 psi max. The 2600 Series are available in two sizes and can be used in low pressure air, liquid or gas systems.

• Sizes: 1/4” – 3/8”
• Materials: Aluminum
• Port Ends: Male NPTF

Typical Applications:
• Diesel and gasoline engine fuel lines
• Externally mounted oil filters and coolers
• Transmission fluid lubrication lines

Description

Performance Characteristics
Maximum Working Pressure (psi)
Body Material
Valve Style
Cracking Pressure (psi)

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418