Ingen bild tillgänglig
Ingen bild tillgänglig
Din begäran behandlas.
687630
Parker Hannifin Racor Division - Master

Cartridge Engine Air Filters

Compact cartridge engine air filters deliver clean, purified air to all diesel and gasoline engines in all applications.

Compact cartridge engine air filters deliver clean, purified air to all diesel and gasoline engines in all applications.

Välj attribut för att visa artikelnummer:

Återställ attribut
Beskrivning

Racor ECO, AF, and EA Series Cartridge Element Engine Air Filters

Racor ECO, AF, and EA Series Air Filters cover a wide range of air flow rates, mounting options and applications.  These air filters have cartridge replacement elements and most have safety secondary elements available either standard or as an option.  All air filters in these series include standard ports for vacuum air restriction gauges or indicators.  The ECO III series feature side ports for integration with a closed crankcase ventilation system.  Consult factory or literature for final determination of part numbers, required air flows, replacement elements, and accessories.

Sizing Air Filtration Needs:

• Measure available space for air cleaner assembly and brackets for reference
• Determine if the a dust operating environment necessitates a dynamic pre-cleaner, a static pre-cleaner, or no pre-cleaner.
• Decide on powder painted metal construction or engineering plastic contstruction
• Choose a single primary filter element alone or with a secondary safety filter
• Choose a straight or 45 degree elbow outlet (on selected models)
• Determine combustion air requirement of the engine (cfm or m3/min)
• cfm x 0.028 = m3/min
• Consult brochure for engine displacement air flow calculations

Applications Include:

• Agricultural machinery
• Earth-moving equipment
• Stationary engines and generator sets
• Trucks, buses and recreational vehicles
• Material handling equipment
• Street sweepers, snow removal, and forestry equipment

Features and Benefits of ECO, AF, and EA Series Cartridge Element Air Filters:

• High efficiency primary filter
• Safety element is standard on most models
• Includes port for a restriction indicator
• Reduces down-time, prolongs engine, filter, and turbocharger life
• Saves on fuel costs
• Compact and easy to install
• High air flow, low pressure differential designs
• Horizontal and/or vertical mounting options depending on product selected
• Radial or axial seals depending on product selected

Beskrivning

Prestanda
Brand
Series
Material
Filtered Medium
Pre-Cleaner
Mounting Position
Mounting Clamp Required
Maximum Flow Rate (cfm)
Maximum Flow Rate (m3/m)
Inlet Size (inch)
Inlet Size (cm)
Outlet Size (inch)
Outlet Size (cm)
Outlet Port Connection Type
Application Type
Application
Weight (lbs)
Weight (kg)
Length (inch)
Length (cm)
Diameter (inch)
Diameter (cm)
Element Type
Replacement Element
Accessory Type

???ATTACHMENTS???

Kontakta oss


PARKER HANNIFIN RACOR DIVISION


3400 FINCH ROAD

MODESTO

CA

UNITED STATES

95353


Tel:2095217860


Fax:2095293278