Compact, 10 mm PBT plastic valve designed for portable medical devices and those applications with limited space and available power.  Available with pulse width modulation (PWM) circuit technology.

Ten-X - Miniature Pneumatic Solenoid Valve

Compact, 10 mm PBT plastic valve designed for portable medical devices and those applications with limited space and available power. Available with pulse width modulation (PWM) circuit technology.

Reset Selections



  Product Information     Technical Specifications     Support     CAD  
Description
Ten-X - Miniature Pneumatic Solenoid Valve

The Ten X® is an electro-magnetic poppet valve with a 2- or 3-way NO/NC and distributor design providing the highest performance in a 10 mm wide package. The Ten X®  valve is compact, lighweight and quiet.  It can be integrated in PC or multi-station manifold mount set-ups or in stand alone applications with tube connections.  Available with pulse width modulation (PWM) circuit technology to minimize power consumption.

• Small 10mm footprint, with up to 22 lpm of flow
• Highly reliable single piece body design
• Universal barb or manifold connections and PCB mount
• Life cycle rating of 20 million (worst case tested, no performance degradation)
• RoHS compliant  

Typical Applications:
 Dialysis
 Portable medical equipment
 Patient monitors
 Wound therapy
 Blood Pressure Monitoring

Description

Typical Applications: Blood Pressure Monitoring, Wound Therapy, Dialysis, Patient Monitors, Portable Medical Equipment
Performance: Flow Rate Range: 0 to 12 slpm
Performance: Pressure Range: up to 30 psi
Dimensions: Width: 0.39 in (9.91 mm)
Dimensions: Height: 1.15 in (29.21 mm)
Dimensions: Length: 1.30 in (33.1 mm)
Wetted Materials: Body: PBT, 430 FR Series Stainless Steel, 302 Series Stainless
Wetted Materials: Seals(Elastomer): FKM, EPDM, Silicone
Cleanliness: Standard
Valve Configuration(Type): 2-Way NO, 2/3 Way NC, 2/3 Way NO, 3 Way Distributor
Life (# cycles): Up to 20 Million Cycles
Pneumatic Connection Options: Barbs, Manifold Compatible
Electrical Connection Options: PC Pins
Leak Rate: as low as .016 sccm
Response Time: as low as 5 msec
Power Requirement (Watts): 0.5W, 1W
Weight: 0.42 oz (12.0 g)

Attachments
Part NumberPDFIGSSATSTPDWFDWG
914-111052-000
914-111122-000
914-111242-000
914-221052-000
914-221122-000
914-221242-000
914-232053-000
914-232123-000
914-232243-000
914-242053-000
914-242123-000
914-242243-000
914-252053-000
914-252123-000
914-252243-000
914-261052-000
914-261122-000
914-261242-000
914-311052-000
914-311122-000
914-311242-000
914-321052-000
914-321122-000
914-321242-000
914-332053-000
914-332123-000
914-332243-000
914-342053-000
914-342123-000
914-342243-000
914-352053-000
914-352123-000
914-352243-000
914-361052-000
914-361122-000
914-361242-000