Non thermally compensated, 2-way normally closed (NC) high flowing proportional valve designed for flow rates up to 240 slpm at less than 2 watts of power.  Ideal for respiratory applications that require low hysteresis and rapid response

VSO Max Miniature High Flow Proportional Valve

Non thermally compensated, 2-way normally closed (NC) high flowing proportional valve designed for flow rates up to 240 slpm at less than 2 watts of power. Ideal for respiratory applications that require low hysteresis and rapid response

Reset Selections



  Product Information     Technical Specifications     Support     CAD  
Description
VSO Max Miniature High Flow Proportional Valve

The VSO®- MAX is a high flow proportional valve that provides maximum flow capabilities to 240 slpm while consuming less than two watts of power. By offering 18% more flow and using 25% less power than the nearest competitive valve on the market, VSO®- MAX is the ideal solution for applications requiring low hysteresis and fast response.

• Capable of 240 slpm flow and pressures up to 60 psig (4 bar).
• Three standard control voltage ranges, including 5, 12, and 24 VDC.
• Face seal manifold mount; manifold available with 1/8" NPT ports.
• Proven performance to minimum 25 million life cycles.
• Light weight (70 grams).
• Low power solution – Minimizing power draw and heat generation
• RoHS compliant.

Typical Applications:
 Ventilators
 O2 Concentrators & Conservers
 Anesthesia Delivery & Monitors
 Pressure & Flow Control
 Mass Flow Control

Description

Typical Applications: Ventilators, O2 Concentrators & Conservers, Anaesthesia Delivery & Monitors, Pressure & Flow Control, Mass Flow Control
Performance: Flow Rate Range: 0 to 240 slpm
Performance: Pressure Range: 0 to 50 psi
Orifice Sizes Available: .116" (2.95mm)
Thermal Compensation: Non-Thermally Compensated
Dimensions: Width: 0.63 in (15.88 mm)
Dimensions: Height: 0.69 in (17.39 mm)
Dimensions: Length: 2.02 in (51.41 mm)
Wetted Materials: Body/Stem Base: 360 HO2 Brass, 430 FR Stainless Steel
Wetted Materials: Seals(Elastomer): FKM
All other Wetted Materials: 300 Series Stainless Steel
Control Method: Current or Voltage
Cleanliness: Oxygen Clean
Valve Configuration(Type): 2 Way Normally Closed
Life (# cycles): Up to 35 Million Cycles
Pneumatic Connection Options: Manifold Mount
Electrical Connection Options: 18" Wire Leads
Voltage Configurations Available: 5 VDC, 12 VDC, and 24 VDC
Leak Rate: <0.5 sccm of Air
Power Consumption (Watts): 2.0 Watts Maximum
Weight: 2.5 oz (69.4 g)

Attachments
Part NumberDWFPDFIGSSATSTPDWG
921-111051-000
921-111121-000
921-111241-000