High flow, 2-way normally closed (NC) proportional valve designed for flow rates up to 540 slpm at less than 1 watt of power.  Ideal for respiratory applications that require low hysteresis, rapid response and highly repeatable pressure and flow control.

PACE Hf Miniature Proportional Valve

High flow, 2-way normally closed (NC) proportional valve designed for flow rates up to 540 slpm at less than 1 watt of power. Ideal for respiratory applications that require low hysteresis, rapid response and highly repeatable pressure and flow control.

941-111211-001



  Product Information     Technical Specifications     Support     CAD  
Description
PACE Hf Miniature Proportional Valve

The PACE Hf is a high flow miniature proportional valve utilizing a Parker Advanced Technology actuator to deliver precise control over a wide range of flow while consuming less than 1 watt of power.  With an unparalleled controllable flow range of 0.5 to 540 slpm and a lower leak rate than metal seted proportional valves, the PACE Hf is the ideal solution for flow control applications sensitive to repeatability, hysteresis, and response time, leak and power consumption.

• Wide controllable range and tight control under varying inlet pressures.
• High inlet pressure capable (100 psi).
• Inlet and outlet pressure balanced make it ideal for pressure control
• Low power consumption, low heat generation.
• Proven performance tested to 100 million life cycles.
• Small size and light weight, highest flow capacity in class.
• RoHs compliant.

Typical Applications:
 Acute & Sub-Acute Ventilators
 Portable Ventilators
 Anesthesia
 Pressure & Flow Control
 Mass Flow Controllers

Description

Typical Applications: Acute & Sub-Acute Ventilators, Portable Ventilators, Anaesthesia, Pressure & Flow Control, Mass Flow Controllers
Performance: Flow Rate Range: 0.5 slpm to 540 slpm
Performance: Pressure Range: 0 to 100 psi
Orifice Sizes Available: 0.128" (3.35 mm)
Thermal Compensation: Non-Thermally Compensated
Dimensions: Width: 1.0 in (25.4 mm)
Dimensions: Height: 2.29 in (58.12 mm)
Dimensions: Length: 1.35 in (34.29 mm)
Wetted Materials: Body/Stem Base: C36000 Brass
Wetted Materials: Seals(Elastomer): FKM, 17-4 PH Stainless Steel
All other Wetted Materials: FKM, 17-4 PH Stainless Steel
Control Method: 0-10 VDC
Cleanliness: Oxygen Clean
Valve Type: 2 Way Normally Closed
Life (# cycles): Up to 100 Million Cycles
Pneumatic Connection Options: Manifold mount
Electrical Connection Options: Lead Connector
Leak Rate: <5.0 sccm of Air
Voltage Configurations Available: 12 VDC
Power Consumption (Watts): 0.6W Steady State
Weight: 1.7 oz (47 g)

Attachments
Part NumberDWFPDFIGSSATSTPDWG
941-111211-001