Parker's NEX valve is a family of non-elastomeric valves that are ideal for handling aggressive liquids such as inks and other solvents.

NEX -Miniature Inert Non Elastomer Solenoid Valve

Parker's NEX valve is a family of non-elastomeric valves that are ideal for handling aggressive liquids such as inks and other solvents.

Reset Selections



  Product Information     Technical Specifications     CAD  
Description
NEX -Miniature Inert Non Elastomer Solenoid Valve

NEX Valve is a 2/3 Way 2 position, bidirectional flow, non elastomeric miniature liquid control valve that incorporates many of the proven features of the X-Valve©.  NEX is designed to be inert and eliminate outgassing and swelling commonly encountered in aggressive liquid applications.

• Unique non elastomeric design eliminates compatibility issues typically found with Alcohols, Solvents, Water and Solvent based inks
• Power consumption as low as 0.5 Watts; PWM and pulse hold circuit compatible
• Compact and efficient side to side mounting
• Ensures high reliability with its single piece body design.
• Allows for direct tubing connection or a radial seal for manifold assemblies through its universal barb design.
• ROHS Compliant

Typical Applications:
  Inkjet printing, print heads
  Liquid cooling systems
  Reservoir fill/drain.

Description

Typical Applications: Printing: MEK, Toluene, other alcohols and solvents
Valve Type: Poppet Style
Vacuum to Pressure Range: 0-30 psi
Flow Rate (Orifice Size): .030 or .045"
Wetted Materials: Body: PBT
Wetted Materials: Diaphragm/Armature: 430 and 302 Stainless Steel
Valve Configuration(Type): 2/3 Way NC, 2/3 Way NO, 3 Way Universal
Leak Rate: .02 cc/min (water tight)
Response Time: <20 msec cycling
Mounting Style(integration): Barbed or Manifold Mountable
Dimensions: Width: 7.87mm
Dimensions: Height: .375"
Dimensions: Length: .92"

Part NumberPDFIPTSATSTPIGS
912-000003-001
912-000003-002
912-000003-003
912-000003-004
912-000003-005
912-000003-007
912-000003-008
912-000003-009
912-000003-010
912-000003-011
912-000003-014