LORD® Multiplane Mounts for Aerospace and Defense Applications | Product Series

Filtern nach

    Keine Filter ausgewählt

Dynamic Axial Spring Rate

Erhalten Sie Ihr Parker Konto noch heute!

Erstellen Sie ein Konto, um alles zu verwalten, was Sie mit Parker tun – von Ihren Voreinstellungen für Bestellungen bis zum Zugriff auf Anwendungen.


LOADING IMAGES
LORD® Multiplane Mounts for Aerospace and Defense Applications

LORD® Multiplane Mounts for Aerospace and Defense Applications

Multiplane Mounts are recommended for vibration isolation. Lightweight, compact & provide economical protection from lower frequency disturbances regardless of directions of forces. Not recommended where severe, frequently recurring shock is encountered.

Vollständige Produktbeschreibung

Economical protection from lower frequency. Vibration Standard stock Multiplane Mounts are recommended for the isolation of vibration. lightweight and compact, they provide economical protection from lower frequency disturbances regardless of directions of the forces. They are not recommended where severe, frequently recurring shock is encountered.
These mounts are available in a variety of load ratings. When loaded to their capacity, a system natural frequency of approximately 10 Hz results, providing effective isolation in applications where disturbing frequencies are above 20 Hz. The radial stiffness is the same as that in the axial direction.
Multiplane Mounts are easy to install. They are available in square or diamond configurations to suit a variety of design requirements. The contour of the flexing element provides uniform stress distribution.
Snubbing washers provide an interlocking system of metal parts which act to prevent damage from overload or excessive shock impact.

Zugehörige Dokumente („Ehemals Produktsupport“)

×
Produkte Dynamic Axial Spring Rate
106APDLQ-1 4.6 N/mm
106APDLQ-1B 5.3 N/mm
106APDLQ-2 7 N/mm
106APDLQ-A 1.4 N/mm
106APDLQ-B 3 N/mm
106APDLW-1 4.6 N/mm
106APDLW-1B 5.3 N/mm
106APDLW-2 7 N/mm
106APDLW-A 1.4 N/mm
106APDLW-B 3 N/mm
106APDLW-C 3.4 N/mm
106APLQ-1 4.6 N/mm
106APLQ-1B 5.3 N/mm
106APLQ-A 1.4 N/mm
106APLQ-B 3 N/mm
106APLQ-C 3.4 N/mm
106APLW-1 4.6 N/mm
106APLW-A 1.4 N/mm
106APLW-B 3 N/mm
106APLW-C 3.4 N/mm
156APDLQ-4B 46 lb/in
156APDLQ-6B 67 lb/in
156APDLQ-8 82 lb/in
156APDLW-3 30 lb/in
156APDLW-4B 45 lb/in
156APDLW-6B 65 lb/in
156APDLW-8 82 lb/in
156APLQ-3 5.2 N/mm
156APLQ-4B 7.8 N/mm
156APLQ-8 14 N/mm
156APLW-2 23 lb/in
156APLW-3 5.2 N/mm
156APLW-4B 7.8 N/mm
156APLW-6B 11 N/mm
156APLW-8 14 N/mm

A29633
1A0MGW