| WSPX010AGFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
BSPP |
¼ inch |
Automatic Float |
N/A |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__¼ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX010ANFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
NPT |
¼ inch |
Automatic Float |
N/A |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__NPT __2 |
3__¼ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX010BGFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
BSPP |
⅜ inch |
Automatic Float |
N/A |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__⅜ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX010BNFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
NPT |
⅜ inch |
Automatic Float |
N/A |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__NPT __2 |
3__⅜ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX010CGFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
BSPP |
½ inch |
Automatic Float |
N/A |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX010CNFX
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
NPT |
½ inch |
Automatic Float |
N/A |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__NPT __2 |
3__½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX015BGFX
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
BSPP |
⅜ inch |
Automatic Float |
N/A |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__⅜ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX015BNFX
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
NPT |
⅜ inch |
Automatic Float |
N/A |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__NPT __2 |
3__⅜ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX015CGFX
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
BSPP |
½ inch |
Automatic Float |
N/A |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX015CNFX
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
NPT |
½ inch |
Automatic Float |
N/A |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__NPT __2 |
3__½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX020DGFX
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
BSPP |
¾ inch |
Automatic Float |
N/A |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__¾ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX020DNFX
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
NPT |
¾ inch |
Automatic Float |
N/A |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__NPT __2 |
3__¾ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX025DGFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
BSPP |
¾ inch |
Automatic Float |
N/A |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__¾ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX025DNFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
NPT |
¾ inch |
Automatic Float |
N/A |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__NPT __2 |
3__¾ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX025EGFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
BSPP |
1 inch |
Automatic Float |
N/A |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__1 inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX025ENFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
NPT |
1 inch |
Automatic Float |
N/A |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__NPT __2 |
3__1 inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX030GGFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
BSPP |
1½ inch |
Automatic Float |
N/A |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__1½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX030GNFX
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
NPT |
1½ inch |
Automatic Float |
N/A |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__NPT __2 |
3__1½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX035GGFX
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
BSPP |
1½ inch |
Automatic Float |
N/A |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__1½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX035GNFX
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
NPT |
1½ inch |
Automatic Float |
N/A |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__NPT __2 |
3__1½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX040HGFX
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
BSPP |
2 inch |
Automatic Float |
N/A |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__2 inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX040HNFX
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
NPT |
2 inch |
Automatic Float |
N/A |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__NPT __2 |
3__2 inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX045IGFX
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
BSPP |
2½ inch |
Automatic Float |
N/A |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__2½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX045INFX
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
NPT |
2½ inch |
Automatic Float |
N/A |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__NPT __2 |
3__2½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX050IGFX
|
2880 m³/h @ 7 barg (1695 cfm @ 102 psig) |
BSPP |
2½ inch |
Automatic Float |
N/A |
1__2880 m³/h @ 7 barg (1695 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__2½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX050INFX
|
2880 m³/h @ 7 barg (1695 cfm @ 102 psig) |
NPT |
2½ inch |
Automatic Float |
N/A |
1__2880 m³/h @ 7 barg (1695 cfm @ 102 psig) __1 |
2__NPT __2 |
3__2½ inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX055JGFX
|
2880 m³/h @ 7 barg (1695 cfm @ 102 psig) |
BSPP |
3 inch |
Automatic Float |
N/A |
1__2880 m³/h @ 7 barg (1695 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__3 inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX055JNFX
|
2880 m³/h @ 7 barg (1695 cfm @ 102 psig) |
NPT |
3 inch |
Automatic Float |
N/A |
1__2880 m³/h @ 7 barg (1695 cfm @ 102 psig) __1 |
2__NPT __2 |
3__3 inch __3 |
4__Automatic Float __4 |
5__N/A __5 |
| WSPX010AGT1X
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
BSPP |
¼ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__¼ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX010AGT2X
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
BSPP |
¼ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__¼ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX010BGT1X
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
BSPP |
⅜ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__⅜ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX010BGT2X
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
BSPP |
⅜ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__⅜ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX010CGT1X
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
BSPP |
½ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__½ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX010CGT2X
|
36 m³/h @ 7 barg (21 cfm @ 102 psig) |
BSPP |
½ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__36 m³/h @ 7 barg (21 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__½ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX015BGT1X
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
BSPP |
⅜ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__⅜ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX015BGT2X
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
BSPP |
⅜ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__⅜ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX015CGT1X
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
BSPP |
½ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__½ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX015CGT2X
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
BSPP |
½ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__½ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX020DGT1X
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
BSPP |
¾ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__¾ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX020DGT2X
|
144 m³/h @ 7 barg (85 cfm @ 102 psig) |
BSPP |
¾ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__144 m³/h @ 7 barg (85 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__¾ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX025DGT1X
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
BSPP |
¾ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__¾ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX025DGT2X
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
BSPP |
¾ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__¾ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX025EGT1X
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
BSPP |
1 inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__1 inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX025EGT2X
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
BSPP |
1 inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__1 inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX030GGT1X
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
BSPP |
1½ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__1½ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX030GGT2X
|
396 m³/h @ 7 barg (233 cfm @ 102 psig) |
BSPP |
1½ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__396 m³/h @ 7 barg (233 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__1½ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX035GGT1X
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
BSPP |
1½ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__1½ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX035GGT2X
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
BSPP |
1½ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__1½ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX040HGT1X
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
BSPP |
2 inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__2 inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX040HGT2X
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
BSPP |
2 inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__2 inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX045IGT1X
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
BSPP |
2½ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__2½ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX045IGT2X
|
1260 m³/h @ 7 barg (742 cfm @ 102 psig) |
BSPP |
2½ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__1260 m³/h @ 7 barg (742 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__2½ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX050IGT1X
|
2880 m³/h @ 7 barg (1695 cfm @ 102 psig) |
BSPP |
2½ inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__2880 m³/h @ 7 barg (1695 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__2½ inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX050IGT2X
|
2880 m³/h @ 7 barg (1695 cfm @ 102 psig) |
BSPP |
2½ inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__2880 m³/h @ 7 barg (1695 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__2½ inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |
| WSPX055JGT1X
|
2880 m³/h @ 7 barg (1695 cfm @ 102 psig) |
BSPP |
3 inch |
Timed Solenoid |
230V 1ph 50/60Hz |
1__2880 m³/h @ 7 barg (1695 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__3 inch __3 |
4__Timed Solenoid __4 |
5__230V 1ph 50/60Hz __5 |
| WSPX055JGT2X
|
2880 m³/h @ 7 barg (1695 cfm @ 102 psig) |
BSPP |
3 inch |
Timed Solenoid |
115V 1ph 50/60Hz |
1__2880 m³/h @ 7 barg (1695 cfm @ 102 psig) __1 |
2__BSPP __2 |
3__3 inch __3 |
4__Timed Solenoid __4 |
5__115V 1ph 50/60Hz __5 |