Autoclave 2B (2 Way) Ball Valve, Medium Pressure - 20,000 PSI (1379 bar) | Product Series

Filter by

    No filters selected

Orifice Size (inch)

Connection Size (inch)

Connection Type

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave 2B (2 Way) Ball Valve, Medium Pressure - 20,000 PSI (1379 bar)

Autoclave 2B (2 Way) Ball Valve, Medium Pressure - 20,000 PSI (1379 bar)

Parker Autoclave’s 2B Series Ball Valves are quarter turn, manual 2 way valves. These ball valves operate up to 20,000 psi (1,379 bar) with a variety of end connections. These valves also feature a trunnion mounted stem.

Technical Specifications

  • Product Series: 2 Way
  • Materials of Construction: 316 Stainless Steel, for other options contact factory
  • Options: High Temperature, Air to Open, Air to Close, Air to Open/Close, Electric 120VAC, 220VAC, 240VAC
  • Maximum Operating Pressure: 10000, 15000, 20000 psi, 689, 1034, 1379 bar
  • Orifice Size: 3/16, 1/4, 3/8, 1/2, 3/4, 1 inch
  • Connection Type: Low Pressure, Medium Pressure, NPT, High Pressure, Flared Cone
  • Connection Size: 1/8, 1/4, 3/8, 1/2, 9/16, 3/4, 1, 1-1/2 inch
Safety Warning

Full Product Description

Parker Autoclave's 2B Series ball valves have been designed to provide superior quality for maximum performance within a variety of valve styles, sizes, and process connections. These ball valves feature an integral one-piece trunnion mounted ball and stem that eliminates the shear failure common to two-piece designs. The seat glands are re-torqueable for longer seat life, and the low friction pressure-assisted graphite filled PTFE stem seal reduces actuation torque and increases cycle life. The valves have a full port flow path that minimizes pressure drop, and are fitted with PEEK seats to ensure excellent chemical, heat and wear resistance.

As standard, these high pressure ball valves are manufactured from cold worked 316 stainless steel and are capable of operating at up to 20,000 PSI (1,379 bar). The wetted parts are also available in other materials. The valves are fitted with Viton O-rings, rated for operation over a temperature range of -17.8 to 204˚C (0 to 400˚F). Other O-ring materials are optionally available to extend the upper limit to 260˚C (500˚F).


Markets:
• Oil and Gas
• Petrochemical
• Research
• Chemical
• Power


Features/Benefits:
• One-piece, trunnion mounted style, stem design eliminates shear failure and reduces the effects of side loading found in two piece designs.
• Re-torqueable seat glands for longer seat life.
• PEEK seats offer excellent resistance to chemicals, heat, and wear/abrasion.
• Full-port flow path minimizes pressure drop.
• 316 cold worked stainless steel construction.
• Low friction pressure assisted graphite filled Teflon stem seal increases cycle life and reduces operating torque.
• Quarter turn from open to close with positive stop.
• Viton o-rings for operation from 0°F (-17.8°C) to 400°F (204°C).
• Optional o-rings available for high-temperature applications.
• Optional wetted materials.
• Wide selection of tube and pipe end fittings available.
• Electric and pneumatic actuator options.

Applications:
• High Pressure Skid Panels
• Chemical Injection
• Specialty High Pressure Gas Systems
• Research Systems
• High Pressure Test Panels

Related Documents

×
Products Orifice Size (inch) Connection Size (inch) Connection Type Maximum Working Pressure (psi)
2B4S15L2 1/4" 1/8" Low Pressure 15000
2B4S15L4 1/4" 1/4" Low Pressure 15000
2B4S15L6 1/4" 3/8" Low Pressure 15000
2B4S10L8 1/4" 1/2" Low Pressure 10000
2B4S20M4 1/4" 1/4" Medium Pressure 20000
2B4S20M6 1/4" 3/8" Medium Pressure 20000
2B4S20M9 1/4" 9/16" Medium Pressure 20000
2B4S20H4 1/4" 1/4" High Pressure 20000
2B4S20H6 1/4" 3/8" High Pressure 20000
2B4S20H9 1/4" 9/16" High Pressure 20000
2B4S15P2 1/4" 1/8" NPT 15000
2B4S15P4 1/4" 1/4" NPT 15000
2B4S15P6 1/4" 3/8" NPT 15000
2B4S15P8 1/4" 1/2" NPT 15000
2B6S10L8 3/8" 1/2" Low Pressure 10000
2B6S20M6 3/8" 3/8" Medium Pressure 20000
2B6S20M9 3/8" 9/16" Medium Pressure 20000
2B6S20M12 3/8" 3/4" Medium Pressure 20000
2B6S20H9 3/8" 9/16" High Pressure 20000
2B6S15P4 3/8" 1/4" NPT 15000
2B6S15P6 3/8" 3/8" NPT 15000
2B6S15P8 3/8" 1/2" NPT 15000
2B8S15M16 1/2" 3/4" Medium Pressure 15000
2B8S15M12 1/2" 1" Medium Pressure 15000
2B8S10P12 1/2" 3/4" NPT 10000
2B8S10P16 1/2" 1" NPT 10000
2B12S15M16 3/4" 3/4" Medium Pressure 15000
2B12S15P8 3/4" 1" Medium Pressure 15000
2B12S10P12 3/4" 3/4" NPT 10000
2B12S10P16 3/4" 1" Medium Pressure 10000
2B16S10MA24 1" 1-1/2" Medium Pressure 10000
2B16S10P16 1" 1" NPT 10000
2B3S20FC6 3/16" 3/8" Flared Cone 20000
2B6S20FC6 3/8" 3/8" Flared Cone 20000
2B6S20FC9 3/8" 9/16" Flared Cone 20000
2B8S15FC12 1/2" 3/4" Flared Cone 15000
2B8S15FC16 1/2" 1" Flared Cone 15000
2B12S15FC16 3/4" 1" Flared Cone 15000

A29633
687516