Parker Certified Piping Service Centers | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Certified Piping Service Centers

Parker Certified Piping Service Centers

Utilizing Parker's innovative non-welded connection technologies, the Parker CPS Service combines consultation, design, prefabrication of pipe assemblies and installation services under one roof to minimize the total installed cost of piping projects.

Full Product Description

Utilizing Parker's innovative non-welded connection technologies, the Parker Certified Piping Service center combines consultation, design, prefabrication of pipe assemblies and installation services under one roof to minimize the total installed cost of piping projects.

Parker’s HPF and Parflange F37 weld-free piping systems are designed for high and low pressure applications where rapid commissioning is required. It’s ideally suited to industrial, offshore and marine use – being cheaper, cleaner and quicker than the overall cost of traditional welding installations.

Parflange F37 non-welded pipe is a safe, efficient way to transfer chemicals, water, hydraulic oil and other fluids. When you need to achieve leak-free connections on a budget non-weld piping is much faster, cleaner and less labour-intensive than the traditional welding route.

Consultation and design

The CPS team of engineers offers expert consultation and design services.

During consultation, the customer’s project requirements are reviewed with the CPS engineering team to determine the best-suited services.
Technical and commercial requirements are also reviewed. Line sizing, clamping requirements, routing, and environmental and safety concerns are considered during this early stage.

The CPS team provides a tailored proposal to match the customer’s technical and commercial requirements whether the project is a line expansion, retrofit of existing piping system or for OEM piping assemblies. This key collaborative planning provides a solid foundation for subsequent design work, as well as for fabrication of piping assemblies.

As the project enters the design stage, Parker’s engineer-to-engineer collaboration with the customer ensures that all technical requirements are met. Depending on the scope of work, piping assemblies are designed either on the jobsite or at the CPS center. Our piping designers are experts in on-site measurement/surveying, development or modification of detailed piping drawings, and review of customer technical specifications and standards.

Prefabricated Assemblies and Installation

The CPS team migrates the upfront piping engineering to factory prefabricated pipe assemblies with several installation options.
With state-of-the-art CNC large- and small-capacity bending equipment, as well as all complementary pipe end finishing equipment, the CPS team expertly manufactures prefabricated piping assemblies.

By using cold drawn seamless tubes, the non-welded Parflange F37 system is inherently cleaner than welded piping systems, providing the benefit of reduced system flushing time.

The CPS Center employs Parker filtration and condition monitoring technologies to bring piping cleanliness to documented customer requirements. On-site leak-proof testing services can also be specified.

Parker delivers fabricated pipe assemblies to the worksite. These pipe assemblies will be protected, labeled and ready for installation.

With the largest CNC cold bending capabilities in the industry, the CPS team specializes in the factory fabrication of pre-bent piping assemblies. These assemblies reduce much of the on-site design and fabrication and allow for the most efficient installation on the jobsite. When the project does not allow for prefabrication of assemblies, CPS's technicians dispatch these capabilities to the job.

The CPS team is fully engaged in the on-site installation of piping assemblies. A project manager leads the team of trained installers to maximize installation throughput and installation quality. The CPS team oversees the project from start to finish, and ensures the installed piping system meets all requirements, to instill a high degree of customer confidence.

On-site piping installation services also enables quick reaction to unforeseen project obstacles or design changes. Costly project delays and downtime are dramatically minimized.

Related Documents

Literature and Reference Materials
BUL-4172-UK - Complete Piping Solutions
Product Demos & Tutorials
Video]CompletePipingSolutions-CPS
×
Products

A29633
687614