Frameless Low Cogging Servo Motors - NK Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Frameless Low Cogging Servo Motors - NK Series

Frameless Low Cogging Servo Motors - NK Series

NK-series frameless servo motor kits are innovative and optimized, enabling the complete integration of a low-cogging direct drive servo motor within a mechanical system. Available with 230/400VAC windings, power ratings to 34kW and speeds to 15000 min-1

Technical Specifications

  • Frame Size: 42 mm, 56 mm, 62 mm, 80 mm, 110 mm, 143 mm
  • Continuous Output Power: 0.2 to 7.5 kW (air cooled), 3.8 to 34 kW (water cooled)
  • Continuous Torque: 0.4 to 41 Nm (air cooled), 3.1 to 90 Nm (water cooled), 3.5 to 362 lb-inch (air cooled), 27 to 796 lb-inch (water cooled)
  • Peak Torque: 1.7 to 137 Nm (air cooled), 6.6 to 137 Nm (water cooled), 15 to 1212 lb-inch (air cooled), 58.4 to 1212 lb-inch (water cooled)
  • Rated Speed: 1000 to 8000 RPM (air cooled), 2000 to 15000 RPM (water cooled)
  • Input Voltage: 230 VAC, 400 to 480 VAC
  • Motor Pole Count: 10
  • Feedback Type: Resolver, Absolute Encoder (EnDat, HIPERFACE), Without Sensor
  • Compatible Parker Drive: PSD1, Compax3, AC890SD, AC650S, AC30V
  • Specifications Met: CE
  • Ingress Protection Rating: IP00
  • Holding Brake Included: Optional
  • Cooling Method: Air-Cooled / Natural Convection (standard), Water Cooled (on request, NK3-8)
  • Shaft Type: Hollow (ID: 9 - 40mm)
Safety Warning

Full Product Description

The NK servo motor kit is an innovative and comprehensive approach enabling the complete integration of the motor in a simplified mechanical system. This approach ensures that the size constraints of the machine are utilized to maximum effect. This delivers a more accurate, reliable and robust solution than traditional construction methods. A complete range of products is available to meet the design needs of many different mechanical systems in a host of different applications. Other more bespoke adaptations can be developed upon request.

Markets:
• Machine Tools
• Packaging Machinery
• Medical
• Other Life Sciences
• Marine & Submarine

Features/Benefits:
• Permanent magnet synchronous servo motor kit
• Compact footprint and reduced weight of the mechanical systems
• Reduced cost
• Direct Drive: accurate and robust mechanics
• Complete and optimized solution including sensor, cooling system and drive
• Integration assistance

Applications:
• Tooling Machines
• Special Machines
• Electric Cylinders
• Pump
• Compresssor
• Winch

Related Documents

×

A29633
A87859