Hydraulic testers SCLV / SensoControl | Product Series

Filter by

    No filters selected

Flow Rates

Product Type

Product Style

Port Size

Operating Pressure

Calibration Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic testers SCLV / SensoControl

Hydraulic testers SCLV / SensoControl

The hydraulic testers SCLV are designed for testing the functionality of motors, pumps, valves and hydrostatic drives. These easy-to-use hydraulic testers can help locate faults in a hydraulic system.

Technical Specifications

  • Division: High Pressure Connectors Europe Division
  • Port Type: BSPP, UNF
  • Operating Pressure: -10...+50 °C
  • Maximum Fluid Temperature: +90 °C
  • Minimum Fluid Temperature: -20 °C
  • Specifications Met: CE
  • For Fluid Type: Oil based liquid
  • Weight: 5.5 kg, 8.9 kg, 4.2 kg
  • Height: 135 mm , 135 mm, 150 mm, 130 mm , 130 mm
  • Length: 222 mm , 235 mm , 370 mm
  • Width: n.a.
Safety Warning

Full Product Description

Measurement of pressure, temperature and flow
Special features:
• Easy to use in both flow directions; integrated oil bypass protects the system, testing device and operator from surge pressures
• User-selectable flow direction enables smooth connection and simple measuring
• Can be put into use quickly with pumps, valves, motors, cylinders and hydrostatic drives

The hydraulic testers are designed for testing the functionality of motors, pumps, valves and hydrostatic drives. These easy-to-use hydraulic testers can help locate faults in a hydraulic system.
These hydraulic testers can be used for precisely measuring pressure, temperature and flow. The testers are also helpful when performing hydraulic system maintenance, locating error sources on directional control valves and making valve adjustments.
The pressure-load valve with its integrated bypass-blowout discs makes it possible to build up pressure progressively in order to check the flow in an entire working area.
Integrated safety shut-off (blow-out discs)
The load valve is fitted with two safety blow-out discs. The device is protected by this safety mechanism. These discs break and the load valve becomes inactive whenever the maximum permitted operating pressure (Pmax) is exceeded. The complete flow then runs off to the tank. Read the operating manual carefully before replacing the blow-out discs.

Features / Advantages:
• Pressure, temperature and flow measuring device
• 2 measuring ranges of up to 750 l/min
• High-pressure-resistant up to 480 bar
• Integrated overload protection
• Reverse-mode operation (direction of flow A - B)
• Also with CAN bus connection
• CAN version with integrated temperature sensor

Markets:
• Mobile hydraulic

Applications:
• Motors
• Pumps
• Valves
• Hydrostatic drives

Related Documents

Literature and Reference Materials
Manual SCLV/SCLVT Hydraulic Tester
Contact & Support Information
Feedback Form
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
×
Products Flow Rates Product Type Product Style Port Size Operating Pressure Calibration Type
K-SCFTT-150-DRV-C2-05 6...150 l/min Hydraulic tester CAN CAN SCFT turbine flow meter incl. throttle check valve 3/4“ BSPP 350 bar Factory calibration according to ISO 9001
K-SCLV-PTQ-300 10…300 l/min Hydraulic tester analogue Analogue hydraulic tester with pressure load valve 1“ BSPP 350 bar Factory calibration according to ISO 9001
K-SCLV-PTQ-750 20...750 l/min Hydraulic tester analogue Analogue hydraulic tester with pressure load valve 1-7/8“ UNF 400 bar Factory calibration according to ISO 9001
K-SCLVT-PTQ-300-C2-05 10…300 l/min Hydraulic tester CAN CAN hydraulic tester with pressure load valve 1“ BSPP 350 bar Factory calibration according to ISO 9001
K-SCLVT-PTQ-750-C2-05 20...750 l/min Hydraulic tester CAN CAN hydraulic tester with pressure load valve 1-7/8“ UNF 400 bar Factory calibration according to ISO 9001
SCFT-150-DRV 6...150 l/min Hydraulic tester analogue Analogue SCFT turbine flow meter incl. throttle check valve 3/4“ BSPP 350 bar None
SCFTT-150-DRV-C2-05 6...150 l/min Hydraulic tester CAN CAN SCFT turbine flow meter incl. throttle check valve 3/4“ BSPP 350 bar None
SCLV-PTQ-300 10…300 l/min Hydraulic tester analogue Analogue hydraulic tester with pressure load valve 1“ BSPP 350 bar None
SCLV-PTQ-750 20...750 l/min Hydraulic tester analogue Analogue hydraulic tester with pressure load valve 1-7/8“ UNF 400 bar None
SCLVT-PTQ-300-C2-05 10…300 l/min Hydraulic tester CAN CAN hydraulic tester with pressure load valve 1“ BSPP 350 bar None
SCLVT-PTQ-750-C2-05 20...750 l/min Hydraulic tester CAN CAN hydraulic tester with pressure load valve 1-7/8“ UNF 400 bar None

A29633
687614