LIQUIfit® Polymer Ball Valves for Food and Beverages | Product Series

Filter by

    No filters selected

Shape

Configuration

Connection 1 Type

Connection 1 Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LIQUIfit® Polymer Ball Valves for Food and Beverages

LIQUIfit® Polymer Ball Valves for Food and Beverages

LIQUIfit® ball valves offer a dedicated solution to water treatment and beverages handling. These compact and reliable valves ensure sealing protection and excellent cleanliness.

Technical Specifications

  • Brand: Parker|Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment|Life Sciences
  • Application: Beverage Dispensers, Inert Gases, Cooling, Food Process, Water Purification, Water Coolers
  • Technology: Fluid & Gas Handling, Pneumatics
  • Product Type: Industrial Valves
  • Product Style: Ball Valves
  • Product Series: LIQUIfit®
  • Function: 2/2
  • Shape: Straight|Elbow 90°
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Connection Type: Tube
  • Connection Size: 6 to 12 mm, 1/4 to 3/8 inch
  • Configuration: Tube to Swivel Port|Tube to Tube
  • For Fluid Type: Water|Beverages
  • Minimum Operating Temperature: -15 °C, 5 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Mounting Type: In-line|Right-Angled
  • Actuation Type: Manual
  • Body Material: Polypropylene with glassfiber
  • Seal Material: EPDM
  • Stem Material: Polymer
  • Ball Material: Tube to Swivel Port
  • Handle Type: Grey short lever (polymer)
  • Weight: 0.015 to 0.290 kg
  • Quantity per Box: 10
  • Gripping Ring Material: Stainless Steel
Safety Warning

Full Product Description

Product Features/Benefits:

 

  • Fully compatible for use with water, beverages and liquid food stuffs (liquids & gas)
  • Reliable for Peace of Mind
  • Push-in connection and disconnection
  • Compact solution
  • Full flow to limit turbulence
  • Self-cleaning balls maintains the cleanliness of the circuits
  • Inert technical polymer providing the best mechanical strength, thermal and chemical resistance



Markets:

  • Industrial Fluids
  • Beverage Process
  • Food Process,
  • Inert Gases

 


Applications:

  • Water Purification
  • Food & Beverages
  • Beverage Dispensers
  • Inert Gases

Related Documents

×
Products Shape Configuration Connection 1 Type Connection 1 Size
4020 56 00WP2 Straight Tube to Tube Tube 1/4
4020 60 00WP2 Straight Tube to Tube Tube 3/8
4021 56 14WP2 Straight Tube to Swivel Port Tube 1/4
4021 60 18WP2 Straight Tube to Swivel Port Tube 3/8
4022 56 14WP2 Elbow 90° Tube to Swivel Port Tube 1/4
4022 60 18WP2 Elbow 90° Tube to Swivel Port Tube 3/8
4023 56 14WP2 Straight Tube to Swivel Port Tube 1/4
4023 60 18WP2 Straight Tube to Swivel Port Tube 3/8
4020 06 00WP2 Straight Tube to Tube Tube 6
4020 08 00WP2 Straight Tube to Tube Tube 8
4020 10 00WP2 Straight Tube to Tube Tube 10
4020 12 00WP2 Straight Tube to Tube Tube 12
4024 06 00WP2 Elbow 90° Tube to Tube Tube 6
4024 10 00WP2 Elbow 90° Tube to Tube Tube 10

A29633
A43098