Nitrile 90 Durometer O-Ring Kit, Black , General Purpose | Product Series

Filter by

    No filters selected

Polymer Family

Color

Certificates

Markets

Fluid Compatibility

Thermal Application (F)

Nominal Hardness Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nitrile 90 Durometer O-Ring Kit, Black , General Purpose

Nitrile 90 Durometer O-Ring Kit, Black , General Purpose

Parker's nitrile (NBR) O-ring kits contain 37 popular AS568 sizes and 513 total O-rings.

Technical Specifications

  • Minimum Operating Temperature: -30 °F
  • Maximum Operating Temperature: 250 °F
  • Specifications Met: -
  • Region of Origin: North America
  • Durometer: 90 Shore A
Safety Warning

Full Product Description

When part numbers are missing, seal dimensions are unknown, and the parts themselves are unavailable from the equipment OEM, these o-ring kits can save the day, not to mention hours of downtime. More than eight different standard kits give you a choice of compounds and o-ring sizes for a wide range of sealing applications. The end result? Multiple sealing solutions for the same cost as a single OEM replacement part. Well even build custom kits using any of our 200-plus compounds.

• Heat resistance
• Up to 100°C (212°F) with shorter life @ 121°C (250°F)
• Cold flexibility
• Depending on individual compound, between -34°C and -57°C (-30°F and -70°F)
• Chemical resistance
• Aliphatic hydrocarbons (propane, butane, petroleum oil, mineral oil and grease, diesel fuel, fuel oils) vegetable and mineral oils and greases
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, alkali and salt solutions at low temperatures
• Water (special compounds up to 100°C) (212°F)
• Used for general purpose, MIL-G-21569 CL 1, UL Listed

Related Documents

×
Products Polymer Family Color Certificates Markets Fluid Compatibility Thermal Application (F) Nominal Hardness Range
PLSTC STD KIT N0552 Acrylonitrile-Butadiene Nitrile (NBR) Black None General Oils Standard (-30F to 250F) >70

A29633
687519