O-Rings, Seals and Retaining Rings for Industrial Fittings | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
O-Rings, Seals and Retaining Rings for Industrial Fittings

O-Rings, Seals and Retaining Rings for Industrial Fittings

Parker's O-Rings and Seals are well suited for most industrial hydraulic and pneumatic systems.

Technical Specifications

  • Product Type: O-Rings, Retaining Ring, Seal
  • Product Style: All of the O-ring, Retaining Ring and Seal replacements needed for our industrial fittings and adapters
  • Dash Number: 4 to 48
  • Tube Outside Diameter: 1/4 to 2 inch, 6 to 50 mm
  • Fitting Thread Size: 3/4"-14 inch, 1/4"-19 inch, 3/8"-19 inch, 1/2"-14 inch, 1"-11 inch, 1-1/4"-11 inch, 1-1/2"-11 inch, 2"-11 inch, 1/8"-28 inch, M8x1 to M60x2 mm
  • Durometer: 90 Shore A, n/a
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Materials of Construction: Steel Retaining Rings
  • Color: Black (NBR O-rings), Brown (Fluorocarbon O-rings)
  • Minimum Operating Temperature: -15 to -30 °F
  • Maximum Operating Temperature: 250 to 400 °F
  • Inside Diameter: 0.3 to 3.36 inch, 6.1 to 56.6 mm
  • Width: 0.04 to 0.14 inch, 1 to 3.53 mm
  • Outside Diameter: 13.5 to 75.0 mm
  • Compatible Fitting: O-rings, Retaining Rings and Seals replacements for all of our industrial fittings and adapters.
Safety Warning

Full Product Description

Parker offers a full line of high quality replacement O-rings, Seals and Retaining Rings for industrial fittings and adapters.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Standard o-rings and seals supplied with tube fittings and adapters are 90 durometer hard nitrile with high extrusion resistance making them suitable for very high pressure static applications.
• Fluorocarbon o-rings and seals are available for higher temperature specifications.
• For applications using different media or higher temperatures, additonal O-ring and seal materials are available upon request.
• Broad range of options: O-ring Face Seal (ORFS) tube end, SAE, ISO 6149, metric, BSPP and JIS B2351 port ends, and SAE 4-bolt flange o-rings, as well as metric and BSPP retaining rings and BSPP bonded seals.

Applications:
• Replacement o-rings, seals and retaining rings for fitting and adapters in hydraulic fluid and gas handling connections

Related Documents

×

A29633
687620