Pressure Regulators- A2 | Product Series

Filter by

    No filters selected

Pressure Regulator Type

Flange Type

Connection Size

Strainer Type

Valve Material

Body Material

Motor Type

Pressure Range (bar)

Pressure Range (psig)

Pressure Set Point (bar)

Pressure Set Point (psig)

Flow Coefficient (Kv)

Flow Coefficient (Cv)

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Regulators- A2

Pressure Regulators- A2

The A2B products are compact pressure regulators that maintain upstream or downstream despite fluctuations in load.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Valve Type: Please Configure Part for Valve Type
  • Maximum Operating Pressure: 27.6 bar, 28 bar, 400 psig, 406 psig
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Flow Coefficient: 0.09 to 1.28 Kv, 0.1 to 1.14 Cv
  • Pressure Regulator Type: Outlet - Internally Equalized, Outlet - Externally Equalized, n/a, Inlet - No Variation, Inlet - with Handwheel, Inlet - Re-Seating Relief, Inlet - Electrically Compensated, Inlet - Pneumatically Compensated (1:1 Ratio), Inlet - Pneumatically Compensated (3:1 Ratio)
  • Pressure Rating: 500 mm-Hg to 8.3 bar, 5.2 to 19.3 bar, 0.35 to 10 bar, 20 inch-Hg to 120 psig, 75 to 280 psig, 5 to 150 psig
  • Pressure Set Point: 1.0 to 19.3 bar, 15 to 280 psig
  • Flange Face Type: FPT, Socket Weld, No Flange, ODS, Weld Neck
  • Connection Size: 1/4 to 3/4 inch, None
  • Motor Type: None, Not Available, Motor Assembly- 120V 50/60 Hz 4-20 mA Standard CAM, Mounting Kit- Standard CAM
  • Strainer Type: Without Strainer, With Strainer
  • Valve Material: Standard Material, Meets Pressure Equipment Directive (PED)
  • Plating Type: No Plating
  • Body Material: Gray Iron, Ductile Iron
Safety Warning

Full Product Description

Parker’s A2 series of compact pressure regulators help reduce system cost and complexity by utilizing a compact housing and direct operation. These valves are ideal for applications where a larger pilot operating valve is too costly or too large. The regulators can be used with ammonia and certain other refrigerants, oil, and other approved fluids. The regulators are ideal for use in systems where a small inlet or outlet pressure regulator is needed and can also be used as a remote pilot for larger control valves that are located in difficult to service areas.

Market:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Compact Direct Diaphragm Operated
• Design Pressure (MRP): 27.6 bar (400 PSIG)
• Furnished with Flanged Connections: FPT, SW, WN or ODS
• Available with Close Coupled Strainer
• Stainless Steel Diaphragm
• Easily removed for service

Application:
• May be used as a remote pilot for larger valves.
• Modulates flow of refrigerant gas or liquid to maintain constant upstream (or inlet) pressure as set-for, despite load fluctuations. The fluid temperature range for the A2 Series of Regulators is -45°C to 105°C (-50°F to 220°F).
Products Pressure Regulator Type Flange Type Connection Size Strainer Type Valve Material Body Material Motor Type Pressure Range (bar) Pressure Range (psig) Pressure Set Point (bar) Pressure Set Point (psig) Flow Coefficient (Kv) Flow Coefficient (Cv) Model Number
A2B4AB5S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 5.2bar 75psig .34 Kv 0.4 Cv A2BK RA @75 1/2SW
A2B4AB5S13XYSN Inlet- Re-Seating Relief Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 5.2bar 75psig .34 Kv 0.4 Cv A2BK RA @75 1/2SW ST
A2B4AB5S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 5.2bar 75psig .34 Kv 0.4 Cv A2BK RA @75 3/4SW
A2B4AB5S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 5.2bar 75psig .34 Kv 0.4 Cv A2BK RA @75 3/4SW ST
A2B4AB5X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 5.2bar 75psig .34 Kv 0.4 Cv A2BK RA @75
A2B4AB5X00XYSN Inlet- Re-Seating Relief No Flange None With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 5.2bar 75psig .34 Kv 0.4 Cv A2BK RA @75 ST
A2B4AB6X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 5.5bar 80psig .34 Kv 0.4 Cv A2BK RA @80
A2B4AB8S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.2bar 90psig .34 Kv 0.4 Cv A2BK RA @90 1/2SW
A2B4AB8S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.2bar 90psig .34 Kv 0.4 Cv A2BK RA @90 3/4SW
A2B4AB8X00XYSN Inlet- Re-Seating Relief No Flange None With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.2bar 90psig .34 Kv 0.4 Cv A2BK RA @90 ST
A2B4DF7S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 18.3bar 265psig .34 Kv 0.4 Cv A2BK RD @265 3/4SW ST
A2B4DF7X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 18.3bar 265psig .34 Kv 0.4 Cv A2BK RD @265
A2B4DF9X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 19.0bar 275psig .34 Kv 0.4 Cv A2BK RD @275
A2B4DG1S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 19.3bar 280psig .34 Kv 0.4 Cv A2BK RD @280 3/4SW
A2B4DG1X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 19.3bar 280psig .34 Kv 0.4 Cv A2BK RD @280
A2B4VA2S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 1.0bar 15psig .34 Kv 0.4 Cv A2BK RV 3/4SW ST
A2B5AA7F134NSN Inlet- Electrically Compensated FPT 1/2" Without Strainer Standard Material Gray Iron Motor Assembly~ 120 V 50/60 Hz 4-20 mA Standard CAM 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BM RA 1/2FPT 120V4-20
A2B5AA7F136NSN Inlet- Electrically Compensated FPT 1/2" Without Strainer Standard Material Gray Iron Not Available 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BM RA 1/2FPT 240V4-20
A2B5AA7F137NSN Inlet- Electrically Compensated FPT 1/2" Without Strainer Standard Material Gray Iron Not Available 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BM RA 1/2FPT 220V4-20-LR
A2B5AA7S134NSN Inlet- Electrically Compensated Socket Weld 1/2" Without Strainer Standard Material Gray Iron Motor Assembly~ 120 V 50/60 Hz 4-20 mA Standard CAM 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BM RA 1/2SW 120V4-20
A2B5AA7X001NSN Inlet- Electrically Compensated No Flange None Without Strainer Standard Material Gray Iron Mounting Kit~ Standard CAM 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BM RA HDWR
A2B0DC9F13XNSN Inlet- No Variation FPT 1/2" Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig .43 Kv .5 Cv A2B RD 1/2FPT
A2B0DC9F13XYSN Inlet- No Variation FPT 1/2" With Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig .43 Kv .5 Cv A2B RD 1/2FPT ST
A2B0DC9F20XNSN Inlet- No Variation FPT 3/4" Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig .43 Kv .5 Cv A2B RD 3/4FPT
A2B0DC9K05XNSN Inlet- No Variation ODS 5/8" Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig .43 Kv .5 Cv A2B RD 5/8ODS
A2B0DC9S13XNSN Inlet- No Variation Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig .43 Kv .5 Cv A2B RD 1/2SW
A2B0DC9S20XNSN Inlet- No Variation Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig .43 Kv .5 Cv A2B RD 3/4SW
A2B0DC9W20XNSN Inlet- No Variation Weld Neck 3/4" Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig .43 Kv .5 Cv A2B RD 3/4WN
A2B0DC9X00XNPN Inlet- No Variation No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig .43 Kv .5 Cv A2B DN RD
A2B0DC9X00XNSN Inlet- No Variation No Flange None Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig .43 Kv .5 Cv A2B RD
A2B0VA2F13XNSN Inlet- No Variation FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 1.0bar 15psig .43 Kv .5 Cv A2B RV 1/2FPT
A2B0VA2F13XYSN Inlet- No Variation FPT 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 1.0bar 15psig .43 Kv .5 Cv A2B RV 1/2FPT ST
A2B5AA7X00XNSN Inlet- Electrically Compensated No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BM RA
A2B5VA2X00XNSN Inlet- Electrically Compensated No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 1.0bar 15psig .43 Kv 0.5 Cv A2BM RV
A2B6AA7X00XNSN Inlet- Electrically Compensated No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2B2M RA
A2B7AA7F13XNSN Inlet- Pneumatically Compensated (1:1 Ratio) FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BP RA 1/2FPT
A2B7AA7K05XNSN Inlet- Pneumatically Compensated (1:1 Ratio) ODS 5/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BP RA 5/8ODS
A2B7AA7S10XNSN Inlet- Pneumatically Compensated (1:1 Ratio) Socket Weld 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BP RA 3/8SW
A2B7AA7S13XNSN Inlet- Pneumatically Compensated (1:1 Ratio) Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BP RA 1/2SW
A2B7AA7S20XNSN Inlet- Pneumatically Compensated (1:1 Ratio) Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BP RA 3/4SW
A2B7AA7S20XYSN Inlet- Pneumatically Compensated (1:1 Ratio) Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BP RA 3/4SW ST
A2B7AA7X00XNPN Inlet- Pneumatically Compensated (1:1 Ratio) No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BP DN RA
A2B7AA7X00XNSN Inlet- Pneumatically Compensated (1:1 Ratio) No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2BP RA
A2B0VA2S20XNSN Inlet- No Variation Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 1.0bar 15psig .43 Kv .5 Cv A2B RV 3/4SW
A2B0VA2S20XYSN Inlet- No Variation Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 1.0bar 15psig .43 Kv .5 Cv A2B RV 3/4SW ST
A2B0VA2X00XNSN Inlet- No Variation No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 1.0bar 15psig .43 Kv .5 Cv A2B RV
A2B1AA7F13XNSN Inlet- No Variation FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B2 RA 1/2FPT
A2B1AA7F20XNSN Inlet- No Variation FPT 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B2 RA 3/4FPT
A2B1AA7K13XNSN Inlet- No Variation ODS 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B2 RA 1/2ODS
A2B1AA7S10XNSN Inlet- No Variation Socket Weld 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B2 RA 3/8SW
A2B1AA7S13XNSN Inlet- No Variation Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B2 RA 1/2SW
A2B1AA7S20XNSN Inlet- No Variation Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B2 RA 3/4SW
A2B1AA7X00XNSN Inlet- No Variation No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B2 RA
A2B2AA7F10XNSN Inlet- With Handwheel FPT 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B2H RA 3/8FPT
A2B7DC9S10XNSN Inlet- Pneumatically Compensated (1:1 Ratio) Socket Weld 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .43 Kv 0.5 Cv A2BP RD 3/8SW
A2B7DC9S13XNSN Inlet- Pneumatically Compensated (1:1 Ratio) Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .43 Kv 0.5 Cv A2BP RD 1/2SW
A2B7DC9S20XNSN Inlet- Pneumatically Compensated (1:1 Ratio) Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .43 Kv 0.5 Cv A2BP RD 3/4SW
A2B7DC9X00XNSN Inlet- Pneumatically Compensated (1:1 Ratio) No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .43 Kv 0.5 Cv A2BP RD
A2B7VA2X00XNSN Inlet- Pneumatically Compensated (1:1 Ratio) No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 1.0bar 10psig .43 Kv 0.5 Cv A2BP RV
A2B9AA7X00XNSN Inlet- Pneumatically Compensated (1:1 Ratio) No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2B2P RA
A2C0AA7X00XNSN Inlet- Pneumatically Compensated (3:1 Ratio) with Handwheel No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv 0.5 Cv A2B23PH RA
A2CKAA7S13YPN N/A Socket Weld 1/2" With Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig 0.97 Kv 1.14 Cv A2CK DN RA 1/2SW ST
A2CKAA7X00NPN N/A No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig 0.97 Kv 1.14 Cv A2CK DN RA
A201VA7F06XNSN Outlet- Internally Equalized FPT 1/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1 RV 1/4FPT
A201VA7F10XNSN Outlet- Internally Equalized FPT 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1 RV 3/8FPT
A2B2AA7F13XNSN Inlet- With Handwheel FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B2H RA 1/2FPT
A2B2AA7X00XNSN Inlet- With Handwheel No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B2H RA
A2B3AA7F06XNSN Inlet- With Handwheel FPT 1/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2BH RA 1/4FPT
A2B3AA7F10XNSN Inlet- With Handwheel FPT 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2BH RA 3/8FPT
A2B3AA7S13XNSN Inlet- With Handwheel Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2BH RA 1/2SW
A2B3AA7S20XNSN Inlet- With Handwheel Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2BH RA 3/4SW
A2B3AA7X00XNSN Inlet- With Handwheel No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2BH RA
A2B3VA2X00XNSN Inlet- With Handwheel No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 1.0bar 15psig .43 Kv .5 Cv A2BH RV
A2B4AA4X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 1.7bar 25psig .34 Kv 0.4 Cv A2BK RA @25
A2B4AA5S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.1bar 30psig .34 Kv 0.4 Cv A2BK RA @30 1/2SW
A2B4AA5S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 2.1bar 30psig .34 Kv 0.4 Cv A2BK RA @30 3/4SW
A201VA7F10XYSN Outlet- Internally Equalized FPT 3/8" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1 RV 3/8FPT ST
A201VA7F13XNSN Outlet- Internally Equalized FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1 RV 1/2FPT
A201VA7F13XYSN Outlet- Internally Equalized FPT 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1 RV 1/2FPT ST
A201VA7S13XNSN Outlet- Internally Equalized Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1 RV 1/2SW
A201VA7S13XYSN Outlet- Internally Equalized Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1 RV 1/2SW ST
A201VA7S20XNSN Outlet- Internally Equalized Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1 RV 3/4SW
A201VA7X00XNSN Outlet- Internally Equalized No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1 RV
A202DC9K05XNSN Outlet- Internally Equalized ODS 5/8" Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.17 Kv 0.2 Cv A2BO2 RD 5/8ODS
A202DC9X00XNSN Outlet- Internally Equalized No Flange None Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.17 Kv 0.2 Cv A2BO2 RD
A202VA7F10XNSN Outlet- Internally Equalized FPT 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.17 Kv 0.2 Cv A2BO2 RV 3/8FPT
A202VA7F10XYSN Outlet- Internally Equalized FPT 3/8" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.17 Kv 0.2 Cv A2BO2 RV 3/8FPT ST
A2B4AA9S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 3.5bar 50psig .34 Kv 0.4 Cv A2BK RA @50 1/2SW
A2B4AA9S13XYSN Inlet- Re-Seating Relief Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 3.5bar 50psig .34 Kv 0.4 Cv A2BK RA @50 1/2SW ST
A2B4AA9S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 3.5bar 50psig .34 Kv 0.4 Cv A2BK RA @50 3/4SW
A2B4AA9S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 3.5bar 50psig .34 Kv 0.4 Cv A2BK RA @50 3/4SW ST
A2B4AA9X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 3.5bar 50psig .34 Kv 0.4 Cv A2BK RA @50
A2B4AB2X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.1bar 60psig .34 Kv 0.4 Cv A2BK RA @60
A2B4AB4F06XNSN Inlet- Re-Seating Relief FPT 1/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 1/4FPT
A2B4AB4F10XNSN Inlet- Re-Seating Relief FPT 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 3/8FPT
A2B4AB4F13XNSN Inlet- Re-Seating Relief FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 1/2FPT
A2B4AB4F20XNSN Inlet- Re-Seating Relief FPT 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 3/4FPT
A2B4AB4K05XNSN Inlet- Re-Seating Relief ODS 5/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 5/8ODS
A202VA7F13XNSN Outlet- Internally Equalized FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.17 Kv 0.2 Cv A2BO2 RV 1/2FPT
A202VA7F13XYSN Outlet- Internally Equalized FPT 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.17 Kv 0.2 Cv A2BO2 RV 1/2FPT ST
A202VA7S10XNPN Outlet- Internally Equalized Socket Weld 3/8" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.17 Kv 0.2 Cv A2BO2 DN RV 3/8SW
A202VA7S13XYSN Outlet- Internally Equalized Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.17 Kv 0.2 Cv A2BO2 RV 1/2SW ST
A202VA7X00XNSN Outlet- Internally Equalized No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.17 Kv 0.2 Cv A2BO2 RV
A203DC9F13XNSN Outlet- Internally Equalized FPT 1/2" Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.43 Kv 0.5 Cv A2BO4 RD 1/2FPT
A203DC9S13XNSN Outlet- Internally Equalized Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.43 Kv 0.5 Cv A2BO4 RD 1/2SW
A203DC9S13XYSN Outlet- Internally Equalized Socket Weld 1/2" With Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.43 Kv 0.5 Cv A2BO4 RD 1/2SW ST
A203DC9X00XNSN Outlet- Internally Equalized No Flange None Without Strainer Standard Material Gray Iron None 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.43 Kv 0.5 Cv A2BO4 RD
A203VA3F10XNSN Outlet- Internally Equalized FPT 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 1.4bar 20psig 0.43 Kv 0.5 Cv A2BO4 RV @20 3/8FPT
A203VA7F10XNSN Outlet- Internally Equalized FPT 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4 RV 3/8FPT
A2B4AB4S10XNSN Inlet- Re-Seating Relief Socket Weld 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 3/8SW
A2B4AB4S10XYSN Inlet- Re-Seating Relief Socket Weld 3/8" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 3/8SW ST
A2B4AB4S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 1/2SW
A2B4AB4S13XYSN Inlet- Re-Seating Relief Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 1/2SW ST
A2B4AB4S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 3/4SW
A2B4AB4S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 3/4SW ST
A2B4AB4W13XNSN Inlet- Re-Seating Relief Weld Neck 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 1/2WN
A2B4AB4W20XNSN Inlet- Re-Seating Relief Weld Neck 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA 3/4WN
A2B4AB4X00XNPN Inlet- Re-Seating Relief No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK DN RA
A2B4AB4X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA
A2B4AB4X00XYSN Inlet- Re-Seating Relief No Flange None With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 4.8bar 70psig .34 Kv 0.4 Cv A2BK RA ST
A203VA7F13XNSN Outlet- Internally Equalized FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4 RV 1/2FPT
A203VA7S13XNSN Outlet- Internally Equalized Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4 RV 1/2SW
A203VA7S13XYSN Outlet- Internally Equalized Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4 RV 1/2SW ST
A203VA7S20XYSN Outlet- Internally Equalized Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4 RV 3/4SW ST
A203VA7W20XNSN Outlet- Internally Equalized Weld Neck 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4 RV 3/4WN
A203VA7X00XNPN Outlet- Internally Equalized No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4 DN RV
A203VA7X00XNSN Outlet- Internally Equalized No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4 RV
A204VA7S20XYSN Outlet- Externally Equalized Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1E RV 3/4SW ST
A204VA7X00XNSN Outlet- Externally Equalized No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.09 Kv 0.1 Cv A2BO1E RV
A205VA7S20XNPN Outlet- Externally Equalized Socket Weld 3/4" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.17 Kv 0.2 Cv A2BO2E DN RV 3/4SW
A205VA7X00XNPN Outlet- Externally Equalized No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.17 Kv 0.2 Cv A2BO2E DN RV
A2B4AB5F13XNSN Inlet- Re-Seating Relief FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 5.2bar 75psig .34 Kv 0.4 Cv A2BK RA @75 1/2FPT
A2B4AB5F13XYSN Inlet- Re-Seating Relief FPT 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 5.2bar 75psig .34 Kv 0.4 Cv A2BK RA @75 1/2FPT ST
A2CKDD1S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.0bar 145psig 0.97 Kv 1.14 Cv A2CK RD @145 3/4SW
A2CKDD1W13NPN N/A Weld Neck 1/2" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.0bar 145psig 0.97 Kv 1.14 Cv A2CK DN RD @145 1/2WN
A2CKDD1W20NPN N/A Weld Neck 3/4" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.0bar 145psig 0.97 Kv 1.14 Cv A2CK DN RD @145 3/4WN
A2CKDD1X00NPN N/A No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.0bar 145psig 0.97 Kv 1.14 Cv A2CK DN RD @145
A2CKDD2S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.3bar 150psig 0.97 Kv 1.14 Cv A2CK RD @150 1/2SW
A2CKDD2S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.3bar 150psig 0.97 Kv 1.14 Cv A2CK RD @150 3/4SW
A2CKDD2S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.3bar 150psig 0.97 Kv 1.14 Cv A2CK RD @150 3/4SW ST
A2CKDD2X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.3bar 150psig 0.97 Kv 1.14 Cv A2CK RD @150
A2CKDD7S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 12.1 bar 175psig 0.97 Kv 1.14 Cv A2CK RD @175 1/2SW
A205VA7X00XNSN Outlet- Externally Equalized No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.17 Kv 0.2 Cv A2BO2E RV
A206VA7F13XNSN Outlet- Externally Equalized FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4E RV 1/2FPT
A206VA7F13XYSN Outlet- Externally Equalized FPT 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4E RV 1/2FPT ST
A206VA7S13XNPN Outlet- Externally Equalized Socket Weld 1/2" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4E DN RV 1/2SW
A206VA7S20XNSN Outlet- Externally Equalized Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4E RV 3/4SW
A206VA7X00XNPN Outlet- Externally Equalized No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4E DN RV
A206VA7X00XNSN Outlet- Externally Equalized No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 20 Hg to 120psig 2.8bar 40psig 0.43 Kv 0.5 Cv A2BO4E RV
A2AAA7F06NSN N/A FPT 1/4" Without Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA 1/4FPT
A2AAA7F13NPN N/A FPT 1/2" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A DN RA 1/2FPT
A2AAA7F13NSN N/A FPT 1/2" Without Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA 1/2FPT
A2AAA7F13YSN N/A FPT 1/2" With Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA 1/2FPT ST
A2CKDD7S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 12.1 bar 175psig 0.97 Kv 1.14 Cv A2CK RD @175 3/4SW
A2CKDD7W20NSN N/A Weld Neck 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 12.1 bar 175psig 0.97 Kv 1.14 Cv A2CK RD @175 3/4WN
A2CKDD7X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 12.1 bar 175psig 0.97 Kv 1.14 Cv A2CK RD @175
A2CKDE3S13YSN N/A Socket Weld 1/2" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 13.8bar 200psig 0.97 Kv 1.14 Cv A2CK RD @200 1/2SW ST
A2CKDE3X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 13.8bar 200psig 0.97 Kv 1.14 Cv A2CK RD @200
A2CKDE7W20NSN N/A Weld Neck 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 15.2bar 220psig 0.97 Kv 1.14 Cv A2CK RD @220 3/4WN
A2CKDE8S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 15.5bar 225psig 0.97 Kv 1.14 Cv A2CK RD @225 1/2SW
A2CKDE8S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 15.5bar 225psig 0.97 Kv 1.14 Cv A2CK RD @225 3/4SW
A2CKDE8S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 15.5bar 225psig 0.97 Kv 1.14 Cv A2CK RD @225 3/4SW ST
A2CKDE8X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 15.5bar 225psig 0.97 Kv 1.14 Cv A2CK RD @225
A2CKDF1X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 16.2bar 235psig 0.97 Kv 1.14 Cv A2CK RD @235
A2AAA7F20NSN N/A FPT 3/4" Without Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA 3/4FPT
A2AAA7F20YSN N/A FPT 3/4" With Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA 3/4FPT ST
A2AAA7S13NPN N/A Socket Weld 1/2" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A DN RA 1/2SW
A2AAA7S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA 1/2SW
A2AAA7S13YSN N/A Socket Weld 1/2" With Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA 1/2SW ST
A2AAA7S20NPN N/A Socket Weld 3/4" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A DN RA 3/4SW
A2AAA7S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA 3/4SW
A2AAA7S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA 3/4SW ST
A2AAA7W20NSN N/A Weld Neck 3/4" Without Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA 3/4WN
A2AAA7X00NPN N/A No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A DN RA
A2AAA7X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 0.35 to 10bar 5 to 150psig 2.8bar 40psig 1.28 Kv 1.5 Cv A2A RA
A2CKDF3S13YSN N/A Socket Weld 1/2" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 16.9bar 245psig 0.97 Kv 1.14 Cv A2CK RD @245 1/2SW ST
A2CKDF3S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 16.9bar 245psig 0.97 Kv 1.14 Cv A2CK RD @245 3/4SW
A2CKDF4F13NSN N/A FPT 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 17.2bar 250psig 0.97 Kv 1.14 Cv A2CK RD @250 1/2FPT
A2CKDF4F20NSN N/A FPT 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 17.2bar 250psig 0.97 Kv 1.14 Cv A2CK RD @250 3/4FPT
A2CKDF4S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 17.2bar 250psig 0.97 Kv 1.14 Cv A2CK RD @250 1/2SW
A2CKDF4S13YSN N/A Socket Weld 1/2" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 17.2bar 250psig 0.97 Kv 1.14 Cv A2CK RD @250 1/2SW ST
A2CKDF4S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 17.2bar 250psig 0.97 Kv 1.14 Cv A2CK RD @250 3/4SW
A2CKDF4S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 17.2bar 250psig 0.97 Kv 1.14 Cv A2CK RD @250 3/4SW ST
A2CKDF4W20YSN N/A Weld Neck 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 17.2bar 250psig 0.97 Kv 1.14 Cv A2CK RD @250 3/4WN ST
A2CKDF4X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 17.2bar 250psig 0.97 Kv 1.14 Cv A2CK RD @250
A2CKDF9X00NPN N/A No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 19.0bar 275psig 0.97 Kv 1.14 Cv A2CK DN RD @275
A2ADC9F13NSN N/A FPT 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 1.28 Kv 1.5 Cv A2A RD 1/2FPT
A2ADC9S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 1.28 Kv 1.5 Cv A2A RD 1/2SW
A2ADC9S13YSN N/A Socket Weld 1/2" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 1.28 Kv 1.5 Cv A2A RD 1/2SW ST
A2ADC9S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 1.28 Kv 1.5 Cv A2A RD 3/4SW
A2ADC9S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 1.28 Kv 1.5 Cv A2A RD 3/4SW ST
A2ADC9W20NSN N/A Weld Neck 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 1.28 Kv 1.5 Cv A2A RD 3/4WN
A2ADC9X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 1.28 Kv 1.5 Cv A2A RD
A2B0AA7F06XNSN Inlet- No Variation FPT 1/4" Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 1/4FPT
A2B0AA7F10XNPN Inlet- No Variation FPT 3/8" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B DN RA 3/8FPT
A2B0AA7F10XNSN Inlet- No Variation FPT 3/8" Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 3/8FPT
A2B0AA7F10XYSN Inlet- No Variation FPT 3/8" With Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 3/8FPT ST
A2CKDG1S13NPN N/A Socket Weld 1/2" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 19.3bar 280psig 0.97 Kv 1.14 Cv A2CK DN RD @280 1/2SW
A2CKDG1S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 19.3bar 280psig 0.97 Kv 1.14 Cv A2CK RD @280 1/2SW
A2CKDG1W13NPN N/A Weld Neck 1/2" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 19.3bar 280psig 0.97 Kv 1.14 Cv A2CK DN RD @280 1/2WN
A2CKDG1X00NPN N/A No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 19.3bar 280psig 0.97 Kv 1.14 Cv A2CK DN RD @280
A2CKDG1X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 19.3bar 280psig 0.97 Kv 1.14 Cv A2CK RD @280
A2B4AC1F13XNSN Inlet- Re-Seating Relief FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.9bar 100psig .34 Kv 0.4 Cv A2BK RA @100 1/2FPT
A2B4AC1F20XNSN Inlet- Re-Seating Relief FPT 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.9bar 100psig .34 Kv 0.4 Cv A2BK RA @100 3/4FPT
A2B4AC1S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.9bar 100psig .34 Kv 0.4 Cv A2BK RA @100 1/2SW
A2B4AC1S13XYSN Inlet- Re-Seating Relief Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.9bar 100psig .34 Kv 0.4 Cv A2BK RA @100 1/2SW ST
A2B4AC1S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.9bar 100psig .34 Kv 0.4 Cv A2BK RA @100 3/4SW
A2B4AC1S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.9bar 100psig .34 Kv 0.4 Cv A2BK RA @100 3/4SW ST
A2B4AC1W13XNSN Inlet- Re-Seating Relief Weld Neck 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.9bar 100psig .34 Kv 0.4 Cv A2BK RA @100 1/2WN
A2B4AC1X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 5 to 150psig 6.9bar 100psig .34 Kv 0.4 Cv A2BK RA @100
A2B4DC3S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 7.6bar 110psig .34 Kv 0.4 Cv A2BK RD @100 3/4SW ST
A2B4DC6S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 8.6bar 125psig .34 Kv 0.4 Cv A2BK RD @125 3/4SW
A2B4DC6S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 8.6bar 125psig .34 Kv 0.4 Cv A2BK RD @125 3/4SW ST
A2B4DC6X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 8.6bar 125psig .34 Kv 0.4 Cv A2BK RD @125
A2B4DC7X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.0bar 130psig .34 Kv 0.4 Cv A2BK RD @130
A2B4DC9F13XNSN Inlet- Re-Seating Relief FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK RD 1/2FPT
A2B4DC9F20XNSN Inlet- Re-Seating Relief FPT 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK RD 3/4FPT
A2B4DC9S10XNPN Inlet- Re-Seating Relief Socket Weld 3/8" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK DN RD 3/8SW
A2B4DC9S10XNSN Inlet- Re-Seating Relief Socket Weld 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK RD 3/8SW
A2B4DC9S13XNPN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK DN RD 1/2SW
A2B4DC9S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK RD 1/2SW
A2B4DC9S13XYSN Inlet- Re-Seating Relief Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK RD 1/2SW ST
A2B4DC9S20XNPN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK DN RD 3/4SW
A2B4DC9S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK RD 3/4SW
A2B0AA7F13XNSN Inlet- No Variation FPT 1/2" Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 1/2FPT
A2CKDB5F13NSN N/A FPT 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 5.2bar 75psig 0.97 Kv 1.14 Cv A2CK RD @75 1/2FPT
A2CKDB5F20NSN N/A FPT 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 5.2bar 75psig 0.97 Kv 1.14 Cv A2CK RD @75 3/4FPT
A2CKDB5S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 5.2bar 75psig 0.97 Kv 1.14 Cv A2CK RD @75 1/2SW
A2CKDB5S13YSN N/A Socket Weld 1/2" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 5.2bar 75psig 0.97 Kv 1.14 Cv A2CK RD @75 1/2SW ST
A2CKDB5S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 5.2bar 75psig 0.97 Kv 1.14 Cv A2CK RD @75 3/4SW
A2CKDB5S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 5.2bar 75psig 0.97 Kv 1.14 Cv A2CK RD @75 3/4SW ST
A2CKDB5X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 5.2bar 75psig 0.97 Kv 1.14 Cv A2CK RD @75
A2CKDB8X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 6.2bar 90psig 0.97 Kv 1.14 Cv A2CK RD @90
A2CKDC1F13YSN N/A FPT 1/2" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 6.9bar 100psig 0.97 Kv 1.14 Cv A2CK RD @100 1/2FPT ST
A2CKDC1S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 6.9bar 100psig 0.97 Kv 1.14 Cv A2CK RD @100 1/2SW
A2B4DC9S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK RD 3/4SW ST
A2B4DC9W13XNSN Inlet- Re-Seating Relief Weld Neck 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK RD 1/2WN
A2B4DC9X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK RD
A2B4DD2F13XNSN Inlet- Re-Seating Relief FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 10.3bar 150psig .34 Kv 0.4 Cv A2BK RD @150 1/2FPT
A2B4DD2F13XYSN Inlet- Re-Seating Relief FPT 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 10.3bar 150psig .34 Kv 0.4 Cv A2BK RD @150 1/2FPT ST
A2B4DD2F20XNSN Inlet- Re-Seating Relief FPT 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 10.3bar 150psig .34 Kv 0.4 Cv A2BK RD @150 3/4FPT
A2B4DD2S10XNSN Inlet- Re-Seating Relief Socket Weld 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 10.3bar 150psig .34 Kv 0.4 Cv A2BK RD @150 3/8SW
A2B4DD2S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 10.3bar 150psig .34 Kv 0.4 Cv A2BK RD @150 1/2SW
A2B4DD2S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 10.3bar 150psig .34 Kv 0.4 Cv A2BK RD @150 3/4SW
A2B4DD2S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 10.3bar 150psig .34 Kv 0.4 Cv A2BK RD @150 3/4SW ST
A2B4DD2W13XNSN Inlet- Re-Seating Relief Weld Neck 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 10.3bar 150psig .34 Kv 0.4 Cv A2BK RD @150 1/2WN
A2CKDC1S13YSN N/A Socket Weld 1/2" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 6.9bar 100psig 0.97 Kv 1.14 Cv A2CK RD @100 1/2SW ST
A2CKDC1S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 6.9bar 100psig 0.97 Kv 1.14 Cv A2CK RD @100 3/4SW
A2CKDC1S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 6.9bar 100psig 0.97 Kv 1.14 Cv A2CK RD @100 3/4SW ST
A2CKDC4F20YSN N/A FPT 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 7.9bar 115psig 0.97 Kv 1.14 Cv A2CK RD @115 3/4FPT ST
A2CKDC4S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 7.9bar 115psig 0.97 Kv 1.14 Cv A2CK RD @115 3/4SW ST
A2CKDC4X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 7.9bar 115psig 0.97 Kv 1.14 Cv A2CK RD @115
A2CKDC5S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 8.3bar 120psig 0.97 Kv 1.14 Cv A2CK RD @120 3/4SW ST
A2CKDC6F20YSN N/A FPT 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 8.6bar 125psig 0.97 Kv 1.14 Cv A2CK RD @125 3/4FPT ST
A2CKDC6S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 8.6bar 125psig 0.97 Kv 1.14 Cv A2CK RD @125 1/2SW
A2CKDC6S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 8.6bar 125psig 0.97 Kv 1.14 Cv A2CK RD @125 3/4SW ST
A2CKDC7S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.0bar 130psig 0.97 Kv 1.14 Cv A2CK RD @130 3/4SW
A2CKDC7X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.0bar 130psig 0.97 Kv 1.14 Cv A2CK RD @130
A2CKDC9F13NSN N/A FPT 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD 1/2FPT
A2CKDC9F13YSN N/A FPT 1/2" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD 1/2FPT ST
A2CKDC9F20NSN N/A FPT 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD 3/4FPT
A2CKDC9F20YSN N/A FPT 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD 3/4FPT ST
A2CKDC9S13NPN N/A Socket Weld 1/2" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK DN RD 1/2SW
A2CKDC9S13NSN N/A Socket Weld 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD 1/2SW
A2CKDC9S13YSN N/A Socket Weld 1/2" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD 1/2SW ST
A2CKDC9S20NSN N/A Socket Weld 3/4" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD 3/4SW
A2CKDC9S20YSN N/A Socket Weld 3/4" With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD 3/4SW ST
A2CKDC9W13NSN N/A Weld Neck 1/2" Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD 1/2WN
A2B4DD2W13XYSN Inlet- Re-Seating Relief Weld Neck 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 10.3bar 150psig .34 Kv 0.4 Cv A2BK RD @150 1/2WN ST
A2B4DD2X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 10.3bar 150psig .34 Kv 0.4 Cv A2BK RD @150
A2B4DD5S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 11.4bar 165psig .34 Kv 0.4 Cv A2BK RD @165 1/2SW
A2B4DD5S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 11.4bar 165psig .34 Kv 0.4 Cv A2BK RD @165 3/4SW ST
A2B4DD7S13XYSN Inlet- Re-Seating Relief Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 12.1bar 175psig .34 Kv 0.4 Cv A2BK RD @175 1/2SW ST
A2B4DD8F10XNSN Inlet- Re-Seating Relief FPT 3/8" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 12.4bar 180psig .34 Kv 0.4 Cv A2BK RD @180 3/8FPT
A2B4DE3F13XNSN Inlet- Re-Seating Relief FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 13.8bar 200psig .34 Kv 0.4 Cv A2BK RD @200 1/2FPT
A2B4DE3S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 13.8bar 200psig .34 Kv 0.4 Cv A2BK RD @200 1/2SW
A2B4DE3S13XYSN Inlet- Re-Seating Relief Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 13.8bar 200psig .34 Kv 0.4 Cv A2BK RD @200 1/2SW ST
A2B4DE3S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 13.8bar 200psig .34 Kv 0.4 Cv A2BK RD @200 3/4SW
A2B4DE3S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 13.8bar 200psig .34 Kv 0.4 Cv A2BK RD @200 3/4SW ST
A2B4DE3X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 13.8bar 200psig .34 Kv 0.4 Cv A2BK RD @200
A2B4DE5S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 14.5bar 210psig .34 Kv 0.4 Cv A2BK RD @210 1/2SW
A2B4DE5X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 14.5bar 210psig .34 Kv 0.4 Cv A2BK RD @210
A2B4DE5X00XYSN Inlet- Re-Seating Relief No Flange None With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 14.5bar 210psig .34 Kv 0.4 Cv A2BK RD @210 ST
A2B4DE7F20XYSN Inlet- Re-Seating Relief FPT 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 9.7bar 140psig .34 Kv 0.4 Cv A2BK RD @220 3/4SW
A2B4DE7S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 15.2bar 220psig .34 Kv 0.4 Cv A2BK RD @220 3/4SW
A2B4DE8F13XNSN Inlet- Re-Seating Relief FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 15.5bar 225psig .34 Kv 0.4 Cv A2BK RD @225 1/2FPT
A2B4DE8S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 15.5bar 225psig .34 Kv 0.4 Cv A2BK RD @225 1/2SW
A2B4DE8X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 15.5bar 225psig .34 Kv 0.4 Cv A2BK RD @225
A2B4DE9S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 15.9bar 230psig .34 Kv 0.4 Cv A2BK RD @230 3/4SW
A2B4DE9X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 15.9bar 230psig .34 Kv 0.4 Cv A2BK RD @230
A2CKDC9X00NPN N/A No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK DN RD
A2CKDC9X00NSN N/A No Flange None Without Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD
A2CKDC9X00YSN N/A No Flange None With Strainer Standard Material Gray Iron Not Available 5.2 to 19.3bar 75 to 280psig 9.7bar 140psig 0.97 Kv 1.14 Cv A2CK RD ST
A2CKDD1S10NPN N/A Socket Weld 3/8" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.0bar 145psig 0.97 Kv 1.14 Cv A2CK DN RD @145 3/8SW
A2CKDD1S13NPN N/A Socket Weld 1/2" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.0bar 145psig 0.97 Kv 1.14 Cv A2CK DN RD @145 1/2SW
A2CKDD1S20NPN N/A Socket Weld 3/4" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron Not Available 5.2 to 19.3bar 75 to 280psig 10.0bar 145psig 0.97 Kv 1.14 Cv A2CK DN RD @145 3/4SW
A2B0AA7F20XNSN Inlet- No Variation FPT 3/4" Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 3/4FPT
A2B0AA7F20XYSN Inlet- No Variation FPT 3/4" With Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 3/4FPT ST
A2B0AA7S06XNSN Inlet- No Variation Socket Weld 1/4" Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 1/4SW
A2B0AA7S10XNPN Inlet- No Variation Socket Weld 3/8" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B DN RA 3/8SW
A2B0AA7S10XNSN Inlet- No Variation Socket Weld 3/8" Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 3/8SW
A2B4DF1X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 16.2bar 235psig .34 Kv 0.4 Cv A2BK RD @235
A2B4DF4F13XNSN Inlet- Re-Seating Relief FPT 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 17.2bar 250psig .34 Kv 0.4 Cv A2BK RD @250 1/2FPT
A2B4DF4F13XYSN Inlet- Re-Seating Relief FPT 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 17.2bar 250psig .34 Kv 0.4 Cv A2BK RD @250 1/2FPT ST
A2B4DF4F20XNSN Inlet- Re-Seating Relief FPT 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 17.2bar 250psig .34 Kv 0.4 Cv A2BK RD @250 3/4FPT
A2B4DF4S10XYSN Inlet- Re-Seating Relief Socket Weld 3/8" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 17.2bar 250psig .34 Kv 0.4 Cv A2BK RD @250 3/8SW ST
A2B4DF4S13XNSN Inlet- Re-Seating Relief Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 17.2bar 250psig .34 Kv 0.4 Cv A2BK RD @250 1/2SW
A2B4DF4S13XYSN Inlet- Re-Seating Relief Socket Weld 1/2" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 17.2bar 250psig .34 Kv 0.4 Cv A2BK RD @250 1/2SW ST
A2B4DF4S20XNSN Inlet- Re-Seating Relief Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 17.2bar 250psig .34 Kv 0.4 Cv A2BK RD @250 3/4SW
A2B4DF4S20XYSN Inlet- Re-Seating Relief Socket Weld 3/4" With Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 17.2bar 250psig .34 Kv 0.4 Cv A2BK RD @250 3/4SW ST
A2B4DF4W20XNSN Inlet- Re-Seating Relief Weld Neck 3/4" Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 17.2bar 250psig .34 Kv 0.4 Cv A2BK RD @250 3/4WN
A2B4DF4X00XNSN Inlet- Re-Seating Relief No Flange None Without Strainer Standard Material Gray Iron None 500mm Hg to 8.3bar 75 to 280psig 17.2bar 250psig .34 Kv 0.4 Cv A2BK RD @250
A2B0AA7S13XNPN Inlet- No Variation Socket Weld 1/2" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B DN RA 1/2SW
A2B0AA7S13XNSN Inlet- No Variation Socket Weld 1/2" Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 1/2SW
A2B0AA7S13XYSN Inlet- No Variation Socket Weld 1/2" With Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 1/2SW ST
A2B0AA7S20XNPN Inlet- No Variation Socket Weld 3/4" Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B DN RA 3/4SW
A2B0AA7S20XNSN Inlet- No Variation Socket Weld 3/4" Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 3/4SW
A2B0AA7S20XYSN Inlet- No Variation Socket Weld 3/4" With Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 3/4SW ST
A2B0AA7W20XNSN Inlet- No Variation Weld Neck 3/4" Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA 3/4WN
A2B0AA7X00XNPN Inlet- No Variation No Flange None Without Strainer Meets Pressure Equipment Directive (PED) Ductile Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B DN RA
A2B0AA7X00XNSN Inlet- No Variation No Flange None Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA
A2B0AA7X00XYSN Inlet- No Variation No Flange None With Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 2.8bar 40psig .43 Kv .5 Cv A2B RA ST
A2B0AB5X00XNSN Inlet- No Variation No Flange None Without Strainer Standard Material Gray Iron None 0.35 to 10bar 5 to 150psig 5.2bar 75psig .43 Kv .5 Cv A2B RA @75

A29633
687475