Replacement Elements - DFBO Series | Product Series

Filter by

    No filters selected

Length

Filter Element

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Replacement Elements - DFBO Series

Replacement Elements - DFBO Series

The replacement elements of the Parker DFBO Duplex Fuel Filter Series are available in two lengths and in three filter/separation/absobtion materials.

Technical Specifications

  • Product Series: DFBO
  • Seal Material: Fluoroelastomer
  • Filter Element Type: Disposable element
Safety Warning

Full Product Description

Items marked with an asterisk * in the drop-down menus are standard choices.

The DFBO comes with two element lengths allowing fuel flows up to 90 l/min.
There are three element versions available: for prefiltration, for water separation/particle filtration or for water absorption.
All three versions are available with 1, 5, 10 or 25 micron ratings.

The elements are easy to replace, no special tools are required.

Using genuine Parker replacement elements guarantees Parker’s quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Related Documents

Literature and Reference Materials
DFBO Series Brochure
×
Products Length Filter Element
FBO 60327 DFBO 10 1 micron Filter-Separator
FBO 60328 DFBO 10 5 micron Filter-Separator
FBO 60353 DFBO 10 10 micron Filter-Separator *
FBO 60329 DFBO 10 25 micron Filter-Separator
FBO 60330 DFBO 10 1 micron Pre-Filter
FBO 60331 DFBO 10 5 micron Pre-Filter
FBO 60354 DFBO 10 10 micron Pre-Filter
FBO 60332 DFBO 10 25 micron Pre-Filter
FBO 60333 DFBO 10 1 micron Water Absorber
FBO 60334 DFBO 10 5 micron Water Absorber
FBO 60355 DFBO 10 10 micron Water Absorber
FBO 60335 DFBO 10 25 micron Water Absorber
FBO 60336 DFBO 14 1 micron Filter-Separator
FBO 60337 DFBO 14 5 micron Filter-Separator
FBO 60356 DFBO 14 10 micron Filter-Separator *
FBO 60338 DFBO 14 25 micron Filter-Separator
FBO 60339 DFBO 14 1 micron Pre-Filter
FBO 60340 DFBO 14 5 micron Pre-Filter
FBO 60357 DFBO 14 10 micron Pre-Filter
FBO 60341 DFBO 14 25 micron Pre-Filter
FBO 60342 DFBO 14 1 micron Water Absorber
FBO 60343 DFBO 14 5 micron Water Absorber
FBO 60358 DFBO 14 10 micron Water Absorber
FBO 60344 DFBO 14 25 micron Water Absorber

A29633
C89472