ChromGas H2F - Hydrogen Generators for Fuel Gas | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Caudal

Accesorios incluidos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
ChromGas H2F - Hydrogen Generators for Fuel Gas ChromGas H2F - Hydrogen Generators for Fuel Gas

ChromGas H2F - Hydrogen Generators for Fuel Gas

Parker’s ChromGas H2F Series fuel gas hydrogen generators utilize proton exchange membrane, which eliminates the use of liquid electrolytes with hydrogen generators.

Especificaciones técnicas

  • Marca: Parker
  • División: Industrial Gas Filtration and Generation Division
  • Industria: Healthcare & Life Sciences
  • Aplicación: Analytical Laboratory
  • Tecnología: Filtration
  • Tipo de productos: Hydrogen Gas Generator
  • Tipo de gas generado: Hydrogen
  • Pureza del gas: > 99.9995%
  • Tamaño del puerto de salida: 1/8 inch
  • Tipo de puerto: Compression
  • Requisitos eléctricos: Yes
  • Voltaje de entrada: 100 to 230 VAC
  • Corriente: 4 A
  • Temperatura ambiente: 41 to 104 °F, 5 to 40 °C
  • Rango de presión de entrada: n/a
  • Rango de presión de salida: 5 to 100 psig, 0.3 to 6.89 barg
  • Cumplimiento con especificaciones: CSA, UL, CE, IEC 6101-1
  • Peso: 50.7 lb, 23 kg
  • Altura: 17.1 inch, 435 mm
  • Anchura: 13.5 inch, 342 mm
  • Profundidad: 18 inch, 457 mm
Safety Warning

Descripción completa del producto

Parker’s ChromGas H2F hydrogen gas generators provide an optimal blend of safety, reliability, and performance. They employ proven Proton Exchange Membrane (PEM) cell technology to generate high-purity hydrogen on-demand from deionized water and electricity, maintaining low pressure and minimal stored volume. Advanced desiccant filtration ensures the gas stays dry, improving the performance, sensitivity and reliability of the detector.

ChromGas H2F generators supply fuel gas to all widely used Gas Chromatography (GC) flame detectors in modern laboratory workflows. These generators come in four models with flow rates ranging from 100ml/min to 510ml/ min, capable of serving multiple detectors simultaneously and accommodating the unique needs of each Parker customer. Moreover, they can double as a source of collision gas for Inductively Coupled Plasma Mass Spectrometry (ICP-MS) applications.

Documentos relacionados

×
Productos Caudal Accesorios incluidos
H2F-100NA 100 cc/min NA Cordset x1
H2F-100WD 100 cc/min UK Cordset x1 & EU Cordset x1
H2F-165NA 165 cc/min NA Cordset x1
H2F-165WD 165 cc/min UK Cordset x1 & EU Cordset x1
H2F-260NA 260 cc/min NA Cordset x1
H2F-260WD 260 cc/min UK Cordset x1 & EU Cordset x1
H2F-510NA 510 cc/min NA Cordset x1
H2F-510WD 510 cc/min UK Cordset x1 & EU Cordset x1

687530
688031