FFM10-B - Front and Back Ferrules for Two Ferrule Tube Fittings - A-LOK Series | España

Front and Back Ferrules for Two Ferrule Tube Fittings - A-LOK Series | #FFM10-B

Click to View CAD Model
FFM10-B

Front and Back Ferrules for Two Ferrule Tube Fittings - A-LOK Series | #FFM10-B OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Especificaciones técnicas

  • Cumplimiento con especificaciones: n/a
  • Diámetro exterior del tubo: 10 mm (O.D.)
  • Materiales de fabricación: Brass
  • Estilo de productos: Front Ferrule
  • Marca: A-LOK
  • Forma: n/a
  • Presión de trabajo máxima: n/a
  • Tipo de productos: Ferrules
  • Temperatura mínima de funcionamiento: n/a
  • Temperatura máxima de funcionamiento: n/a
  • Para tipo de fluido: Gases, Liquid
  • Longitud: n/a
  • Tecnología: Process Control
  • Industria: Chemical, Petrochemical, Transportation, Power Generation, Oil & Gas
  • Aplicación: Research Labs, Instrumentation, Analytical Installations, Hydrogen Service, Offshore Control Panels, Sensing Lines
  • División: Instrumentation Products Division
Safety Warning

Información del artículo

Parker Brass Front Ferrule for 10 MM Parker Tube Fitting. The ferrule, perhaps the most-critical component in compression fittings, is highly engineered and, to function properly requires considerable design, metallurgy, and production expertise. Not all products on the market meet these stringent requirements. The ferrule must precisely deform elastically and plastically during fitting assembly to properly grip and seal the tubing. Its front edge must be harder than the tubing to grip and seal through surface scratches and defects, but if the entire ferrule is too hard, it may not deform properly. Therefore, only the gripping edge of the ferrule is hardened while the rest has different, tightly controlled mechanical properties. Also, the hardening process must not compromise stainless steel's corrosion resistance. And finally, production processes must consistently turn out defect-free ferrules that hold tight tolerances and maintain metallurgical specifications.

Industries:
• Chemical
• Transportation
• Power
• Oil and Gas
• Research Labs

Features/Benefits:
• Brass for enhanced corrosion resistance

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• Offshore Control Panels
• Sensing Lines

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

Selector Guides
Cross Reference Tool
×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

PARKER HANNIFIN ITALY SRL – SUCURSAL EN ESPAÑA

Calle Federico Chueca, 3 L

28806 Alcalá de Henares, Madrid

Spain

Teléfono

0034 916 757 300

Fax

+34 916 757 711

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687530
687516