Bridas

Filtrar por

No hay ningún filtro seleccionado

Minimum Bondline Thickness

Tecnología

División

Tipo de productos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Bridas


Bridas

Comprometido con ofrecer la correspondencia perfecta con todas las aplicaciones de mangueras o tubos, Parker provee brida que se adaptan a cualquier configuración y sustrato. Las bridas de Parker cumplen o superan todas las especificaciones y estándares de la industria, y solo nosotros podemos brindar la brida más eficiente y apropiada para cada producto de manguera o tubo.


Parker's 4-bolt hydraulic flanges and components are proven leak-free connections, especially suited for larger sizes, higher pressures and assembly in tight quarters.

Viendo 10 de 520

Parker's Flange Halves are a four bolt, split flange system with numerous end configurations available to meet your specific needs.

Viendo 10 de 18

Parker flange clamps meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces. All flanges are forged for higher strength and durability.

Viendo 10 de 134

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.

Viendo 10 de 362

Parker Square Flanges meet all requirements of ISO 6164 Flange Connections. They are widely used for leakfree high pressure connections in tight workspaces.

Viendo 10 de 129

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.

Viendo 10 de 454

Parker Gear Pump Flanges are designed to meet all proven industry standards. They are widely used for leakfree high pressure connections in tight workspaces.

Viendo 10 de 163

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.

Viendo 10 de 541

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.

Viendo 10 de 547

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.

Viendo 10 de 310

The Parflange® 170 ECO is a compact workshop machine for 37° flaring of tubes for flange connections. The orbital tube flaring is achieved by a rotating flaring unit, powered by an electro-mechanical drive.

Viendo 10 de 39

Parflange F37 is a non-welded piping system for ISO 6162-1/2 and ISO 6164 flange connections. It combines the cost and time saving benefits of cold formed, non-welding tube connection technology with the ease of flange installation.

Viendo 10 de 424

El sistema HPF sin soldadura de Parker ha sido diseñado y desarrollado específicamente para cumplir con los requisitos actuales y futuros de los equipos marinos, hidráulicos móviles e industriales: alto rendimiento y presión elevada.

Viendo 10 de 158

Note: This product is no longer available - please contact us for further assistance

Viendo 10 de 9

687530
687530