Fuel Prefilters and Strainers – Racor 025 and PS120 Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Flujo nominal (gph)

Flujo nominal (lph)

Valor de filtración (micras)

Conexión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Fuel Prefilters and Strainers – Racor 025 and PS120 Series

Fuel Prefilters and Strainers – Racor 025 and PS120 Series

Racor’s line of compact, heavy-duty prefilters/strainers install quickly and help protect engines and extend filtration system life by removing solid contaminants and free water from diesel fuel and gasoline.

Especificaciones técnicas

  • Serie del producto: Cartridge Fuel Pre-Filter, 025 Series, PS120 Series
  • Marca: Racor
  • Para tipo de fluido: Diesel or Gasoline
  • Pérdida de presión limpia: 0.9 or 0.35 psi depending on unit selected, 2.41 or 6.2 kPa depending on unit selected
  • Altura: 4.3 inch, 10.9 cm, 7 inch, 17.8 cm depending on unit selected.
  • Anchura: 2.3 inch, 5.8 cm, 2.7 inch, 6.9 cm depending on unit selected.
  • Profundidad: 2.1 inch, 2.7 inch, 5.3 cm, 6.9 cm depending on unit selected.
  • Presión de trabajo máxima: 30 or 100 psi depending on unit selected, 2.1 or 6.9 bar depending on unit selected
  • Materiales de fabricación: Die-cast aluminum head, nylon bowl
  • Temperatura de funcionamiento: -40 to 250 °F, -40 to 121 °C
  • Elemento compatible: Part numbers RK 51216, S2501, or S2502 depending on unit selected
  • Espacio de extracción del elemento: 3" (7.6 cm) inch
  • Piezas relacionadas: Depends on part selected
Safety Warning

Descripción completa del producto

Solid particulates and free water are practically unavoidable in diesel fuel and gasoline. Their presence often leads to the formation of bacteria, corrosive acids, and rust, which can cause plugged filters, damaged components, decreased combustion efficiency, and engine downtime.
Racor Prefilters install quickly and help protect engines and extend on-board filtration system life by removing water and contaminants from fuel, including sand, dirt, and silica. Racor offers two models of prefilter/strainer, both of which are available in a wide range of configurations to meet the unique requirements of customers’ engines:

025 Series – 025 Series fuel prefilters are the first line of defense in protecting against engine damage by keeping fuel clean and dry. These small strainers/prefilters feature a heavy-duty die-cast aluminum mounting head, a ~250 micron cleanable nylon mesh screen (or 10 micron Aquabloc® filter), and a reusable see-thru water and sediment collection bowl. Aquabloc® is Racor’s high-efficiency filtration media. It is waterproof and rustproof and incorporates pleat-spacing corrugations and a graduated pore structure to increase dirt-holding capacity and extend filter life

Typical applications for the 025 Series include small generator sets, snow machines, lawnmowers, pressure washers, and small diesel and gasoline engines with fuel flows up to 25 gph (gasoline).
PS120 Series - From personal watercraft to agricultural equipment, the PS120 Series high-flow strainer/prefilter is designed to protect fuel pumps, carburetors, injectors, and related fuel system components. These strainer/prefilters feature a heavy-duty die-cast aluminum mounting head with four ports. They have a ~250 micron cleanable nylon mesh screen and reusable see-thru water and sediment collection bowl for fuel flows up to 120 gph (diesel).
The PS120 Series is ideal for equipment in environments with severe contamination and must be installed prior to, and in conjunction with a Racor fuel filter/water separator. Strainers remove large droplets of free water and contaminants down to 200 micron.
Notes on use:
• Mesh screen cleaning/replacement frequency is determined by contamination level in fuels. Fuel flow to engine becomes restricted as the mesh screen gradually plugs with contaminants, resulting in noticeable power loss and/ or hard starting. As a guideline, clean screen every 500 hours, 10,000 miles, every other oil change, annually, or at first indication of power loss (whichever occurs first).
• Replace if mesh screen is damaged.
• Always carry extra replacement screens and fuel filters as one full tank of excessively dirty fuel can quickly plug a prefilter and a fuel filter/water separator filter.
Markets:
• Agriculture
• Construction
• Power Generation
• Oil and Gas
• Recreational Vehicles
• Small Engines (lawnmowers, snow machines, ATVs, chainsaws, etc.)

Applications:

• 025 Series: Small engines (ATVs, tractors, gensets, etc.)
• PS120 Series: Gasoline and Diesel Engines (Land or Marine)

Benefits:
• Removes water and solid particulates present in stored fuel. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
Features:
025 Series (Rac-01 and-RAC-02)


• ¼”-18 NPTF Ports
• 15 gph (57 lph) with diesel
• 25 gph (95 lph) with gasoline
• Easy cartridge element, spin-on bowl servicing
• Proprietary Aquabloc® filter available on RAC-02 version

PS120 Series (01 and 02)
• 1/2” NPTF Ports on PS120-01
• SAE J476 3/8" NPTF Ports on PS120-02
• 4-port aluminum mounting head
• ~250 micron cleanable nylon mesh screen filter
• Removes large droplets of water and sediment
• Extends downstream filter life

Documentos relacionados

×
Productos Flujo nominal (gph) Flujo nominal (lph) Valor de filtración (micras) Conexión
025-RAC-10 35 in Diesel, 50 in Gasoline 132 in Diesel, 189 in Petrol 104 micron 1/2" NPT
025-RAC-11 12 in Diesel, 15 in Gasoline 45 in Diesel, 57 in Petrol 12 micron 1/4” Hose Bead
RK 31391 Bowl Kit 025-RAC Bowl Kit 025-RAC N/A N/A
RK 51220 Bowl Kit PS120 Bowl Kit PS120 N/A N/A
025-RAC-01 15 in Diesel, 25 in Gasoline 57 in Diesel, 95 in Petrol 250 Micron Nylon Mesh Screen 1/4" NPT
025-RAC-02 15 in Diesel, 25 in Gasoline 57 in Diesel, 95 in Petrol 10 micron Aquabloc® Media 1/4" NPT
PS120-01 120 in Diesel, 160 in Gasoline 454 in Diesel, 606 in Petrol 250 Micron Nylon Mesh Screen 1/2" NPTF
PS120-02 120 in Diesel, 160 in Gasoline 454 in Diesel, 606 in Petrol 250 Micron Nylon Mesh Screen SAE J476 3/8" NPTF

687530
687630