Medium Duty Motor - Torqmotor™ - Series TF (Europe) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Medium Duty Motor - Torqmotor™ - Series TF (Europe)

Medium Duty Motor - Torqmotor™ - Series TF (Europe)

Available in flange or wheel mounts, the TF Series motor has intermittent pressure ratings to 280 bar, torques to 920 Nm. Side load capability is 17792 N. on flange mounts, 26688 N on wheel mounts. Shaft size 31.75 mm nominal.

Especificaciones técnicas

  • Marca: Torqmotor™
  • Material del cuerpo: Cast Iron
  • Desplazamiento: 80 to 475 cm3/rev (Motor)
  • Diferencia de presiones máxima: 140 to 280 bar Intermittent (115 to 210 Continuous)
  • Índice de caudal máximo: 60 to 100 L/min Intermittent (45 to 75 Continuous)
  • Par de salida máximo: 295 to 920 Nm Intermittent (200 to 680 Continuous)
  • Par de arranque mínimo: 236 to 789 Nm Intermittent (168 to 603 Continuous)
  • Velocidad operativa máxima: 200 to 750 RPM at Intermittent Flow
  • Diámetro del eje: 31.75 mm Nominal (other sizes available)
Safety Warning

Descripción completa del producto

Torqmotor™ TF Series is a durable hydraulic motor with superior side load capacity, high pressure shaft seal, and smooth low speed operation. Ideal for medium duty applications such as vehicle propulsion, augers, chain drives, winches and boom rotate. The TF Series with a 31.75 mm nominal shaft size can handle intermittent pressures to 280 bar, and torques to 920 Nm. This rugged Low Speed High Torque (LSHT) orbital motor features robust construction with continuous oil flow across splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing.

Markets:
• Turf Equipment
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Material Handling Equipment
• Oil & Gas
• Forestry Equipment
• Mining

Features/Benefits:
• Flange mounts carry up to 17792 N side load
• Wheel mounts carry up to 26688 N side load
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing

Applications:
• Trenchers
• Skid Steer Attachments
• Zero Turn Radius Mowers
• Golf Course Maintenance Equipment
• Sweepers
• Wood Chippers
• Conveyers
• Combine Harvesters
• Winches
• Augers
• Portable Irrigation Systems
• Post Hole Augers
• Specialty Harvesters Such as Potato, Tomato, Nut, Leafy Vegetable, Sugar, Cotton, Coffee and Grape
• Combine Header Drives
• Sprayers
• Scissor Lifts
• Snow Removal
• Salt and Sand Spreaders
• Oil and Gas Blender Trucks
• Mini- and Walk-Behind Skid Steers
• Tool Carriers

For detailed technical information on Torqmotor™ TF Series please see our eConfigurator on top or installation manuals under Product Support and/or contact your local Parker dealer for support.

* Made in Czech Republic

Documentos relacionados

×

687530
687925