Light Duty Motor - Torqmotor™ - Series TJ (Europe) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Light Duty Motor - Torqmotor™ - Series TJ (Europe)

Light Duty Motor - Torqmotor™ - Series TJ (Europe)

The TJ Series marries the TE Series drive train with a larger, heavier duty roller bearing and shaft. This compact, economical wheel motor has intermittent pressures to 190 bar and torques to 648 Nm. The shaft is 31.75 mm nominal.

Especificaciones técnicas

  • Marca: Torqmotor™
  • Material del cuerpo: Cast Iron
  • Desplazamiento: 36 to 390 cm3/rev (Motor)
  • Diferencia de presiones máxima: 120 to 190 bar Intermittent (85 to 140 Continuous)
  • Índice de caudal máximo: 40 to 75 L/min Intermittent (35 to 60 Continuous)
  • Par de salida máximo: 71 to 648 Nm Intermittent (55 to 467 Continuous)
  • Par de arranque mínimo: 52 to 477 Nm Intermittent (44 to 373 Continuous)
  • Velocidad operativa máxima: 190 to 1160 RPM at Intermittent Flow
  • Diámetro del eje: 31.75 mm Nominal (other sizes available)
Safety Warning

Descripción completa del producto

Torqmotor™ TJ Series is a durable hydraulic motor with superior side load capacity, high pressure shaft seal and smooth low speed operation. Ideal for light duty applications such as vehicle propulsion, augers, chain drives and boom rotate. Intermittent pressures go to 190 bar. Max dynamic side load capability is 18237 N at the key. This rugged Low Speed High Torque (LSHT) orbital motor features robust construction with continuous oil flow across the splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing.

Markets:
• Turf Equipment
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Material Handling Equipment
• Oil & Gas
• Forestry Equipment
• Mining

Features/Benefits:
• Carries up to 18237 N dynamic side load at the key
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing

Applications:
• Trenchers
• Zero Turn Mowers
• Sweepers
• Wood Chippers
• Portable Irrigation Systems
• Post Hole Augers
• Combine Header Drives
• Sprayers
• Scissor Lifts
• Snow Removal
• Salt and Sand Spreaders

For detailed technical information on Torqmotor™ TJ Series please see our eConfigurator on top or installation manuals under Product Support and/or contact your local Parker dealer for support.

* Made in Czech Republic

Documentos relacionados

×

687530
687925