Medium Duty Motor - Torqmotor™ - Series TL (Europe) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Medium Duty Motor  - Torqmotor™ - Series TL (Europe)

Medium Duty Motor - Torqmotor™ - Series TL (Europe)

The compact TL Series wheel motor has reduced length but still plenty of power. Intermittent pressures are 241 bar, torques to 1163 Nm. Side load capacity 16013 N at key. Shaft size is 31.75 inch nominal.

Especificaciones técnicas

  • Marca: Torqmotor™
  • Material del cuerpo: Cast Iron
  • Desplazamiento: 140 to 360 cm3/rev (Motor)
  • Diferencia de presiones máxima: 224 to 241 bar Intermittent (172 to 190 Continuous)
  • Índice de caudal máximo: 95 L/min Intermittent (68 Continuous)
  • Par de salida máximo: 463 to 1163 Nm Intermittent (364 to 890 Continuous)
  • Par de arranque mínimo: 365 to 1002 Nm Intermittent (294 to 778 Continuous)
  • Velocidad operativa máxima: 255 to 613 RPM at Intermittent Flow
  • Diámetro del eje: 31.75 mm Nominal (other sizes available)
Safety Warning

Descripción completa del producto

Torqmotor™ TL Series is a durable hydraulic motor with superior side load capacity, high pressure shaft seal and smooth low speed operation. Ideal for medium duty applications such as vehicle propulsion, augers, chain drives, winches and boom rotate. Intermittent pressures go to 241 bar. Max dynamic side load capability is 16013 N at the key. This rugged Low Speed High Torque (LSHT) orbital motor features robust construction with continuous oil flow across the splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing.

Markets:
• Turf Equipment
• Aerial
• Agriculture Machinery
• Construction Equipment
• Material Handling Equipment

Features/Benefits:
• Carries up to 16013 N dynamic side load at the key
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing

Applications:
• Trenchers
• Skid Steer Attachments
• Zero Turn Mowers
• Golf Course Maintenance Equipment
• Sweepers
• Potato, Tomato, Nut, Leafy Vegetable, Sugar, Cotton, Coffee and Grape Specialty Harvesters
• Sprayers
• Scissor Lifts
• Mini and Walk-Behind Skid Steers
• Tool Carriers

For detailed technical information on Torqmotor™ TL Series please see our eConfigurator on top or installation manuals under Product Support and/or contact your local Parker dealer for support.

* Made in Czech Republic

Documentos relacionados

×

687530
687925