Marine Replacement Cartridge Engine Air Filters – AF Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Número de modelo

Forma

Diámetro A (pulg)

Diámetro B (pulg)

Altura

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Marine Replacement Cartridge Engine Air Filters – AF Series

Marine Replacement Cartridge Engine Air Filters – AF Series

Racor Marine Cartridge Air Filters can be used as direct replacements for the intake air portion of competitive air filters / silencers. They come in a variety of sizes, making them suitable for use with virtually any marine air filtration system.

Especificaciones técnicas

  • Serie del producto: Marine Air Filter Replacements, AF M Element
  • Marca: Racor
  • Para tipo de fluido: Marine Engine Air
  • Tipo de elemento de filtro: Oil-Impregnated Cotton Gauze
  • Piezas relacionadas: AF M82006 Air Filter Cleaning Kit
  • Aplicación: Marine Onboard Engine
Safety Warning

Descripción completa del producto

In addition to standard Racor products, Racor offers direct replacements for the intake air filter portion of competitive marine air filters/silencers. Also available is the replacement filter for vacuum limiter air separators.
The filter media for all replacement cartridges is oil-impregnated cotton gauze packed between pleated, epoxy-coated aluminum wire-mesh, and sealed with polyurethane adhesive. The media traps contaminants introduced into the air from both inside and outside the vessel, including sand, salt, and carpet fibers, thus ensuring that clean air is delivered into the engine, which leads to improved performance, increased fuel economy, and reduced downtime.
Notes on use:

•Filters are cleanable using the Racor AFM82006 Cleaning Kit, and must be oiled before using or re-use.

Markets:
•Marine
Applications:
•Gasoline
•Diesel

Benefits:
•Ensures delivery of clean, purified air into the engine. This allows the engine to breathe easier, resulting in increased power, torque, and fuel economy.
•Reduces downtime, prolongs engine, filter, and turbocharger life
•Available in a wide range of sizes for compatibility with virtually any Racor or non-Racor marine air filter / silencer.

Features:

•Oil-impregnated cotton gauze packed between pleated, epoxy-coated aluminum wire-mesh
•Sealed with polyurethane adhesive

Documentos relacionados

×
Productos Número de modelo Forma Diámetro A (pulg) Diámetro B (pulg) Altura
AF M8121 Find by Height & Diameter Straight 7.5 in / 191 mm N/A 6.0 in / 152 mm
AF M8134 Find by Height & Diameter Straight 9.0 in / 229 mm N/A 9.0 in / 229 mm

687530
687630