MICROPLEAT DM - Ducted Disposable Ceiling Modules | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
MICROPLEAT DM - Ducted Disposable Ceiling Modules

MICROPLEAT DM - Ducted Disposable Ceiling Modules

MICROPLEAT DM ducted disposable ceiling modules feature a micro-glass media in a full range of efficiencies designed for cleanroom ceiling grid or ceiling mounting systems and can be supplied with air individually using 10" or 12" flex duct.

Especificaciones técnicas

  • Marca: Parker
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: High Efficiency Particulate Air Filters
  • Estilo de productos: HEPA Frame System
  • Para tipo de fluido: Air
  • Número de modelo: CD24240L-0NP750W36, CD24480L-0NP750W36, CD24242L-0NP750W36, CD24482L-0NP750W36, CD24240L-0NP750W46, CD24480L-0NP750W46, CD24242L-0NP750W46, CD24482L-0NP750W46, CD24240L-0NP750WF6, CD24480L-0NP750WF6, CD24242L-0NP750WF6, CD24482L-0NP750WF6
  • ACTUAL HEIGHT: 23.625 inch
  • ACTUAL WIDTH: 23.625 inch, 47.625 inch
  • ACTUAL DEPTH: 5 inch
  • Peso: 19.0 lbs., 35.0 lbs., 20.0 lbs., 36.0 lbs.
  • AIR FILTER FRAME/HEADER TYPE: Ducted Module Construction, Center Post, 1 Port, 10" Inlet Collar Diameter; Ducted Module Construction, Center Post, 1 Port, 12" Inlet Collar Diameter
  • Materiales de fabricación: Andonized Extruded Aluminum
  • Tipo de junta: Urethane Sealant
  • Pleat Separator Type: 2" Mini-Pleat Bead Pack
  • Material del filtro: Microglass with Acrylic Binder
  • Área del filtro: 107 ft2, 215 ft2
  • Clasificación de eficiencia del filtro: HEPA
  • Caudal: 290 CFM, 620 CFM
  • Resistencia inicial: 0.45 in wg, 0.60 in wg
  • Rated Air Velocity: 90 ft/min
  • Temperatura máxima de funcionamiento: 160 °F
  • PACKAGE QUANTITY: 1
  • Método de prueba: Individually Tested per IEST-RP-CC001
  • Cumplimiento con especificaciones: Classified per UL Standard 900 for Flammability
Safety Warning

Descripción completa del producto

The Parker MICROPLEAT DM product line is designed for applications up to 90 FPM, deliver HEPA filtration efficiency at 99.99%, 99.999%, 99.9995% on 0.3 or 0.12, respectively, micron particles.
Uniquely designed for lower air flow applications where uniform laminar air flow is needed, MICROPLEAT filters are available to meet both High-Efficiency Particulate Air (HEPA) and Ultra-Low Particulate Air (ULPA) minimum ratings up to 99.97% at 0.3 microns and 99.999% at 0.12 microns, respectively. The filters feature micro-fiber glass media and a mini-pleat design that provide outstanding particulate removal. Parker’s MICROPLEAT filters are available in a wide range of configurations to install in all types of grid framing systems. This flexibility makes them an easy and effective upgrade for improving indoor air quality. Whether a HEPA or ULPA MICROPLEAT filter is selected, both are ideal for use in ceiling mount systems or areas where space is limited.

MICROPLEAT filters are subject to 11 distinct tests and inspections prior to shipment.
Markets
•Commercial and Industrial HVAC
•Process Air Filtration
Applications
•Food processing
•Microelectronics manufacturing
•Schools and universities
•Clean manufacturing facilities
•Hospitals and healthcare facilities
•Government institutions
•Laboratories
•Industrial manufacturing
Benefits
?Use in applications requiring filter for cleanroom ceiling grid or ceiling mounting systems
?Energy savings – Lower pressure drop than standard filters due to highly refined media.
?Fully sealed media pack prevents leakage and air bypass
Features
?Filtration efficiency rating: 99.99%, 99.999% on 0.3 micron and 99.9995% on 0.12 micron
?Depth (in.): 5
?Materials of construction: Anodized extruded Aluminum frame, micro-glass fiber media with mini-pleat separators
?Maximum operating temperature, metal 160 °F (71 °C)
?Rated face velocity: 90 FPM for 5” filter depth
?Recommended final resistance: Twice initial resistance
?Filters individually tested per IEST-RP-CC001
?Classified per UL Standard 900 for Flammability

Documentos relacionados

×
Productos

687530
682632