Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
With flow rates up to 9500 l/min and fast response times, proportional throttle valves series TEA are predestined for injection molding and die cast applications. The directional valve integrated in the pilot circuit provides the safety function.
| Compliance, Certifications & Safety |
|---|
| CERTIFICATE - DIN ISO 9001:2015 Certificate ISDE |
| CERTIFICATE - Position Paper ISDE 2006/42/EC and EN ISO 13849 |
| Product Demos & Tutorials |
|---|
| PRODUCT VIDEO - Proportional Slip-in Valves |
| Productos | Conexión del puerto | Función | Material de la junta | Voltaje de entrada | Opción del solenoide |
|---|---|---|---|---|---|
| TEA025EW09B2NXWJ | NG25 | Flow direction from B to A | NBR | 16 VDC | 24 V / 1.25 A |
| TEA032EW09A2NLWJ | NG32 | Flow direction from A to B | NBR | 6 VDC | 24 V / 1.25 A |
| TEA032EW09A2NXWJ | NG32 | Flow direction from A to B | NBR | 16 VDC | 24 V / 1.25 A |
| TEA032EW09B2NLWJ | NG32 | Flow direction from B to A | NBR | 6 VDC | 24 V / 1.25 A |
| TEA032EW09B2NXWG | NG32 | Flow direction from B to A | NBR | 16 VDC | 205 V / 0.15 A |
| TEA032EW09B2NXWJ | NG32 | Flow direction from B to A | NBR | 16 VDC | 24 V / 1.25 A |
| TEA032EW09B2VXWJ | NG32 | Flow direction from B to A | FPM | 16 VDC | 24 V / 1.25 A |
| TEA040EW09A2NLWJ | NG40 | Flow direction from A to B | NBR | 6 VDC | 24 V / 1.25 A |
| TEA040EW09A2NXWJ | NG40 | Flow direction from A to B | NBR | 16 VDC | 24 V / 1.25 A |
| TEA040EW09A2VXWJ | NG40 | Flow direction from A to B | FPM | 16 VDC | 24 V / 1.25 A |
| TEA040EW09B2NLWJ | NG40 | Flow direction from B to A | NBR | 6 VDC | 24 V / 1.25 A |
| TEA040EW09B2NXWJ | NG40 | Flow direction from B to A | NBR | 16 VDC | 24 V / 1.25 A |
| TEA040EW09B2VLWJ | NG40 | Flow direction from B to A | FPM | 6 VDC | 24 V / 1.25 A |
| TEA040EW09B2VXWJ | NG40 | Flow direction from B to A | FPM | 16 VDC | 24 V / 1.25 A |
| TEA050EW09A2NLWJ | NG50 | Flow direction from A to B | NBR | 6 VDC | 24 V / 1.25 A |
| TEA050EW09A2NXWJ | NG50 | Flow direction from A to B | NBR | 16 VDC | 24 V / 1.25 A |
| TEA050EW09A2VXWJ | NG50 | Flow direction from A to B | FPM | 16 VDC | 24 V / 1.25 A |
| TEA050EW09B2NLWJ | NG50 | Flow direction from B to A | NBR | 6 VDC | 24 V / 1.25 A |
| TEA050EW09B2NLWU | NG50 | Flow direction from B to A | NBR | 6 VDC | 98 V / 0.31 A |
| TEA050EW09B2NXWJ | NG50 | Flow direction from B to A | NBR | 16 VDC | 24 V / 1.25 A |
| TEA050EW09B2VLWJ | NG50 | Flow direction from B to A | FPM | 6 VDC | 24 V / 1.25 A |
| TEA050EW09B2VXWJ | NG50 | Flow direction from B to A | FPM | 16 VDC | 24 V / 1.25 A |
| TEA063EW09A2NLWJ | NG63 | Flow direction from A to B | NBR | 6 VDC | 24 V / 1.25 A |
| TEA063EW09A2VXWJ | NG63 | Flow direction from A to B | FPM | 16 VDC | 24 V / 1.25 A |
| TEA063EW09B2NLWJ | NG63 | Flow direction from B to A | NBR | 6 VDC | 24 V / 1.25 A |
| TEA063EW09B2NXWJ | NG63 | Flow direction from B to A | NBR | 16 VDC | 24 V / 1.25 A |
| TEA063EW09B2VLWJ | NG63 | Flow direction from B to A | FPM | 6 VDC | 24 V / 1.25 A |
| TEA063EW09B2VXWJ | NG63 | Flow direction from B to A | FPM | 16 VDC | 24 V / 1.25 A |
| TEA080EW09A2NLWJ | NG80 | Flow direction from A to B | NBR | 6 VDC | 24 V / 1.25 A |
| TEA080EW09A2NXWJ | NG80 | Flow direction from A to B | NBR | 16 VDC | 24 V / 1.25 A |
| TEA080EW09B2NLWJ | NG80 | Flow direction from B to A | NBR | 6 VDC | 24 V / 1.25 A |
| TEA080EW09B2NXWJ | NG80 | Flow direction from B to A | NBR | 16 VDC | 24 V / 1.25 A |
| TEA100EW09A2NLWJ | NG100 | Flow direction from A to B | NBR | 6 VDC | 24 V / 1.25 A |
| TEA100EW09A2NXWJ | NG100 | Flow direction from A to B | NBR | 16 VDC | 24 V / 1.25 A |
| TEA100EW09B2NLWJ | NG100 | Flow direction from B to A | NBR | 6 VDC | 24 V / 1.25 A |
| TEA100EW09B2NXWJ | NG100 | Flow direction from B to A | NBR | 16 VDC | 24 V / 1.25 A |
| TEA025EW09A2NLWJ | NG25 | Flow direction from A to B | NBR | 6 VDC | 24 V / 1.25 A |
| TEA025EW09B2NLWJ | NG25 | Flow direction from B to A | NBR | 6 VDC | 24 V / 1.25 A |
| TEA063EW09A2NXWJ | NG63 | Flow direction from A to B | NBR | 16 VDC | 24 V / 1.25 A |
| TEA025EW09A2NXWJ | NG25 | Flow direction from A to B | NBR | 16 VDC | 24 V / 1.25 A |
| TEA040EW09B2NXWU | NG40 | Flow direction from B to A | NBR | 16 VDC | 98 V / 0.31 A |