Velcon V Series Vertical Filter/Separator Vessels | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Caudal (gpm)

Altura (pulg)

Pseo (libras)

Volumen (Galones)

Certificados

Aplicación

Cubierta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Velcon V Series Vertical Filter/Separator Vessels

Velcon V Series Vertical Filter/Separator Vessels

Parker Velcon V Series Vertical Filter/Separator Vessels for Aviation Fuel Filtration

Especificaciones técnicas

  • Marca: Velcon
  • Aplicación: Aviation, Aviation, Industrial
  • Tipo de productos: Aviation Vessels, Aviation, Industrial Vessels
Safety Warning

Descripción completa del producto

Vertical Filter/Separator
V Series

APPLICATIONS

• Kerosene
• Gasoline

INSTALLATIONS

• Airports
• Loading Racks
• Refineries
• Gas Turbines
• Terminals

STANDARD DESIGN FEATURES

• Threaded Base Coalescer Cartridges
• Pleated Paper Separator Cartridges
• 150 psi ASME Code Construction
• RF Flanged Connections
• Swing Bolt Closure with O-ring Seal
• Epoxy-Coated Interior, Primed Exterior

Pleated paper second stage cartridges are standard in V Series Filter/Separators for Diesel Grade Fuels and also for Jet Fuel installations where this type of cartridge
is specified.

OPTIONAL ACCESSORIES

The accessory items marked with an (R) are recommended for safe, effective operation of all installations.
- Automatic Air Vent (R)
- Water Slug Valve (R)
- Pressure Relief Valve (R)
- Water Interface Control (R)
- Differential Pressure Gauge (R)
- Sampling Probes (R)
- Manual Drain Valve (R)
- Sump Heater
- Sight Glass

Documentos relacionados

×
Productos Caudal (gpm) Altura (pulg) Pseo (libras) Volumen (Galones) Certificados Aplicación Cubierta
V1222 50 for Kerosene, 70 for Gasoline 43 3/4 360 14 EI1581, EI1596 Aviation Flat
V1622 100 for Kerosene, 140 for Gasoline 51 3/16 500 28 EI1581, EI1596 Aviation Flat
V1633 155 for Kerosene, 215 for Gasoline 57 5/16 600 37 EI1581, EI1596 Aviation Flat
V2222 200 for Kerosene, 260 for Gasoline 62 1110 64 No EI Qualification Aviation, Industrial Flat
V2233 300 for Kerosone, 390 for Gasoline 69 1130 72 No EI Qualification Aviation, Industrial Flat
V2833 450 for Kerosone, 520 for Gasoline 83 1650 170 No EI Qualification Aviation, Industrial Dome
V2844 600 for Kerosone, 780 for Gasoline 89 1690 185 No EI Qualification Aviation, Industrial Dome
V3638 950 for Kerosone, 1230 for Gasoline 91 9/16 2080 280 No EI Qualification Aviation, Industrial Dome
V3644 1100 for Kerosone, 1430 for Gasoline 96 3/8 2150 305 No EI Qualification Aviation, Industrial Dome
V3656 1400 for Kerosone, 1820 for Gasoline 109 11/16 2300 355 No EI Qualification Aviation, Industrial Dome
V4244 1500 for Kerosone, 1939 for Gasoline 103 3/8 3350 450 No EI Qualification Aviation, Industrial Dome
V4256 1900 for Kerosone, 2470 for Gasoline 115 3/8 3500 520 No EI Qualification Aviation, Industrial Dome

687530
731421