Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker’s VMM and CM controller development harnesses are flying lead connections that allow the customer to easily begin programming each of the CM and VMM controllers, while also supporting instrument clusters as well.
Parker's VMM and CM development harnesses consist of the mating connector(s) available for each of the VMM and CM controllers, also supported are instrument clusters. They feature pre-assembled automotive wire and an ITT Cannon receptacle for connecting a DLA (data link adapter) to the CAN bus. With flying leads that are 2 m long and labeled, the developer can quickly begin the initial phase of programming. These should not be used as part of a vehicle harness without appropriate protection from environmental stresses added by the user.
Markets:
• Industrial
• Mobile
Features/Benefits:
• Controller/Instrument cluster mating connector
• Speeds development with quick connection to PC
• 2' flying lead
• Labeled wires
• DLA connection
• Automotive wires
Applications:
• Development of CM and VMM controllers
• Development of instrument clusters
| Literature and Reference Materials |
|---|
| Electronic Control Systems - Vansco Controller Products - Catalog HY33-5000/US |
| Mobile Electronic Solutions - Bulletin HY33-5050/US |
| Productos |
|---|