288 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
288 Series Power Take-Off 288 Series Power Take-Off

288 Series Power Take-Off

The 288 Series PTO is a Heavy Duty Constant Mesh PTO for 10-Bolt applications. Built on the 281 Series platform with a continuous duty torque rating of up to 390 lb-ft

Technical Specifications

  • Output Shaft Type: Round Shaft (1" - 1/4" Key)
  • Mounting Type: 10-Bolt
  • Intermittent Torque: 340 lb-ft (Check Application Pages for Actual Torque Ratings), 461 Nm (Check Application Pages for Actual Torque Ratings), 201 to 300 lb-ft, 401 to 500 Nm
  • Shift Type: Constant Mesh
  • Weight: 20 kg, 44 lb
  • Output Power: 41 to 50 kW, 56+ HP
  • Lubricant: P = Pressure Lube, W = Wet Spline
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
Safety Warning

Full Product Description

Chelsea's 288 Series Power Take-Off is a 10-Bolt, constant mesh PTO design which features wider gears and larger capacity bearing to provide a single, continuous duty torque rating of up to 390 lb-ft. The 288 Series PTO replaces Chelsea's 287 Series PTO. The 288 Series upgrades include ductile iron bearing caps, which are 117% stronger than its predecessor. It also features an o-ring sealing configuration between the housing and bearing cap to improve clamp load. These improvements are focused on reducing the damaging vibrational affects caused by today’s and future engine designs.The standard output shaft features positive stop for driveline outputs which eliminates oil seal damage from shaft couplings. Wet Spline technology is available for the 288 Series, which prevents premature spline fretting and increases pump shaft life by providing a fresh, clean flow of oil through the PTO and pump shaft.

Markets:
• Snow and Ice
• Vacuum
• Aerial
• Refuse

Features and Benefits:
• Ductile Iron Bearing Cap – 117% stronger than gray iron.
• Improved Seal – O-ring sealing configuration to reduce vibrational affects and improve clamp load.
• Torque – Features a single, continuous duty torque rating.
• Constant Mesh – Economical workhorse features a cast iron housing.
• Clearance – Interference issues have been reduced with rotatable, cast iron flanges.
• Positive Stop – Driveline outputs; eliminates oil seal damage from coupling.
• Protection – Wet Spline Lubrication option provides 7 to 10 times greater shaft life.
• Speeds – Nine speed ratios including low and high speeds.
• Hose Included – No need to order separately.

Related Documents

×

687499
234075