AC Variable Frequency Drives, kW Rated - AC10 Series | Product Series

Filter by

    No filters selected

Configuration

IP Rating

Input Voltage

Output kW Rating

Operating Features

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AC Variable Frequency Drives, kW Rated - AC10 Series

AC Variable Frequency Drives, kW Rated - AC10 Series

The AC10 compact drive is one of the smallest variable speed drives available and offers a low cost, compact solution for simple AC induction motor control in applications up to 180kW

Technical Specifications

  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: AC10
  • Input Voltage: 1*230 VAC, 3*230 VAC, 3*380 to 480 VAC
  • Output Power: 0.2 to 180 kW (IP20), 0.4 to 90 kW (IP66)
  • Compatible Motor Type: Induction
  • Modes of Control: V/Hz, Sensorless Vector
  • Communication Interface: RS232/RS485, Modbus
  • Operating Temperature: 0 to 40 °C (derate up to 50°C max), 32 to 104 °F (derate up to 122°F max)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: 150 % for 60s
  • Specifications Met: CE (EMC & LVD), Overvoltage Category III
Safety Warning

Full Product Description

The AC10 variable speed compact drive is a simple, reliable and economical solution to every-day motor control applications requiring speed or torque control within the power range of 0.2kW to 180kW. Having compact dimensions and features normally only associated with higher specification AC drives, including, sensorless vector mode, output frequency up to 590 Hz, 3 phase 400VAC supplies in all 5 frame sizes and a full 150 % overload at 0.5 Hz for 1 minute, the AC10 provides an optimised solution for OEM machine builders who are looking for a compact, cost-effective, energy saving variable speed ac drive without compromising on performance.

Markets:
    • Air conditioning
    • Heating
    • Refrigeration
    • Ventilation
    • Other HVAC
    • Air & Gas Compressors
    • Factory Automation
    • Printing & Marking Equipment
    • Miscellaneous Industrial
    • Food & Beverage

Features/Benefits:
- Simplicity : AC10 drives are designed to reduce the time and effort required to install, setup and commission through its easy to use integrated keypad. Minimal wiring requirements and two easily accessed terminal rails make AC10 fast and simple to install, having you up and running in no time at all. Auto-tuning sensorless vector mode takes AC10 beyond simple V/Hz control, allowing users requiring greater dynamic speed or torque control for their application to benefit from the drives enhanced 0.5% speed and 5% torque accuracy.

- Reliability : Proven technology and manufacturing techniques ensure AC10 drives have been engineered and built to deliver consistently outstanding levels of performance day in, day out, ensuring maximum uptime and productivity. Thanks to its conformally coated PCBs, AC10 drives are able to withstand even the most arduous class 3C3 environment which many other AC drives in this class would struggle with, allowing you to operate the AC10 with the utmost confidence in more applications.

- Control At Your Fingertips : AC10 drives come complete with an ergonomic operator keypad as standard, featuring 4 LED drive status indicators, a 4 digit 7 segment LED display and a tactile membrane style keypad. In addition to displaying status and running information, the LED display is also used to access drive configuration parameters which can be quickly and easily changed via the keypad. The keypad can also be used to take local control of the motor to start, stop, increase or decrease motor speed. An optional keypad is also available and can be mounted remotely from the drive.

- IP20 (0.2 - 180kW) or IP66 (0.4 - 90kW) : The IP66 enclosure enables use in both indoor and outdoor applications where environmental conditions may be a concern, such as wash-down areas in food and beverage facilities and use in waste plants or rooftop units.


Applications:
AC10 variable speed drives provide a no-fuss approach to general purpose industrial motor control applications across a wide range of industries, giving users the benefits of the inherent energy-saving properties of using a variable speed drive, as well as the improved reliability and extended service life benefits associated with smoother starting and stopping of regularly cycling loads. Typical applications for AC10 drives would include :
   • Conveyor
   • Centrifuge
   • Fans
   • Mixers
   • Packaging Machines
   • Textile Machines
   • Strapping Machines
   • Labelling Machines
   • Industrial Washing Machines
   • Machine Tool Spindles
   • Roller Doors

Related Documents

×
Products Configuration IP Rating Input Voltage Output kW Rating Operating Features
10G-11-0015-BN AC10 Drive Assembly IP20 1*230VAC 0.20 No EMC Filter Included
10G-11-0015-BF AC10 Drive Assembly IP20 1*230VAC 0.20 EMC Filter Included
10G-11-0025-BN AC10 Drive Assembly IP20 1*230VAC 0.37 No EMC Filter Included
10G-11-0025-BF AC10 Drive Assembly IP20 1*230VAC 0.37 EMC Filter Included
10G-11-0035-BN AC10 Drive Assembly IP20 1*230VAC 0.55 No EMC Filter Included
10G-11-0035-BF AC10 Drive Assembly IP20 1*230VAC 0.55 EMC Filter Included
10G-11-0045-BN AC10 Drive Assembly IP20 1*230VAC 0.75 No EMC Filter Included
10G-11-0045-BF AC10 Drive Assembly IP20 1*230VAC 0.75 EMC Filter Included
10G-12-0050-BN AC10 Drive Assembly IP20 1*230VAC 1.1 No EMC Filter Included
10G-12-0050-BF AC10 Drive Assembly IP20 1*230VAC 1.1 EMC Filter Included
10G-12-0070-BN AC10 Drive Assembly IP20 1*230VAC 1.5 No EMC Filter Included
10G-12-0070-BF AC10 Drive Assembly IP20 1*230VAC 1.5 EMC Filter Included
10G-12-0100-BN AC10 Drive Assembly IP20 1*230VAC 2.2 No EMC Filter Included
10G-12-0100-BF AC10 Drive Assembly IP20 1*230VAC 2.2 EMC Filter Included
10G-31-0015-BN AC10 Drive Assembly IP20 3*230VAC 0.20 No EMC Filter Included
10G-31-0015-BF AC10 Drive Assembly IP20 3*230VAC 0.20 EMC Filter Included
10G-31-0025-BN AC10 Drive Assembly IP20 3*230VAC 0.37 No EMC Filter Included
10G-31-0025-BF AC10 Drive Assembly IP20 3*230VAC 0.37 EMC Filter Included
10G-31-0035-BN AC10 Drive Assembly IP20 3*230VAC 0.55 No EMC Filter Included
10G-31-0035-BF AC10 Drive Assembly IP20 3*230VAC 0.55 EMC Filter Included
10G-31-0045-BN AC10 Drive Assembly IP20 3*230VAC 0.75 No EMC Filter Included
10G-31-0045-BF AC10 Drive Assembly IP20 3*230VAC 0.75 EMC Filter Included
10G-32-0050-BN AC10 Drive Assembly IP20 3*230VAC 1.1 No EMC Filter Included
10G-32-0050-BF AC10 Drive Assembly IP20 3*230VAC 1.1 EMC Filter Included
10G-32-0070-BN AC10 Drive Assembly IP20 3*230VAC 1.5 No EMC Filter Included
10G-32-0070-BF AC10 Drive Assembly IP20 3*230VAC 1.5 EMC Filter Included
10G-32-0100-BN AC10 Drive Assembly IP20 3*230VAC 2.2 No EMC Filter Included
10G-32-0100-BF AC10 Drive Assembly IP20 3*230VAC 2.2 EMC Filter Included
10G-41-0006-BN AC10 Drive Assembly IP20 3*400/480VAC 0.20 No EMC Filter Included
10G-41-0006-BF AC10 Drive Assembly IP20 3*400/480VAC 0.20 EMC Filter Included
10G-41-0010-BN AC10 Drive Assembly IP20 3*400/480VAC 0.37 No EMC Filter Included
10G-41-0010-BF AC10 Drive Assembly IP20 3*400/480VAC 0.37 EMC Filter Included
10G-41-0015-BN AC10 Drive Assembly IP20 3*400/480VAC 0.55 No EMC Filter Included
10G-41-0015-BF AC10 Drive Assembly IP20 3*400/480VAC 0.55 EMC Filter Included
10G-42-0020-BN AC10 Drive Assembly IP20 3*400/480VAC 0.75 No EMC Filter Included
10G-42-0020-BF AC10 Drive Assembly IP20 3*400/480VAC 0.75 EMC Filter Included
10G-42-0030-BN AC10 Drive Assembly IP20 3*400/480VAC 1.1 No EMC Filter Included
10G-42-0030-BF AC10 Drive Assembly IP20 3*400/480VAC 1.1 EMC Filter Included
10G-42-0040-BN AC10 Drive Assembly IP20 3*400/480VAC 1.5 No EMC Filter Included
10G-42-0040-BF AC10 Drive Assembly IP20 3*400/480VAC 1.5 EMC Filter Included
10G-42-0065-BN AC10 Drive Assembly IP20 3*400/480VAC 2.2 No EMC Filter Included
10G-42-0065-BF AC10 Drive Assembly IP20 3*400/480VAC 2.2 EMC Filter Included
10G-43-0080-BN AC10 Drive Assembly IP20 3*400/480VAC 3.0 No EMC Filter Included
10G-43-0080-BF AC10 Drive Assembly IP20 3*400/480VAC 3.0 EMC Filter Included
10G-43-0090-BN AC10 Drive Assembly IP20 3*400/480VAC 4.0 No EMC Filter Included
10G-43-0090-BF AC10 Drive Assembly IP20 3*400/480VAC 4.0 EMC Filter Included
10G-43-0120-BN AC10 Drive Assembly IP20 3*400/480VAC 5.5 No EMC Filter Included
10G-43-0120-BF AC10 Drive Assembly IP20 3*400/480VAC 5.5 EMC Filter Included
10G-44-0170-BN AC10 Drive Assembly IP20 3*400/480VAC 7.5 No EMC Filter Included
10G-44-0170-BF AC10 Drive Assembly IP20 3*400/480VAC 7.5 EMC Filter Included
10G-44-0230-BN AC10 Drive Assembly IP20 3*400/480VAC 11 No EMC Filter Included
10G-44-0230-BF AC10 Drive Assembly IP20 3*400/480VAC 11 EMC Filter Included
10G-45-0320-BN AC10 Drive Assembly IP20 3*400/480VAC 15 No EMC Filter Included
10G-45-0320-BF AC10 Drive Assembly IP20 3*400/480VAC 15 EMC Filter Included
10G-45-0380-BN AC10 Drive Assembly IP20 3*400/480VAC 18.5 No EMC Filter Included
10G-45-0380-BF AC10 Drive Assembly IP20 3*400/480VAC 18.5 EMC Filter Included
10G-45-0440-BN AC10 Drive Assembly IP20 3*400/480VAC 22 No EMC Filter Included
10G-45-0440-BF AC10 Drive Assembly IP20 3*400/480VAC 22 EMC Filter Included
10G-46-0600-BN AC10 Drive Assembly IP20 3*400/480VAC 30 No EMC Filter Included
10G-46-0600-BF AC10 Drive Assembly IP20 3*400/480VAC 30 EMC Filter Included
10G-47-0750-BN AC10 Drive Assembly IP20 3*400/480VAC 37 No EMC Filter Included
10G-47-0750-BF AC10 Drive Assembly IP20 3*400/480VAC 37 EMC Filter Included
10G-47-0900-BN AC10 Drive Assembly IP20 3*400/480VAC 45 No EMC Filter Included
10G-47-0900-BF AC10 Drive Assembly IP20 3*400/480VAC 45 EMC Filter Included
10G-48-1100-BN AC10 Drive Assembly IP20 3*400/480VAC 55 No EMC Filter Included
10G-48-1100-BF AC10 Drive Assembly IP20 3*400/480VAC 55 EMC Filter Included
10G-48-1500-BN AC10 Drive Assembly IP20 3*400/480VAC 75 No EMC Filter Included
10G-48-1500-BF AC10 Drive Assembly IP20 3*400/480VAC 75 EMC Filter Included
10G-49-1800-BN AC10 Drive Assembly IP20 3*400/480VAC 90 No EMC Filter Included
10G-49-1800-BF AC10 Drive Assembly IP20 3*400/480VAC 90 EMC Filter Included
10G-49-2200-BN AC10 Drive Assembly IP20 3*400/480VAC 110 No EMC Filter Included
10G-49-2200-BF AC10 Drive Assembly IP20 3*400/480VAC 110 EMC Filter Included
10G-410-2650-BN AC10 Drive Assembly IP20 3*400/480VAC 132 No EMC Filter Included
10G-410-2650-BF AC10 Drive Assembly IP20 3*400/480VAC 132 EMC Filter Included
10G-411-3200-BN AC10 Drive Assembly IP20 3*400/480VAC 160 No EMC Filter Included
10G-411-3200-BF AC10 Drive Assembly IP20 3*400/480VAC 160 EMC Filter Included
10G-411-3600-BN AC10 Drive Assembly IP20 3*400/480VAC 180 No EMC Filter Included
10G-411-3600-BF AC10 Drive Assembly IP20 3*400/480VAC 180 EMC Filter Included
16G-11-0025-BN AC10 Drive Assembly IP66 1*230VAC 0.4 No EMC Filter Included
16G-11-0025-BF AC10 Drive Assembly IP66 1*230VAC 0.4 EMC Filter Included
16G-11-0045-BN AC10 Drive Assembly IP66 1*230VAC 0.75 No EMC Filter Included
16G-11-0045-BF AC10 Drive Assembly IP66 1*230VAC 0.75 EMC Filter Included
16G-11-0070-BN AC10 Drive Assembly IP66 1*230VAC 1.5 No EMC Filter Included
16G-11-0070-BF AC10 Drive Assembly IP66 1*230VAC 1.5 EMC Filter Included
16G-11-0100-BN AC10 Drive Assembly IP66 1*230VAC 2.2 No EMC Filter Included
16G-11-0100-BF AC10 Drive Assembly IP66 1*230VAC 2.2 EMC Filter Included
16G-31-0025-BN AC10 Drive Assembly IP66 3*230VAC 0.4 No EMC Filter Included
16G-31-0025-BF AC10 Drive Assembly IP66 3*230VAC 0.4 EMC Filter Included
16G-31-0045-BN AC10 Drive Assembly IP66 3*230VAC 0.75 No EMC Filter Included
16G-31-0045-BF AC10 Drive Assembly IP66 3*230VAC 0.75 EMC Filter Included
16G-31-0070-BN AC10 Drive Assembly IP66 3*230VAC 1.5 No EMC Filter Included
16G-31-0070-BF AC10 Drive Assembly IP66 3*230VAC 1.5 EMC Filter Included
16G-31-0100-BN AC10 Drive Assembly IP66 3*230VAC 2.2 No EMC Filter Included
16G-31-0100-BF AC10 Drive Assembly IP66 3*230VAC 2.2 EMC Filter Included
16G-41-0020-BN AC10 Drive Assembly IP66 3*400/480VAC 0.75 No EMC Filter Included
16G-41-0020-BF AC10 Drive Assembly IP66 3*400/480VAC 0.75 EMC Filter Included
16G-41-0040-BN AC10 Drive Assembly IP66 3*400/480VAC 1.5 No EMC Filter Included
16G-41-0040-BF AC10 Drive Assembly IP66 3*400/480VAC 1.5 EMC Filter Included
16G-41-0065-BN AC10 Drive Assembly IP66 3*400/480VAC 2.2 No EMC Filter Included
16G-41-0065-BF AC10 Drive Assembly IP66 3*400/480VAC 2.2 EMC Filter Included
16G-41-0080-BN AC10 Drive Assembly IP66 3*400/480VAC 3.0 No EMC Filter Included
16G-41-0080-BF AC10 Drive Assembly IP66 3*400/480VAC 3.0 EMC Filter Included
16G-41-0090-BN AC10 Drive Assembly IP66 3*400/480VAC 4.0 No EMC Filter Included
16G-41-0090-BF AC10 Drive Assembly IP66 3*400/480VAC 4.0 EMC Filter Included
16G-42-0120-BN AC10 Drive Assembly IP66 3*400/480VAC 5.5 No EMC Filter Included
16G-42-0120-BF AC10 Drive Assembly IP66 3*400/480VAC 5.5 EMC Filter Included
16G-42-0170-BN AC10 Drive Assembly IP66 3*400/480VAC 7.5 No EMC Filter Included
16G-42-0170-BF AC10 Drive Assembly IP66 3*400/480VAC 7.5 EMC Filter Included
16G-43-0230-BN AC10 Drive Assembly IP66 3*400/480VAC 11 No EMC Filter Included
16G-43-0230-BF AC10 Drive Assembly IP66 3*400/480VAC 11 EMC Filter Included
16G-43-0320-BN AC10 Drive Assembly IP66 3*400/480VAC 15 No EMC Filter Included
16G-43-0320-BF AC10 Drive Assembly IP66 3*400/480VAC 15 EMC Filter Included
10G-33-0170-BN AC10 Drive Assembly IP20 3*230VAC 4.0 No EMC Filter Included
10G-33-0170-BF AC10 Drive Assembly IP20 3*230VAC 4.0 EMC Filter Included
10G-34-0210-BN AC10 Drive Assembly IP20 3*230VAC 5.5 No EMC Filter Included
10G-34-0210-BF AC10 Drive Assembly IP20 3*230VAC 5.5 EMC Filter Included
10G-35-0300-BN AC10 Drive Assembly IP20 3*230VAC 7.5 No EMC Filter Included
10G-35-0300-BF AC10 Drive Assembly IP20 3*230VAC 7.5 EMC Filter Included
10G-35-0400-BN AC10 Drive Assembly IP20 3*230VAC 11 No EMC Filter Included
10G-35-0400-BF AC10 Drive Assembly IP20 3*230VAC 11 EMC Filter Included
10G-36-0550-BN AC10 Drive Assembly IP20 3*230VAC 15 No EMC Filter Included
10G-36-0550-BF AC10 Drive Assembly IP20 3*230VAC 15 EMC Filter Included
16G-44-0380-BN AC10 Drive Assembly IP66 3*400/480VAC 18.5 No EMC Filter Included
16G-44-0380-BF AC10 Drive Assembly IP66 3*400/480VAC 18.5 EMC Filter Included
16G-44-0440-BN AC10 Drive Assembly IP66 3*400/480VAC 22 No EMC Filter Included
16G-44-0440-BF AC10 Drive Assembly IP66 3*400/480VAC 22 EMC Filter Included
16G-44-0600-BN AC10 Drive Assembly IP66 3*400/480VAC 30 No EMC Filter Included
16G-44-0600-BF AC10 Drive Assembly IP66 3*400/480VAC 30 EMC Filter Included
16G-45-0750-BN AC10 Drive Assembly IP66 3*400/480VAC 37 No EMC Filter Included
16G-45-0750-BF AC10 Drive Assembly IP66 3*400/480VAC 37 EMC Filter Included
16G-45-0900-BN AC10 Drive Assembly IP66 3*400/480VAC 45 No EMC Filter Included
16G-45-0900-BF AC10 Drive Assembly IP66 3*400/480VAC 45 EMC Filter Included
16G-45-1100-BN AC10 Drive Assembly IP66 3*400/480VAC 55 No EMC Filter Included
16G-45-1100-BF AC10 Drive Assembly IP66 3*400/480VAC 55 EMC Filter Included
16G-46-1500-BN AC10 Drive Assembly IP66 3*400/480VAC 75 No EMC Filter Included
16G-46-1500-BF AC10 Drive Assembly IP66 3*400/480VAC 75 EMC Filter Included
16G-46-1800-BN AC10 Drive Assembly IP66 3*400/480VAC 90 No EMC Filter Included
16G-46-1800-BF AC10 Drive Assembly IP66 3*400/480VAC 90 EMC Filter Included

687499
A87859