Baldwin - Air Breather Filters | Product Series

Filter by

    No filters selected

Product Type

Size

Notes

Thread Size

Inside Diameter

Outside Diameter

Length

Contains

Includes

Related To

Gasket

Application

O-ring

Compatible Competitor Part Number

Micron Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Baldwin - Air Breather Filters

Baldwin - Air Breather Filters

Baldwin air breathers prevent contamination and water created from fluctuations in the reservoir from entering the system, ensuring proper equipment operation and helping to prevent premature parts wear.

Full Product Description

Baldwin air breathers prevent contamination and water created from fluctuations in the reservoir from entering the system, ensuring proper equipment operation and helping to prevent premature parts wear. They are available in various styles, with or without water removal. Desiccant and coalescing breathers prevent ambient humidity from condensing in tanks.

Related Documents

×
Products Product Type Size Notes Thread Size Inside Diameter Outside Diameter Length Contains Includes Related To Gasket Application O-ring Compatible Competitor Part Number Micron Rating
BA5372 Desiccant Air Dryer OBSOLETE. Availability Limited to Dealer Stock. 4 17/32 (115.1) 9 23/32 (246.9) [4] Bolts; [4] Lock Washers; Grease Tube Freightliner FLD Trucks Bendix 103981, 104358
BA5373 Desiccant Air Dryer Spin-on 1 1/4 - 17 7 9/32 (184.9) 7 17/32 (191.3) Grease Tube Ford, Freightliner, Hino, Kenworth, Peterbilt Trucks [2] Attached, [2] Included Bendix 065624, 109493
BA5374 Desiccant Air Dryer Spin-on M39 x 1.5 5 1/2 (139.7) 6 9/16 (166.7) BA5379 (Coalescer Version) Integral Gasket: [1] Included Blue Bird, Kassbohrer, Setra Buses; DAF, E.R.F., Freightliner, IHC, Iveco, Kenworth, Mack, M.A.N., Mercedes-Benz, Peterbilt, R.V.I., Sterling, Volvo Trucks; Liebherr Cranes [1] Included Caterpillar 2032389; Iveco 2992261; Ford 4C452A131AA; General Motors 89040662; Hengst T250W; Mann & Hummel TB1374x
BA5375 Desiccant Air Dryer Spin-on 1 1/4 - 11 BSP-PL 5 1/2 (139.7) 6 31/32 (177.0) BA5378 (Coalescer Version) Integral Gasket: [1] Included R.V.I., Scania Trucks [1] Included Scania 1384549, 1455253
BA5376 Desiccant Air Dryer Spin-on M41 x 1.5 5 1/2 (139.7) 5 15/32 (138.9) BA5284 (Coalescer Version) Integral Gasket: [1] Included Van Hool CL915, CL916 Buses with DAF Engines [1] Included DAF 1391510; Hengst T200W
BA5377 Desiccant Air Dryer 4 17/32 (115.1) 10 23/32 (272.3) Threaded Stud: 5/8-11; Grease Tube Blue Bird, Thomas Buses; Autocar, Capacity, Freightliner, IHC, Kenworth, Mack, Oshkosh, Peterbilt, Sterling, Western Star Trucks [2] Included Bendix 107794, 107796
BA5378 Coalescer Air Dryer Spin-on 1 1/4 - 11 BSP-PL 5 11/32 (135.7) 7 (177.8) BA5375 (Dessicant Version) Integral Gasket: [1] Included Scania Trucks [1] Included Scania 1774598; Donaldson P783753
BA5379 Coalescer Air Dryer Spin-on M39 x 1.5 5 3/8 (136.5) 6 9/16 (166.7) BA5374 (Dessicant Version) Integral Gasket: [1] Included M.A.N. TGA Series, TGM Series, TGS Series, TGX Series Trucks [1] Included Volvo 20557234, 20972915; DAF 1506635; M.A.N. 81.52108.6025; WABCO R950068
BA5592 Desiccant Air Dryer Spin-on M39 x 1.5 5 1/2 (139.7) 6 9/16 (166.7) Freightliner, Mack, Volvo Trucks Volvo 8235R950068, 85110799
BT40065 Air Breather Spin-on 3/4 - 14 NPT 3 11/16 (93.2) 3 7/32 (81.6) McNeilus refuse systems McNeilus 0604428, 604428 5 Nominal; 25 Absolute
PA2256 Air Breather Element 1 11/32 (34.1) 4 (101.6) 1 3/8 (34.9) Midland Compressors Midland 100696E
PA30034 Air Breather Element 1 31/32 (50.0) One End 3 1/4 (82.6) 3 21/32 (92.9) Flame Retardant Media Furnished Gasket: [1] Included Chevrolet, Dodge, Jeep Automotive, Light-Duty Trucks General Motors 6421660
PA30035 Air Breather Element OBSOLETE. Availability Limited to Dealer Stock. 1 15/16 (49.2) One End 3 1/4 (82.6) 2 1/16 (52.4) Flame Retardant Media Clark Lift Trucks Clark 1618319
PA3412 Air Breather Element 1 9/16 (39.7) One End 3 15/32 (88.1) 2 13/16 (71.4) ERF, Leyland Trucks; Terex Dump Trucks, Scrapers ERF 932833; Euclid 9356460, 9368796; GMC 9373285; Leyland 729090, 10906323
PA3679 Air Breather Element 31/32 (24.6) One End 3 7/16 (87.3) 5 3/16 (131.8) Attached Gasket: [1] Attached Volvo Trucks Volvo 1082368-0
PA5311 Air Breather Element 2 15/32 (62.7) 4 5/32 (105.6) 2 7/8 (73.0) Volvo Equipment Volvo 11707077, 11707077-1
PA5700 Air Breather Element 31/32 (24.6) One End 3 7/16 (87.3) 3 9/16 (90.5) Check Valve; Clamp Grommet: [1] Attached PA2798 (without Check Valve) Volvo Dump Trucks, Equipment Volvo 11172907; Donaldson P528708; Fleetguard AF27819
S479 Resin Ribbon Breather Element 1 5/8 (41.3) 2 (50.8) 6 1/2 (165.1) LeRoi Compressors LeRoi 43-356
SA2027 Poly Foam Oil Vapor Emission Filter 1 5/8 (41.3) GM Automotive, Light-Duty Trucks, Vans GMC 6484966
PA4094 Foam Air Pump Element 3 27/32 x 3 19/32 x 23/32 (97.6 x 91.3 x 18.3) Instruction Sheet GMC Light-Duty Trucks, Vans GMC 25043951
BT368 Air Breather Spin-on 3/4-14 BSP-PL 3 11/16 (93.7) 3 7/32 (81.8) Allis Chalmers Optional Equipment Allis Chalmers 4835378 5 Nominal; 25 Absolute
BT40015 Air Breather Spin-on 3/8-18 NPT 3 (76.2) 2 25/32 (70.6) Caterpillar Excavators, Loaders, Off-Highway Trucks Caterpillar 9C4937
BT8429 Air Breather Element 1 15/32 (37.3) One End 3 1/32 (77.0) 2 7/32 (56.4) Caterpillar Lift Trucks Caterpillar 9Y5011
BT9326 Air Breather Spin-on 3/4-14 BSP-PL 3 3/4 (95.3) 2 5/16 (58.7) Integral Gasket: [1] Included Woodgate WGUC4930
BT9408 Air Coalescer Spin-on M16 x 1.5 3 1/32 (77.0) 2 5/16 (58.7) Integral Gasket: G449-B Iveco Trucks; Mack CHN613 Truck Cummins 3682984; Mack 279GB43M; Donaldson P566130; Fleetguard AF26113
PA1600 Poly Foam Air Breather 2 1/2 x 1 3/4 x 1 3/8 (63.5 x 44.4 x 34.9) GMC Buses, Trucks; Various Air Compressors Bendix 239262; Cummins 299365; GMC 9028042
PA1679 Air Breather Element 1 1/2 (38.1) 3 1/8 (79.4) 3 3/4 (95.3) Attached Gasket: [2] Attached Caterpillar Equipment, Starter Engines Caterpillar 8M3119
PA1757 Air Breather Element 2 3/8 (60.3) 3 7/16 (87.3) 2 1/16 (52.4) Jay Tampers Davey 200595
PA1763 Air Breather Element 1 1/32 (26.2) 2 7/32 (56.4) 2 5/16 (58.7) Galion Equipment Galion D59585
PA1909 Air Breather Element 1 5/16 (33.3) 2 13/16 (71.4) 1 (25.4) Bendix, Midland Air Compressors; GMC, International Trucks Bendix 100783; GMC 2457476; Midland 100696A
B369 Air Breather Spin-on 3/4-20 3 11/16 (93.7) 4 3/8 (111.1) Integral Gasket: G381-A Mack 2MD3131 7 Absolute
PA2798 Air Breather Element 31/32 (24.6) One End 3 15/32 (88.1) 3 15/32 (88.1) Clamp Grommet: [1] Attached PA5700 (with Check Valve) V.M.E., Volvo Equipment, Trucks Volvo 1586882-1
PA30153 Breather Filter OBSOLETE. Availability Limited to Dealer Stock. 3 5/32 (80.2) 2 29/32 (73.8) Volvo Excavators, Loaders Volvo 4361204
PA4897 Air Breather Element in Disposable Housing 3 (76.2) One End 6 15/32 (164.3) 5 1/2 (139.7) Attached Gasket: [1] Attached Ingersoll-Rand 93191542; Woodgate WGA1415
PA633(2) Set of 2 Draft Tube Air Breathers OBSOLETE. Availability Limited to Dealer Stock. 2 1/2 (63.5) 3 7/8 (98.4) 1 5/8 (41.3) Ford Trucks; Clark, Grove, Seamaster Equipment Ford C2TZ-6768-A 20 Nominal; 45 Absolute
PA643 Air Breather Element 1 3/8 (34.9) 2 7/8 (73.0) 2 11/16 (68.3) Adams, Clark, Euclid, Hymac, Koehring, LeTourneau-Marathon, LeTourneau-Westinghouse, Massey Ferguson, Michigan, Versatile, Yale Equipment; Kenworth, Mack Trucks Clark 945345; Euclid 123716; LeTourneau VF2049
PA644 Air Breather Element 1 9/16 (39.7) 3 1/16 (77.8) 3 5/8 (92.1) Euclid, Hitachi, Terex Equipment; GMC Engines Euclid 9023871; GMC 6483993
B7024 Air Breather Spin-on 1 1/8-16 3 11/16 (93.7) 4 5/16 (109.5) Integral Post Seal; Adapter Thread: 3/4-14 NPT BT367-S (without Adapter) Boart, Fletcher Drills; Gehl, Liebherr, Oldenburg Equipment Schroeder ABF3/10 (with Adapter) 5 Nominal; 25 Absolute
BA16000 Air Dryer Filter 6 (152.4) 6 3/8 (161.9) [4] Bolts and Nuts Volvo Dump Trucks, Excavators; European FH Serie Trucks [1] Included Evobus 4294695; Haldex 78964, 83212, 92528, 93522; Iveco 42535061; Renault 5001826800; Volvo 20424148, 20546795, 20773824
BA5284 Coalescer Air Dryer Spin-on OBSOLETE. Availability Limited to Dealer Stock. M41 x 1.5 5 7/16 (138.1) 6 9/16 (166.7) BA5376 (Dessicant Version) Van Hool CL915, CL916 Buses with DAF Engines; DAF Trucks DAF 1681575, 1821580
BA5371 Desiccant Air Dryer Spin-on 2 1/2-12 5 7/32 (132.6) 6 5/8 (168.3) Integral Gasket: [1] Included Haldex Pure Air Plus DA33100, DA33105, DA33110, DA33200 Air Dryers Haldex DA33120
BA5566 Desiccant Air Dryer Spin-on M39 x 1.5 LH 5 3/8 (136.5) 6 9/16 (166.7) Left Hand Threads Integral Gasket: [1] Included Volvo Trucks [1] Included Knorr-Bremse K005686, K014712, K039453; Renault 5001865404, 7421267793; Volvo 20754416, 21267818; WABCO 4329012452; Mahle AL26
BT367 Air Breather Spin-on 1 1/8-16 3 11/16 (93.7) 4 11/32 (110.3) Optional Gasket: ES3028 Steiger Equipment Steiger 18-1633 9.8 Nominal; 27 Absolute
BT367-S Air Breather Spin-on 1 1/8-16 3 11/16 (93.7) 3 7/32 (81.8) B7024 (with Adapter) Optional Gasket: ES3028 Liebherr, McNeilus, Vermeer Equipment Schroeder ABF3/10 (without Adapter) 5 Nominal; 25 Absolute
PA1627 Rocker Arm Air Breather Element 2 5/8 (66.7) 5 (127.0) 1 5/16 (33.3) Cummins Engines Cummins 255180

687499
082700